您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
日本語
English
00000002 - Steel(+)Round countersunk machine screw
SUNCO INDUSTRY CO.,LTD.
Machine Screws
Powered by
CAD模型選擇
{sunco/machine_screws/00002.prj},{NB=00-00-0002-0040-0350},{S=M 4},{L=35},{L1=3,4,5,6,8,10},{L2=4,5,6,8,10},{L3=4,5,6,8,10},{L4=4,5,6,8,10,12,14,15,16},{L5=4,5,6,8,10,12,14,15,16,18,20,22,25,30,35,40,45,48,50},{L6=10},{L7=6,8,10,12,14,15,16,18,20,22,25,30,35,40,45,50,55,60,70},{L8=8,10,12,14,15,16,18,20,22,25,30,35,40,45,50},{L9=8,10,12,14,15,16,18,20,22,25,28,30,35,40,45,50,55,60,65,70,75,80},{L10=12,15,16,18,20,25,30,35,40,45,50,55,60,65,70}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
5
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
S
Size
ⁿ/ₐ
L
Length
ⁿ/ₐ
CNSORDERNO
Order number
ⁿ/ₐ
P
p: Pitch
[mm]
TOH
Type of + Hole
ⁿ/ₐ
DK
dk: Outside Diameter
[mm]
TDK
tolerance-dk
[mm]
K
k: Width
[mm]
TK
tolerance-k
[mm]
00-00-0002-0020-0030
M 2
3
00-00-0002-0020-0030
0.400
1
4.000
-0.4
1.200
-0.2
00-00-0002-0020-0040
M 2
4
00-00-0002-0020-0040
0.400
1
4.000
-0.4
1.200
-0.2
00-00-0002-0020-0050
M 2
5
00-00-0002-0020-0050
0.400
1
4.000
-0.4
1.200
-0.2
00-00-0002-0020-0060
M 2
6
00-00-0002-0020-0060
0.400
1
4.000
-0.4
1.200
-0.2
00-00-0002-0020-0080
M 2
8
00-00-0002-0020-0080
0.400
1
4.000
-0.4
1.200
-0.2
00-00-0002-0020-0100
M 2
10
00-00-0002-0020-0100
0.400
1
4.000
-0.4
1.200
-0.2
00-00-0002-0023-0040
M 2.3
4
00-00-0002-0023-0040
0.400
1
4.600
-0.4
1.350
-0.2
00-00-0002-0023-0050
M 2.3
5
00-00-0002-0023-0050
0.400
1
4.600
-0.4
1.350
-0.2
00-00-0002-0023-0060
M 2.3
6
00-00-0002-0023-0060
0.400
1
4.600
-0.4
1.350
-0.2
00-00-0002-0023-0080
M 2.3
8
00-00-0002-0023-0080
0.400
1
4.600
-0.4
1.350
-0.2
00-00-0002-0023-0100
M 2.3
10
00-00-0002-0023-0100
0.400
1
4.600
-0.4
1.350
-0.2
00-00-0002-0025-0040
M 2.5
4
00-00-0002-0025-0040
0.450
1
5.000
-0.4
1.450
-0.2
00-00-0002-0025-0050
M 2.5
5
00-00-0002-0025-0050
0.450
1
5.000
-0.4
1.450
-0.2
00-00-0002-0025-0060
M 2.5
6
00-00-0002-0025-0060
0.450
1
5.000
-0.4
1.450
-0.2
00-00-0002-0025-0080
M 2.5
8
00-00-0002-0025-0080
0.450
1
5.000
-0.4
1.450
-0.2
00-00-0002-0025-0100
M 2.5
10
00-00-0002-0025-0100
0.450
1
5.000
-0.4
1.450
-0.2
00-00-0002-0026-0040
M 2.6
4
00-00-0002-0026-0040
0.450
1
5.200
-0.4
1.500
-0.2
00-00-0002-0026-0050
M 2.6
5
00-00-0002-0026-0050
0.450
1
5.200
-0.4
1.500
-0.2
00-00-0002-0026-0060
M 2.6
6
00-00-0002-0026-0060
0.450
1
5.200
-0.4
1.500
-0.2
00-00-0002-0026-0080
M 2.6
8
00-00-0002-0026-0080
0.450
1
5.200
-0.4
1.500
-0.2
00-00-0002-0026-0100
M 2.6
10
00-00-0002-0026-0100
0.450
1
5.200
-0.4
1.500
-0.2
00-00-0002-0026-0120
M 2.6
12
00-00-0002-0026-0120
0.450
1
5.200
-0.4
1.500
-0.2
00-00-0002-0026-0140
M 2.6
14
00-00-0002-0026-0140
0.450
1
5.200
-0.4
1.500
-0.2
00-00-0002-0026-0150
M 2.6
15
00-00-0002-0026-0150
0.450
1
5.200
-0.4
1.500
-0.2
00-00-0002-0026-0160
M 2.6
16
00-00-0002-0026-0160
0.450
1
5.200
-0.4
1.500
-0.2
F
P
1
2
3
4
5
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
00000001 - Steel(+)Flat countersunk machine screw
SUNCO INDUSTRY CO.,LTD.
11.01.2019
00010002 - Brass(+)Round countersunk machine screw
SUNCO INDUSTRY CO.,LTD.
11.01.2019
DIN 7985 - Stainless steel A4, cross-slot pozidrive
Böllhoff
26.10.2021
00000003 - Steel(+)Truss machine screw
SUNCO INDUSTRY CO.,LTD.
11.01.2019
00010001 - Brass(+)Flat countersunk machine screw
SUNCO INDUSTRY CO.,LTD.
11.01.2019
271. - Punch similar to DIN 9844, Shape B
FIBRO
21.07.2023
00120001 - Stainless SUS316L(+)Flat countersunk machine screw
SUNCO INDUSTRY CO.,LTD.
11.01.2019
00000000 - Steel(+)Pan head machine screw
SUNCO INDUSTRY CO.,LTD.
11.01.2019
DIN-Power-Screw Plastic-2,2 x 8-T6
HARTING
14.04.2022
ISO 7380-1 - Button head screws: Hexagon socket button head screws
Fabory
21.04.2022
00020002 - Stainless(+)Round countersunk machine screw
SUNCO INDUSTRY CO.,LTD.
11.01.2019
00000012 - Steel(+)Flat countersunk machine screw(Old JIS)
SUNCO INDUSTRY CO.,LTD.
11.01.2019
0002000H - Steel(+)Flat countersunk machine screw(Small head)
SUNCO INDUSTRY CO.,LTD.
11.01.2019
0002000A - Stainless(+)Hexagon upset head machine screw
SUNCO INDUSTRY CO.,LTD.
11.01.2019
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表