您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
English
01000001000 - flat key Form A, DIN 6885
SToxxparts
01 Standard parts according to DIN
01000001000
Powered by
CAD模型選擇
{stoxxparts/01_normteile_nach_din/01000001000/01000001000.prj},{NB=01000001271},{PREVIEW=01000001000.png},{ARTNR=01000001271},{L1=70},{B=12},{H1=8},{MAT=C45+C},{INFO=https://api.meleven.de/out/SToxxparts/f3.52.02.01000001000.pdf},{DEFAULTSORTATTR=269}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
5
6
7
8
9
10
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
ARTNR
Article No.
ⁿ/ₐ
L1
[mm]
B
[mm]
H1
[mm]
MAT
Material
ⁿ/ₐ
01000001001
01000001001
6
2
2
C45+C
01000001002
01000001002
8
2
2
C45+C
01000001003
01000001003
10
2
2
C45+C
01000001004
01000001004
12
2
2
C45+C
01000001005
01000001005
14
2
2
C45+C
01000001006
01000001006
15
2
2
C45+C
01000001007
01000001007
16
2
2
C45+C
01000001008
01000001008
18
2
2
C45+C
01000001009
01000001009
20
2
2
C45+C
01000001010
01000001010
22
2
2
C45+C
01000001011
01000001011
25
2
2
C45+C
01000001012
01000001012
30
2
2
C45+C
01000001013
01000001013
40
2
2
C45+C
01000001014
01000001014
6
3
3
C45+C
01000001015
01000001015
8
3
3
C45+C
01000001016
01000001016
10
3
3
C45+C
01000001017
01000001017
12
3
3
C45+C
01000001018
01000001018
14
3
3
C45+C
01000001019
01000001019
15
3
3
C45+C
01000001020
01000001020
16
3
3
C45+C
01000001021
01000001021
18
3
3
C45+C
01000001022
01000001022
20
3
3
C45+C
01000001023
01000001023
22
3
3
C45+C
01000001024
01000001024
25
3
3
C45+C
01000001025
01000001025
28
3
3
C45+C
F
P
1
2
3
4
5
6
7
8
9
10
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
01000004000 - flat key DIN 6885, Form A
SToxxparts
31.05.2022
01000002000 - flat key DIN 6885, Form AB
SToxxparts
31.05.2022
DIN 6885 A - Key, Type A front rounded, high type
Elesa+Ganter
28.03.2024
MAE-HR-5223-KST-ZYLG - Retractable-Handle Handwheels 5223
MÄDLER
26.04.2024
01000005000 - flat key Form A, DIN 6885
SToxxparts
31.05.2022
DIN 471 - Retaining rings for shafts
Fabory
13.02.2023
DIN 7991 - Stainless steel A4
Böllhoff
26.10.2021
DIN 6885-1 A - Parallel keys, deep pattern
Roehm
18.10.2023
ISO 15552 Cylinders - Ø160-200
CY.PAG
06.09.2021
DIN 6885-1 A - Parallel keys, deep pattern
Fabory
13.02.2023
1265 - Safety ring DIN 471
Veith
13.03.2012
DIN ≈471 - Retaining rings for shafts
Fabory
13.02.2023
BN 870 - Parallel keys deep pattern, face side domed (DIN 6885 A; ISO R773;...
Bossard Catalog
31.10.2023
01000159000 - Washer, DIN 9021 stainless steel
SToxxparts
31.05.2022
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表