您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
English
Elbow, Aluminium acc. to EN 754/755, EN AW 5754-0/H112, seamless, sim. to DIN 2605 - R~5 x NB
Huelsen
Elbows
Elbows Aluminium
Powered by
CAD模型選擇
{huelsen/1_rohrbogen/1_aluminium/bogen_b_361_029.prj},{NB=0290570310090},{ARTNR=0290570310090},{DN=50},{D1=57},{S1=3.00},{R1=255.0},{R2=-/+},{R3=5.0},{G=90°},{G1=90},{BA=Bauart 10},{BA1=10},{GEW=0.628},{PG=Bogen},{PUG=Schweissbogen},{NORM=i.A. DIN 2605},{AUS=nahtlos},{WERK1=Aluminium},{WERK2=EN 754/755},{WERK3=EN AW 5754-0/H112},{AUS2=nach},{AUS3=Bauart}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
LINA
明細表
ARTNR
Part number
ⁿ/ₐ
DN
NB
[mm]
D1
Outside Ø
[mm]
S1
Wall Thickness
[mm]
R
Radius R ~
[mm]
G
Degree
ⁿ/ₐ
BA
Design
ⁿ/ₐ
GEW
Theoretical Weight [kg/Piece]
ⁿ/ₐ
BEZ
Article Indication
ⁿ/ₐ
PG
Product Group
ⁿ/ₐ
PUG
Product Sub-group
ⁿ/ₐ
NORM
Standard
ⁿ/ₐ
AUS
Version
ⁿ/ₐ
WERK
Primary Material
ⁿ/ₐ
0290310310045
0290310310045
25
31
3.00
120.5 -/+ 3.0
45°
R~5 x NB
0.076
Elbow, Aluminium acc. to ...
Elbows
Elbows to welding
sim. to DIN 2605
seamless
Aluminium, EN 754/755, EN...
0290460310045
0290460310045
40
46
3.00
200 -/+ 5.0
45°
R~5 x NB
0.196
Elbow, Aluminium acc. to ...
Elbows
Elbows to welding
sim. to DIN 2605
seamless
Aluminium, EN 754/755, EN...
0290570310045
0290570310045
50
57
3.00
255 -/+ 5.0
45°
R~5 x NB
0.314
Elbow, Aluminium acc. to ...
Elbows
Elbows to welding
sim. to DIN 2605
seamless
Aluminium, EN 754/755, EN...
0290890310045
0290890310045
80
89
3.00
381 -/+ 6.0
45°
R~5 x NB
0.749
Elbow, Aluminium acc. to ...
Elbows
Elbows to welding
sim. to DIN 2605
seamless
Aluminium, EN 754/755, EN...
0291080410045
0291080410045
100
108
4.00
508 -/+ 6.0
45°
R~5 x NB
1.610
Elbow, Aluminium acc. to ...
Elbows
Elbows to welding
sim. to DIN 2605
seamless
Aluminium, EN 754/755, EN...
0291330410045
0291330410045
125
133
4.00
635 -/+ 8.0
45°
R~5 x NB
2.499
Elbow, Aluminium acc. to ...
Elbows
Elbows to welding
sim. to DIN 2605
seamless
Aluminium, EN 754/755, EN...
0291590410045
0291590410045
150
159
4.00
762 -/+ 8.0
45°
R~5 x NB
3.605
Elbow, Aluminium acc. to ...
Elbows
Elbows to welding
sim. to DIN 2605
seamless
Aluminium, EN 754/755, EN...
0290310310090
0290310310090
25
31
3.00
120.5 -/+ 3.0
90°
R~5 x NB
0.153
Elbow, Aluminium acc. to ...
Elbows
Elbows to welding
sim. to DIN 2605
seamless
Aluminium, EN 754/755, EN...
0290460310090
0290460310090
40
46
3.00
200 -/+ 5.0
90°
R~5 x NB
0.391
Elbow, Aluminium acc. to ...
Elbows
Elbows to welding
sim. to DIN 2605
seamless
Aluminium, EN 754/755, EN...
0290570310090
0290570310090
50
57
3.00
255 -/+ 5.0
90°
R~5 x NB
0.628
Elbow, Aluminium acc. to ...
Elbows
Elbows to welding
sim. to DIN 2605
seamless
Aluminium, EN 754/755, EN...
0290890310090
0290890310090
80
89
3.00
381 -/+ 6.0
90°
R~5 x NB
1.498
Elbow, Aluminium acc. to ...
Elbows
Elbows to welding
sim. to DIN 2605
seamless
Aluminium, EN 754/755, EN...
0291080410090
0291080410090
100
108
4.00
508 -/+ 6.0
90°
R~5 x NB
3.219
Elbow, Aluminium acc. to ...
Elbows
Elbows to welding
sim. to DIN 2605
seamless
Aluminium, EN 754/755, EN...
0291330410090
0291330410090
125
133
4.00
635 -/+ 8.0
90°
R~5 x NB
4.997
Elbow, Aluminium acc. to ...
Elbows
Elbows to welding
sim. to DIN 2605
seamless
Aluminium, EN 754/755, EN...
0291590410090
0291590410090
150
159
4.00
762 -/+ 8.0
90°
R~5 x NB
7.211
Elbow, Aluminium acc. to ...
Elbows
Elbows to welding
sim. to DIN 2605
seamless
Aluminium, EN 754/755, EN...
0290310310180
0290310310180
25
31
3.00
120.5 -/+ 3.0
180°
R~5 x NB
0.305
Elbow, Aluminium acc. to ...
Elbows
Elbows to welding
sim. to DIN 2605
seamless
Aluminium, EN 754/755, EN...
0290460310180
0290460310180
40
46
3.00
200 -/+ 5.0
180°
R~5 x NB
0.782
Elbow, Aluminium acc. to ...
Elbows
Elbows to welding
sim. to DIN 2605
seamless
Aluminium, EN 754/755, EN...
0290570310180
0290570310180
50
57
3.00
255 -/+ 5.0
180°
R~5 x NB
1.255
Elbow, Aluminium acc. to ...
Elbows
Elbows to welding
sim. to DIN 2605
seamless
Aluminium, EN 754/755, EN...
0290890310180
0290890310180
80
89
3.00
381 -/+ 6.0
180°
R~5 x NB
2.997
Elbow, Aluminium acc. to ...
Elbows
Elbows to welding
sim. to DIN 2605
seamless
Aluminium, EN 754/755, EN...
0291080410180
0291080410180
100
108
4.00
508 -/+ 6.0
180°
R~5 x NB
6.439
Elbow, Aluminium acc. to ...
Elbows
Elbows to welding
sim. to DIN 2605
seamless
Aluminium, EN 754/755, EN...
0291330410180
0291330410180
125
133
4.00
635 -/+ 8.0
180°
R~5 x NB
9.994
Elbow, Aluminium acc. to ...
Elbows
Elbows to welding
sim. to DIN 2605
seamless
Aluminium, EN 754/755, EN...
0291590410180
0291590410180
150
159
4.00
762 -/+ 8.0
180°
R~5 x NB
14.422
Elbow, Aluminium acc. to ...
Elbows
Elbows to welding
sim. to DIN 2605
seamless
Aluminium, EN 754/755, EN...
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
Elbow, Aluminium acc. to EN 754/755, EN AW 5083-0, seamless, pressed, acc. ...
Huelsen
10.02.2021
Elbow, Aluminium acc. to EN 754/755, EN AW 5083-0, seamless, pressed, acc. ...
Huelsen
10.02.2021
Elbow, Aluminium acc. to EN 754/755, EN AW 5754-0/H112, seamless, sim. to D...
Huelsen
10.02.2021
Tee-Piece, Aluminium acc. to EN 755, EN AW 6060-T66, seamless, sim. to DIN ...
Huelsen
10.02.2021
Reducer eccentric, Aluminium acc. to EN 754/755,EN AW 5083-0, seamless, acc...
Huelsen
14.08.2019
Reducer concentric, Aluminium acc. to ASME SB241,WP 5083-0, seamless, acc. ...
Huelsen
14.08.2019
Reducer concentric, Aluminium acc. to EN 754/755, EN AW 5083-0, seamless, a...
Huelsen
14.08.2019
Loose Flange, Aluminium acc. to EN 573, EN AC-AlSi12(Cu)K/S, DIN Typ B, sim...
Huelsen
10.02.2021
Tee-Piece, Aluminium acc. to EN 754/755, EN AW 5083-0, seamless, sim. to DI...
Huelsen
10.02.2021
Reducer eccentric, Aluminium acc. to EN 755, EN AW 6060-T66, seamless, acc....
Huelsen
10.02.2021
Reducer concentric, Aluminium acc. to EN 485, EN AW 1050A-0, welded, sim. t...
Huelsen
10.02.2021
Reducer concentric, Aluminium acc. to EN 485, EN AW 5754-0/H112, welded, si...
Huelsen
10.02.2021
Angle PC Mount Miniature Toggles - Series M20 - Miniature Toggles
NKK Switches
15.05.2024
G Series - Ultra-Miniature Fully Illuminated Toggles
NKK Switches
15.05.2024
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表