您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
English
MA Series - Medium-Duty Pneumatic Cylinders
Sheffer
Medium Duty Pneumatic Cylinders
Powered by
CAD模型選擇
{sheffer/medium_duty_pneumatic_cylinders/ma_series_asmtab.prj},{NB=0325MANX00050NC0100S2-N037P15},{BORE=3.25000000},{DPLMIN=1.2500},{E=3.75000000},{EE=0.37500000},{EEMAX=0.8400},{EEDPTH=0.5457},{EE1MAX=1.0625},{EE1DPTH=0.7500},{G=1.75000000},{J1=1.25000000},{K=0.31250000},{L=1.25000000},{CD=0.75000000},{CB=1.25000000},{CL=2.50000000},{CW=0.62500000},{LR=0.75000000},{MM2=1.00000000},{MR=0.75000000},{TA=2.25000000},{TB=4.50000000},{TD=1.00000000},{RT=},{MM=1.000},{STROKE=0.500},{MNT=NX},{RS=2},{SRS=},{SRT=0},{FPL=11},{RPL=11},{CU=},{CFL=0},{CRL=0},{ABS=},{ABL=0},{RB=},{ERE=},{EREL=0.0000},{ETE=},{ETEL=0.0000},{DP=},{DPL=0.0000},{STU=},{STUL=0.0000},{TREL=},{BBS=0.0000},{FEA=},{FESA=},{REA=},{RESA=},{S=},{MATR=},{EP=},{NRR=},{WATF=},{MP=},{STC=},{CI=}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
LINA
明細表
PN
Part No.
ⁿ/ₐ
BORE
Bore Size (in inches):
[Inch]
PT
Port Type
ⁿ/ₐ
NOTE1
Message
ⁿ/ₐ
NOTE3
Message
ⁿ/ₐ
PS
Piston Seals
ⁿ/ₐ
NOTE
Message
ⁿ/ₐ
E
[Inch]
EE
EE NPTF
[Inch]
F
[Inch]
G
[Inch]
J
[Inch]
K
[Inch]
L
[Inch]
CD
[Inch]
CB
[Inch]
CW
[Inch]
TD
[Inch]
TL
[Inch]
UT
[Inch]
XG
[Inch]
Y
[Inch]
XC
[Inch]
XJ
[Inch]
ZB
[Inch]
LB
[Inch]
M
[Inch]
P
[Inch]
RE
[Inch]
AB
[Inch]
AH
[Inch]
AL
[Inch]
AO
[Inch]
AT
[Inch]
NT
ⁿ/ₐ
ND
TK
[Inch]
SB
[Inch]
ST
[Inch]
SU
[Inch]
SW
[Inch]
TN
[Inch]
TS
[Inch]
US
[Inch]
XS
[Inch]
XT
[Inch]
SA
[Inch]
SN
[Inch]
SS
[Inch]
R
[Inch]
RM
[Inch]
TF
[Inch]
UF
[Inch]
W
[Inch]
ZF
[Inch]
AA
[Inch]
DD
[Inch]
FB
[Inch]
FH
[Inch]
B
[Inch]
S1
S
[Inch]
V
VA
[Inch]
0150MANX00050NC0062S2-N02...
0150MANX00050NC0062S2-N02...
1 1/2
NPT
N/A
N/A
N/A
2
1/4
3/8
1 1/2
1
1/4
3/4
1/2
3/4
1/2
1
1
4
1 15/16
2
5 3/8
4 1/8
4 7/8
3 5/8
5/8
2 1/8
1.43
3/8
1 3/16
1
3/8
1/8
1/4-20
3/8
3/8
1/2
15/16
3/8
5/8
2 3/4
3 1/2
1 3/8
1 15/16
6
2 1/4
2 7/8
1.43
2
2 3/4
3 3/8
5/8
5
2.02
1/4-28
5/16
3/8
1 1/8
1 1/4
1/4
0200MANX00050NC0062S2-N02...
0200MANX00050NC0062S2-N02...
2
NPT
N/A
N/A
N/A
2 1/2
1/4
3/8
1 1/2
1
5/16
3/4
1/2
3/4
1/2
1
1
4 1/2
1 15/16
2
5 3/8
4 1/8
4 15/16
3 5/8
5/8
2 1/8
1.84
3/8
1 7/16
1
3/8
1/8
5/16-18
7/16
3/8
1/2
15/16
3/8
7/8
3 1/4
4
1 3/8
1 15/16
6
2 1/4
2 7/8
1.84
2
3 3/8
4 1/8
5/8
5
2.60
5/16-24
3/8
3/8
1 1/8
1 3/4
1/4
0250MANX00050NC0062S2-N02...
0250MANX00050NC0062S2-N02...
2 1/2
NPT
N/A
N/A
N/A
3
1/4
3/8
1 1/2
1
5/16
3/4
1/2
3/4
1/2
1
1
5
1 15/16
2
5 1/2
4 1/4
5 1/16
3 3/4
5/8
2 1/4
2.19
3/8
1 5/8
1
3/8
1/8
3/8-16
5/8
3/8
1/2
15/16
3/8
1 1/4
3 3/4
4 1/2
1 3/8
1 15/16
6 1/8
2 3/8
3
2.19
2
3 7/8
4 5/8
5/8
5 1/8
3.10
5/16-24
3/8
3/8
1 1/8
2 1/4
1/4
0325MANX00050NC0100S2-N03...
0325MANX00050NC0100S2-N03...
3 1/4
NPT
N/A
N/A
N/A
3 3/4
3/8
5/8
1 3/4
1 1/4
5/16
1 1/4
3/4
1 1/4
5/8
1
1
5 3/4
2 7/16
2 7/16
6 7/8
5
5 15/16
4 1/4
7/8
2 5/8
2.76
1/2
1 15/16
1 1/4
1/2
1/8
1/2-13
3/4
1/2
3/4
1 1/4
1/2
1 1/2
4 3/4
5 3/4
1 7/8
2 7/16
7 3/8
2 5/8
3 1/4
2.76
2 5/8
4 11/16
5 1/2
3/4
6 1/4
3.90
3/8-24
7/16
5/8
1 1/2
2 3/4
1/4
0400MANX00050NC0100S2-N03...
0400MANX00050NC0100S2-N03...
4
NPT
N/A
N/A
N/A
4 1/2
3/8
5/8
1 3/4
1 1/4
5/16
1 1/4
3/4
1 1/4
5/8
1
1
6 1/2
2 7/16
2 7/16
6 7/8
5
5 15/16
4 1/4
7/8
2 5/8
3.32
1/2
2 1/4
1 1/4
1/2
1/8
1/2-13
3/4
1/2
3/4
1 1/4
1/2
2 1/16
5 1/2
6 1/2
1 7/8
2 7/16
7 3/8
2 5/8
3 1/4
3.32
2 5/8
5 7/16
6 1/4
3/4
6 1/4
4.70
3/8-24
7/16
5/8
1 1/2
3 1/2
1/4
0500MANX00050NC0100S2-N03...
0500MANX00050NC0100S2-N03...
5
NPT
N/A
N/A
N/A
5 1/2
3/8
5/8
1 3/4
1 1/4
7/16
1 1/4
3/4
1 1/4
5/8
1
1
7 1/2
2 7/16
2 7/16
7 1/8
5 1/4
6 5/16
4 1/2
3/4
2 7/8
4.10
5/8
2 3/4
1 3/8
5/8
3/16
5/8-11
1 1/4
3/4
1
1 9/16
11/16
2 11/16
6 7/8
8 1/4
2 1/16
2 7/16
7 7/8
2 7/8
3 1/8
4.10
2 5/8
6 5/8
7 5/8
3/4
6 1/2
5.80
1/2-20
9/16
5/8
1 1/2
4 1/4
1/4
0600MANX00050NC0138S2-N05...
0600MANX00050NC0138S2-N05...
6
NPT
N/A
N/A
N/A
6 1/2
1/2
5/8
2
1 1/2
1/2
1 1/2
1
1 1/2
3/4
1 3/8
1 3/8
9 1/4
2 13/16
2 7/8
8 1/8
5 7/8
7 1/8
5
1
3
4.88
3/4
3 1/4
1 3/8
5/8
3/16
3/4-10
1 1/8
3/4
1
1 9/16
11/16
3 1/4
7 7/8
9 1/4
2 5/16
2 13/16
8 1/2
3 1/8
3 5/8
4.88
3 3/8
7 5/8
8 5/8
7/8
7 3/8
6.90
1/2-20
9/16
3/4
2
5 1/4
1/4
0800MANX00050NC0138S2-N05...
0800MANX00050NC0138S2-N05...
8
NPT
N/A
N/A
N/A
8 1/2
1/2
5/8
2
1 1/2
5/8
1 1/2
1
1 1/2
3/4
1 3/8
1 3/8
11 1/4
2 13/16
2 7/8
8 1/4
6
7 5/16
5 1/8
1
3 1/8
6.44
3/4
0
1 13/16
11/16
1/4
3/4-10
1 1/8
3/4
1
1 9/16
11/16
4 1/2
9 7/8
11 1/4
2 5/16
2 13/16
8 3/4
3 1/4
3 3/4
7.57
3 3/8
0
0
1 5/8
6 3/4
9.10
5/8-18
11/16
5/8
2
7 1/8
3/8
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
A Series - Heavy-Duty Pneumatic Cylinders
Sheffer
09.01.2024
MH Series - Medium-Duty Hydraulic Cylinders
Sheffer
09.01.2024
MH - Steel Heavy Duty Air Cylinders
Peninsular Cylinder
22.03.2024
HH Series - Heavy-Duty Hydraulic Cylinders
Sheffer
09.01.2024
GN890 - Toggle clamps pneumatic, for push clamping, Type SP3, Body in forge...
Berger Tools
26.04.2023
C199 B - SOLID CONTROL HANDWHEEL WITH CENTRAL FOLDAWAY REVOLVING HANDLE
Boteco
17.11.2021
K870 - POSITION INDICATOR ADAPTER FOR SPOKE HANDWHEEL
Boteco
17.11.2021
AFU-1625 Series
FREEBEAR corporation
03.10.2023
B224 AE - SELF-EXTINGUISHING VO FIXED HANDLE WITH THROUGH-HOLE
Boteco
17.11.2021
J142 - UNIVERSAL TUBULAR LOCK WITH 3 MM. WINGED TUBE KEY
Boteco
17.11.2021
B350 CIN - MANIGLIA CON TUBO D.30 IN ACCIAIO INOX CON FINALI VERTICALI
Boteco
17.11.2021
7615 - Micro Dosing Unit for precise dosing in microlitre-range
Buerkert
08.12.2023
B222 - FIXED BRIDGE HANDLE WITH THREADED HOLE
Boteco
17.11.2021
S-5HK-CR
FREEBEAR corporation
18.08.2023
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表