您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
English
QA認證資訊
目錄: Milwaukee Valve
Created: 05.04.2013
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Milwaukee Valve
1186 Series - Bronze Gate Valves
Milwaukee Valve
Bronze Valves
Gates
Powered by
CAD模型選擇
{milwaukeevalve/bronze_valves/gates/1186_asmtab.prj},{NB=1186-034},{PN=1186-034},{VS=3/4},{A=2.50},{B=4.56},{C=2.75},{CV=32.0},{MATL=Material/Specification},{LOD=},{MOV=-0.86},{PPATH=1186_asmtpl.prj},{PR=300 SWP - 1000 WOG},{WT=2.3},{D3=0.8275}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
LINA
明細表
PN
Part No.
ⁿ/ₐ
VS
Valve Size
[Inch]
A
[Inch]
B
[Inch]
C
[Inch]
CV
Cv
ⁿ/ₐ
PR
Pressure Rating
[Inch]
WT
Weight
[lbs.]
1186-014
1186-014
1/4
1.81
4.13
2.00
5.6
300 SWP - 1000 WOG
0.9
1186-038
1186-038
3/8
1.88
4.13
2.00
10.7
300 SWP - 1000 WOG
0.9
1186-012
1186-012
1/2
2.25
4.31
2.50
17.6
300 SWP - 1000 WOG
1.5
1186-034
1186-034
3/4
2.50
4.56
2.75
32.0
300 SWP - 1000 WOG
2.3
1186-100
1186-100
1
3.00
5.19
2.75
54.0
300 SWP - 1000 WOG
3.1
1186-114
1186-114
1 1/4
3.38
5.94
3.44
97.0
300 SWP - 1000 WOG
4.5
1186-112
1186-112
1 1/2
3.50
6.38
3.75
135.0
300 SWP - 1000 WOG
5.9
1186-200
1186-200
2
3.75
7.69
4.25
230.0
300 SWP - 1000 WOG
8.8
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
149 Series - Bronze Gate Valve
Milwaukee Valve
06.03.2024
Gate 105 valves tab - 125 lb. SWP-200 lb. WOG - General Service - Solid Wed...
Milwaukee Valve
06.03.2024
902 - Bronze Gate Valve
Milwaukee Valve
15.04.2024
2882, 2”-12” - 2882, 2”-12” - 125 lb. SWP-200 lb. WOG - OS Non-Rising Stem ...
Milwaukee Valve
06.03.2024
1176 Series - Bronze Gate Valve
Milwaukee Valve
06.03.2024
Gate 1140 valves bronze tab - Bronze Gate Valve - 150 SWP - 300 WOG - Non-R...
Milwaukee Valve
06.03.2024
I.RO - Gate and globe valves BSP FEMALE / FEMALE GATE VALVES Stainless stee...
FG INOX
16.02.2017
Modèle 58503 - Gate valve - Female / female BSP - Stainless steel 316
BENE INOX - Stainless steel valves, pipes and fittings
24.03.2021
1150 - Bronze Gate Valves
Milwaukee Valve
06.03.2024
115 Series gate valves - Bronze Gate Valves
Milwaukee Valve
06.03.2024
IB656
Hammond Valve
30.06.2021
1174 Series - Bronze Gate Valves
Milwaukee Valve
06.03.2024
508 Series - Bronze Check Valve
Milwaukee Valve
06.03.2024
1182 Series - Bronze Gate Valves
Milwaukee Valve
06.03.2024
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表