您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
English
7.25 - Wear plates, thickness = 15 mm
voestalpine
7. Wear plates
Powered by
CAD模型選擇
{voest/07_gleitplatten/07_25.prj},{NB=VA_Platte_19721},{IDENTNR=19721},{WERKSTOFF=WF 750/1A},{V=1},{B=40},{L=150},{S=15},{L1=25},{L2=100},{ZS=2 x M8},{STK=2},{D1=9},{D2=15},{S1=9},{R=2},{R1=3},{GEWICHT=0.60},{CTN=84833080}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
LINA
明細表
IDENTNR
Code-No. WF 750/1A
ⁿ/ₐ
WERKSTOFF
Material
ⁿ/ₐ
B
[mm]
L
[mm]
S
±0.025
[mm]
L1
[mm]
L2
[mm]
ZS
Zyl.-Schraube_DIN EN ISO 4762
ⁿ/ₐ
GEWICHT
Weight
[kg]
CTN
Customs tariff number
ⁿ/ₐ
19718
19718
WF 750/1A
40
75
15
15
45
2 x M8
0.30
84833080
19719
19719
WF 750/1A
40
100
15
25
50
2 x M8
0.40
84833080
19720
19720
WF 750/1A
40
125
15
25
75
2 x M8
0.50
84833080
19721
19721
WF 750/1A
40
150
15
25
100
2 x M8
0.60
84833080
19722
19722
WF 750/1A
60
75
15
15
45
2 x M8
0.50
84833080
19723
19723
WF 750/1A
60
100
15
25
50
2 x M8
0.60
84833080
19724
19724
WF 750/1A
60
125
15
25
75
2 x M8
0.50
84833080
19725
19725
WF 750/1A
60
150
15
25
100
2 x M8
1.00
84833080
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
7.25 - Wear plates / steel hardened without lubricant, thickness = 15.1 mm
voestalpine
15.06.2023
7.1 - Wear plates, thickness = 20 mm
voestalpine
15.06.2023
7.19 - Wear plates, thickness = 10 mm
voestalpine
15.06.2023
RBP33 - Self-lubricating plate
Rigon
13.06.2024
7.21 - Wear plates acc. to VDI 3357, thickness = 12 mm
voestalpine
15.06.2023
RBP-25 - Self-lubricating plate
Rigon
13.06.2024
7.3 - Wear plates, thickness = 16mm; 25mm
voestalpine
15.06.2023
8.1 - Cover plates
voestalpine
15.06.2023
7.13 - Wear plates, thickness = 16 mm
voestalpine
15.06.2023
TWB - Sprue bushing
PROPLASTICA
19.08.2021
Z4165 - Flat guide strip
STRACK
20.09.2022
SN4176 - Wear plate, self-lubricating
STRACK
25.10.2022
7.14 - Wear plates acc. to VDI 3357, thickness = 20 mm
voestalpine
15.06.2023
7.23 - Guide plates, thickness = 30mm; 38 mm
voestalpine
15.06.2023
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表