您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
日本語
English
21020501 - Stainless(+) Counter sunk Tapping Screw(2guide, BRP)
SUNCO INDUSTRY CO.,LTD.
Tapping Screws
Powered by
CAD模型選擇
{sunco/tapping_screws/32201.prj},{NB=21-02-0501-0040-0400},{S=4.0},{L=40},{L1=20,30},{L2=16,20,25,30,35,40,45,50},{L3=20,25,30},{L4=25,30,35,60}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
LINA
明細表
S
Size
ⁿ/ₐ
L
Length
ⁿ/ₐ
CNSORDERNO
Order number
ⁿ/ₐ
P
Pitch
[mm]
TOH
Type of + Hole
ⁿ/ₐ
DK
Outside Diameter
[mm]
TDK
tolerance-dk
ⁿ/ₐ
K
Width
[mm]
TK
tolerance-k
[mm]
G
Length
[mm]
21-02-0501-0035-0200
3.5
20
21-02-0501-0035-0200
1.27
2
7
-0.5
2.00
-0.3
5
21-02-0501-0035-0300
3.5
30
21-02-0501-0035-0300
1.27
2
7
-0.5
2.00
-0.3
5
21-02-0501-0040-0160
4.0
16
21-02-0501-0040-0160
1.41
2
7
-0.5
2.30
-0.3
5
21-02-0501-0040-0200
4.0
20
21-02-0501-0040-0200
1.41
2
7
-0.5
2.30
-0.3
5
21-02-0501-0040-0250
4.0
25
21-02-0501-0040-0250
1.41
2
7
-0.5
2.30
-0.3
5
21-02-0501-0040-0300
4.0
30
21-02-0501-0040-0300
1.41
2
7
-0.5
2.30
-0.3
5
21-02-0501-0040-0350
4.0
35
21-02-0501-0040-0350
1.41
2
7
-0.5
2.30
-0.3
5
21-02-0501-0040-0400
4.0
40
21-02-0501-0040-0400
1.41
2
7
-0.5
2.30
-0.3
5
21-02-0501-0040-0450
4.0
45
21-02-0501-0040-0450
1.41
2
7
-0.5
2.30
-0.3
5
21-02-0501-0040-0500
4.0
50
21-02-0501-0040-0500
1.41
2
7
-0.5
2.30
-0.3
5
21-02-0501-0045-0200
4.5
20
21-02-0501-0045-0200
1.59
2
9
-0.6
2.55
-0.3
5
21-02-0501-0045-0250
4.5
25
21-02-0501-0045-0250
1.59
2
9
-0.6
2.55
-0.3
5
21-02-0501-0045-0300
4.5
30
21-02-0501-0045-0300
1.59
2
9
-0.6
2.55
-0.3
5
21-02-0501-0050-0250
5.0
25
21-02-0501-0050-0250
1.59
2
10
-0.6
2.80
-0.3
5
21-02-0501-0050-0300
5.0
30
21-02-0501-0050-0300
1.59
2
10
-0.6
2.80
-0.3
5
21-02-0501-0050-0350
5.0
35
21-02-0501-0050-0350
1.59
2
10
-0.6
2.80
-0.3
5
21-02-0501-0050-0600
5.0
60
21-02-0501-0050-0600
1.59
2
10
-0.6
2.80
-0.3
5
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
21020500 - Stainless(+) Pan head Tapping Screw(2guide, BRP)
SUNCO INDUSTRY CO.,LTD.
11.01.2019
70022021 - SUS Counter sunk Tapping Screw(4, AB)
SUNCO INDUSTRY CO.,LTD.
11.01.2019
Modèle 212428 - Self drilling screw countersunk head "Phillips" recess - St...
BENE INOX - Visserie et boulonnerie - Eléments de fixation
12.05.2023
Reference 62410 - Raised countersunk head tapping screw form C cross recess...
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
30.07.2020
Reference 33301 - Countersunk flat head self drilling screw cross recess "P...
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
26.07.2023
HUFIX - HECO-UFIX, MDF screw
HECO-Schrauben
14.10.2021
476 - Countersink chipboard screws KS Z stainless A2
SFS Group Schweiz AG
24.05.2024
B 15482 - Steel zinc-plated
Böllhoff
26.10.2021
DIN 7983 - Stainless Steel A4
Böllhoff
26.10.2021
2000000H - Steel(+) Small Counter sunk D
SUNCO INDUSTRY CO.,LTD.
11.01.2019
HU-top - HECO-UNIX-top, countersunk head with milling grooves
HECO-Schrauben
14.10.2021
DIN 7997 Z - Cross recessed countersunk head wood screws, form Z
Fabory
13.02.2023
DIN 7983 - Steel zinc-plated
Böllhoff
26.10.2021
Modèle 211313 - Square recessed countersunk head chipboard screw - partial ...
BENE INOX - Visserie et boulonnerie - Eléments de fixation
28.07.2022
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表