您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
español
français
English
Compression springs - Gutekunst Federn
Gutekunst Federn
Federdat
Powered by
CAD模型選擇
{gutekunst/federdat/druck.prj},{NB=D-508. (Hub 360)},{CNSORDERNO=D-508},{BESTNR=D-508},{CNSMAT=EN 10270-1-SH},{FED=Angelegt und geschliffen},{HUB=360},{DRAHT=11.000},{D=49.000},{DE=60.000},{DETOL=0.600},{DD=0.000},{DH=0.000},{L0=360.000},{L0TOL=4.890},{S=18.865},{R=68.530},{N=18.500},{LN=252.000},{SN=108.000},{LK=275.000},{FN=7401.200},{FNTOL=466.000},{LNDYN=MIN},{SHDYN=MIN},{FNDYN=MIN},{FNDTOL=MIN},{GEWICHT=2370.5849},{PREIS=BF},{PSTOL=0.010},{BSCHR=Federstahldraht DIN 2076-C},{FORM=1.000},{V=2268},{LINKS=https://www.federnshop.com/de/produkte/druckfedern/D-508.html},{LINK=Product link}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
5
6
7
8
9
10
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
CNSORDERNO
Order Number
ⁿ/ₐ
CNSMAT
Werkstoffart
ⁿ/ₐ
FED
Zustand der Federenden
ⁿ/ₐ
DRAHT
Wire diameter d
[mm]
D
Mean coil diameter
[mm]
DE
Outer coil diameter De
[mm]
DETOL
(+/-) Tolerance of coil diameter
[mm]
DD
Maximal diameter of mandrel Dd
[mm]
DH
Minimum diameter of bush
[mm]
L0
Free length L0
[mm]
L0TOL
(+/-) Tolerance of free length
[mm]
S
Length S
[mm]
R
Spring rate R
[N/mm]
N
Number of active coils
ⁿ/ₐ
LN
Minimum length in static use
[mm]
SN
Maximum spring deflection in static use Sn
[mm]
LK
buckling length Lk
[mm]
FN
Maximum load in dynamic use Fndyn
[N]
FNTOL
(+/-) Tolerance of maximum static load Fntol
[N]
LNDYN
Minimum length in dynamic use Lndyn
[mm]
SHDYN
Maximum spring deflection in dynamic use Shdyn
[mm]
FNDYN
Maximum load in dynamic use Fndyn
[N]
FNDTOL
(+/-) Tolerance of maximum dynamic load Fndtol
[N]
GEWICHT
Weight
[g]
PREIS
Price group
ⁿ/ₐ
BSCHR
Description
ⁿ/ₐ
D-2000
D-2000
EN 10270-1-DH
Angelegt
0.100
1.200
1.300
0.100
0.800
1.500
2.600
0.210
0.671
0.168
3.500
0.810
1.790
0.000
0.301
0.040
0.870
0.560
0.291
0.040
0.0013
D
Federstahldraht DIN 2076-...
D-2001
D-2001
EN 10270-1-DH
Angelegt
0.100
1.200
1.300
0.100
0.800
1.500
3.800
0.290
0.645
0.107
5.500
1.070
2.730
0.000
0.292
0.040
1.160
0.900
0.283
0.040
0.0018
D
Federstahldraht DIN 2076-...
D-2002
D-2002
EN 10270-1-DH
Angelegt
0.100
1.200
1.300
0.100
0.800
1.500
5.800
0.410
0.653
0.069
8.500
1.470
4.330
0.000
0.300
0.030
1.600
1.350
0.291
0.030
0.0025
D
Federstahldraht DIN 2076-...
D-2003
D-2003
EN 10270-1-DH
Angelegt
0.100
1.200
1.300
0.100
0.800
1.500
8.400
0.570
0.652
0.047
12.500
2.000
6.410
6.150
0.302
0.030
2.190
1.980
0.293
0.030
0.0034
D
Federstahldraht DIN 2076-...
D-2004
D-2004
EN 10270-1-DH
Angelegt
0.100
1.200
1.300
0.100
0.800
1.500
12.400
0.810
0.657
0.032
18.500
2.780
9.620
10.800
0.306
0.030
3.080
2.860
0.297
0.030
0.0048
D
Federstahldraht DIN 2076-...
D-2005
D-2005
EN 10270-1-DH
Angelegt
0.100
1.000
1.100
0.100
0.700
1.400
2.000
0.140
0.500
0.291
3.500
0.790
1.210
0.000
0.353
0.050
0.830
0.380
0.341
0.040
0.0011
D
Federstahldraht DIN 2076-...
D-2006
D-2006
EN 10270-1-DH
Angelegt
0.100
1.000
1.100
0.100
0.700
1.400
2.900
0.190
0.482
0.185
5.500
1.040
1.860
0.000
0.345
0.040
1.110
0.610
0.332
0.040
0.0015
D
Federstahldraht DIN 2076-...
D-2007
D-2007
EN 10270-1-DH
Angelegt
0.100
1.000
1.100
0.100
0.700
1.400
4.400
0.260
0.488
0.120
8.500
1.410
2.990
0.000
0.358
0.040
1.520
0.910
0.345
0.040
0.0020
D
Federstahldraht DIN 2076-...
D-2008
D-2008
EN 10270-1-DH
Angelegt
0.100
1.000
1.100
0.100
0.700
1.400
6.300
0.370
0.484
0.082
12.500
1.910
4.390
4.080
0.358
0.040
2.070
1.340
0.345
0.040
0.0028
D
Federstahldraht DIN 2076-...
D-2009
D-2009
EN 10270-1-DH
Angelegt
0.100
1.000
1.100
0.100
0.700
1.400
9.200
0.520
0.484
0.055
18.500
2.660
6.540
7.890
0.360
0.030
2.890
1.960
0.347
0.030
0.0040
D
Federstahldraht DIN 2076-...
D-2010
D-2010
EN 10270-1-DH
Angelegt
0.100
0.800
0.900
0.070
0.500
1.100
1.500
0.090
0.357
0.568
3.500
0.770
0.730
0.000
0.416
0.060
0.800
0.240
0.398
0.060
0.0009
D
Federstahldraht DIN 2076-...
D-2011
D-2011
EN 10270-1-DH
Angelegt
0.100
0.800
0.900
0.070
0.500
1.100
2.200
0.120
0.355
0.362
5.500
1.010
1.190
0.000
0.431
0.050
1.060
0.370
0.412
0.050
0.0012
D
Federstahldraht DIN 2076-...
D-2012
D-2012
EN 10270-1-DH
Angelegt
0.100
0.800
0.900
0.070
0.500
1.100
3.200
0.170
0.347
0.234
8.500
1.370
1.830
0.000
0.429
0.050
1.450
0.570
0.410
0.050
0.0016
D
Federstahldraht DIN 2076-...
D-2013
D-2013
EN 10270-1-DH
Angelegt
0.100
0.800
0.900
0.070
0.500
1.100
4.600
0.240
0.348
0.159
12.500
1.850
2.760
2.470
0.439
0.040
1.970
0.830
0.419
0.040
0.0023
D
Federstahldraht DIN 2076-...
D-2014
D-2014
EN 10270-1-DH
Angelegt
0.100
0.800
0.900
0.070
0.500
1.100
6.600
0.340
0.343
0.108
18.500
2.560
4.040
5.400
0.434
0.040
2.740
1.230
0.415
0.040
0.0032
D
Federstahldraht DIN 2076-...
D-2015
D-2015
EN 10270-1-DH
Angelegt
0.100
0.630
0.730
0.050
0.400
0.900
1.200
0.080
0.271
1.164
3.500
0.760
0.440
0.000
0.517
0.020
0.780
0.140
0.489
0.020
0.0007
D
Federstahldraht DIN 2076-...
D-2016
D-2016
EN 10270-1-DH
Angelegt
0.100
0.630
0.730
0.050
0.400
0.900
1.700
0.090
0.264
0.741
5.500
0.990
0.710
0.000
0.528
0.020
1.030
0.220
0.496
0.020
0.0009
D
Federstahldraht DIN 2076-...
D-2017
D-2017
EN 10270-1-DH
Angelegt
0.100
0.630
0.730
0.050
0.400
0.900
2.400
0.110
0.253
0.479
8.500
1.340
1.060
0.000
0.510
0.020
1.400
0.350
0.479
0.020
0.0013
D
Federstahldraht DIN 2076-...
D-2018
D-2018
EN 10270-1-DH
Angelegt
0.100
0.630
0.730
0.050
0.400
0.900
3.400
0.150
0.252
0.326
12.500
1.800
1.600
1.420
0.522
0.020
1.900
0.510
0.489
0.020
0.0018
D
Federstahldraht DIN 2076-...
D-2019
D-2019
EN 10270-1-DH
Angelegt
0.100
0.630
0.730
0.050
0.400
0.900
4.900
0.240
0.251
0.220
18.500
2.500
2.400
3.880
0.530
0.020
2.640
0.740
0.498
0.020
0.0025
D
Federstahldraht DIN 2076-...
D-2020
D-2020
EN 10270-1-DH
Angelegt
0.100
0.500
0.600
0.040
0.300
0.800
1.000
0.070
0.214
2.329
3.500
0.750
0.250
0.000
0.582
0.030
0.710
0.070
0.675
0.030
0.0005
D
Federstahldraht DIN 2076-...
D-2021
D-2021
EN 10270-1-DH
Angelegt
0.100
0.500
0.600
0.040
0.300
0.800
1.400
0.080
0.209
1.482
5.500
0.980
0.420
0.000
0.629
0.030
1.010
0.130
0.578
0.030
0.0007
D
Federstahldraht DIN 2076-...
D-2022
D-2022
EN 10270-1-DH
Angelegt
0.100
0.500
0.600
0.040
0.300
0.800
2.000
0.110
0.206
0.959
8.500
1.320
0.680
0.000
0.655
0.030
1.380
0.200
0.594
0.030
0.0010
D
Federstahldraht DIN 2076-...
D-2023
D-2023
EN 10270-1-DH
Angelegt
0.100
0.500
0.600
0.040
0.300
0.800
2.700
0.130
0.196
0.652
12.500
1.770
0.930
1.130
0.605
0.030
1.860
0.320
0.548
0.020
0.0014
D
Federstahldraht DIN 2076-...
D-2024
D-2024
EN 10270-1-DH
Angelegt
0.100
0.500
0.600
0.040
0.300
0.800
3.900
0.180
0.197
0.441
18.500
2.450
1.450
3.090
0.637
0.030
2.580
0.450
0.582
0.030
0.0020
D
Federstahldraht DIN 2076-...
F
P
1
2
3
4
5
6
7
8
9
10
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
Compression Spring - according to DIN and other standards
Febrotec
16.05.2024
Extension springs - Gutekunst Federn
Gutekunst Federn
28.10.2021
21120 - Positioning tables long
norelem
30.05.2024
21000 - Dovetail slides with micrometer spindle
norelem
30.05.2024
Compression Springs - Stainless steel wire to UNI EN 10270.3 - NS 1.4310
DIM
26.09.2017
Compression Springs - Steel wire to UNI EN 10270.1 - SH
DIM
26.09.2017
Ensat®-S metric - Threaded insert self-tapping, metric inner thread - for a...
Kerb-Konus
28.03.2024
Compression Springs - Custom - MC
M&R Spring
18.03.2019
DIN 912 - Hexagon socket head cap screws
Fabory
13.02.2023
Compression Spring Ceramic - Compression Spring Ceramic
Febrotec
16.05.2024
O-Ring Static Application (External) - Basic Seals
Trelleborg
01.02.2018
07212 - Hexagon nuts thin DIN 439
norelem
30.05.2024
Torsion spring - Gutekunst Federn
Gutekunst Federn
14.03.2024
06180 - Palm grips similar to DIN 6335
norelem
30.05.2024
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表