您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
español
français
English
Saftey clip - Gutekunst Federn
Gutekunst Federn
Federdat
Powered by
CAD模型選擇
{gutekunst/federdat/sicherungsklammer.prj},{NB=C400-25L},{BESTNR=C400-25L},{CNSORDERNO=C400-25L},{DW=25},{DRAHT=4.00},{L1=105},{L2=39},{L3=45},{D2=5.0},{PREIS=W},{WRKST=EN 10270-1DH},{PSTOL=0.005},{X=1},{ZOLLT=73209090},{LINKS=https://www.federnshop.com/de/produkte/sicherungsklammern/C400-25L.html},{LINK=Product link}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
CNSORDERNO
Order Number
ⁿ/ₐ
DW
For shaft pipe diameter D
[mm]
DRAHT
Wire diameter d
[mm]
L1
Length L1
[mm]
L2
Length L2
[mm]
D2
Bore diameter D2
[mm]
PREIS
Price group
ⁿ/ₐ
WRKST
Material
ⁿ/ₐ
C400-6L
C400-6L
6
1.60
40
18
2.0
W
EN 10270-1DH
X400-6L
X400-6L
6
1.60
40
18
2.0
Z
EN10270-3-1.4310
C400-7L
C400-7L
7
1.60
40
18
2.0
W
EN 10270-1DH
X400-7L
X400-7L
7
1.60
40
18
2.0
Z
EN10270-3-1.4310
C400-8L
C400-8L
8
2.25
55
24
2.5
W
EN 10270-1DH
X400-8L
X400-8L
8
2.25
55
24
2.5
Z
EN10270-3-1.4310
C400-10L
C400-10L
10
2.25
55
24
2.5
W
EN 10270-1DH
X400-10L
X400-10L
10
2.25
55
24
2.5
Z
EN10270-3-1.4310
C400-12L
C400-12L
12
2.80
60
26
3.2
W
EN 10270-1DH
X400-12L
X400-12L
12
2.80
60
26
3.2
Z
EN10270-3-1.4310
C400-14L
C400-14L
14
2.80
60
26
3.2
W
EN 10270-1DH
X400-14L
X400-14L
14
2.80
60
26
3.2
Z
EN10270-3-1.4310
C400-16L
C400-16L
16
3.60
86
32
4.0
W
EN 10270-1DH
X400-16L
X400-16L
16
3.60
86
32
4.0
Z
EN10270-3-1.4310
C400-18L
C400-18L
18
3.60
86
32
4.0
W
EN 10270-1DH
X400-18L
X400-18L
18
3.60
86
32
4.0
Z
EN10270-3-1.4310
C400-22L
C400-22L
22
3.60
88
34
4.0
W
EN 10270-1DH
X400-22L
X400-22L
22
3.60
88
34
4.0
Z
EN10270-3-1.4310
C400-25L
C400-25L
25
4.00
105
39
5.0
W
EN 10270-1DH
X400-25L
X400-25L
25
4.00
105
39
5.0
Z
EN10270-3-1.4310
C400-28L
C400-28L
28
4.00
110
39
5.0
W
EN 10270-1DH
X400-28L
X400-28L
28
4.00
110
39
5.0
Z
EN10270-3-1.4310
C400-30L
C400-30L
30
5.50
120
45
6.3
W
EN 10270-1DH
X400-30L
X400-30L
30
5.50
120
45
6.3
Z
EN10270-3-1.4310
C400-35L
C400-35L
35
5.50
134
56
7.0
W
EN 10270-1DH
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
Single spring plug - Gutekunst Federn
Gutekunst Federn
28.10.2021
Double spring plug DIN 11024 - Gutekunst Federn
Gutekunst Federn
29.10.2021
ISO 8132 - Rod end accessory
CMB Cilindri
19.10.2021
25 - Silencer / Metal Case Style
SMC
23.12.2021
AS_3_1F - Universal Type
SMC
28.09.2023
AS_2_1FG - Stainless Speed Controller with One-touch Fitting Elbow Style
SMC
26.09.2023
AS_2_0-D - Speed Controller Adjustable by Flat Head Screwdriver/Standard Ty...
SMC
26.09.2023
ANA1 - 40dB(A): High Noise Reduction Silencer
SMC
21.12.2021
ASV - Speed Exhaust Controller
SMC
28.09.2023
ASQ - Air Saving Valve Flow Valve
SMC
26.09.2023
AS_2_1F-D (Elbow) - Speed Controller Adjustable by Flat Head Screwdriver wi...
SMC
28.09.2023
ISO 8132 - Trunnion mounting block
CMB Cilindri
19.10.2021
ISO 8132 - Vertical female counterhinge (ISO 8132)
CMB Cilindri
19.10.2021
ZSE50/60-ISE50/60 - High Precision Digital Pressure Switch
SMC
28.09.2023
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表