目錄: KIPP USA
Created: 25.11.2019
產品目錄的特殊屬性:
german, english, french
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
KIPP USA
K1741 - Locating fixtures flange stainless steel, pneumatic
KIPP USA
Leveling Elements
Powered by
CAD模型選擇
{kipp_usa/gelenkteller/03161-16.prj},{NB=K1741.06181},{BESTKIPPUSA=K1741.0618},{MATERIAL=Edelstahl},{POS=1},{D=6},{D1=M4},{D2=18},{D3=M3},{D4=M3},{D5=3.3},{B=23},{B1=17},{B2=4},{B3=4},{B4=6},{H=5.5},{H1=23},{H2=26.5},{H3=8},{H4=11},{H5=8},{L=27.5},{L1=16},{L2=12},{L3=7},{BDRUCK=0,3 - 0,7},{F=40},{F1=6},{GEW=0.1025},{HALTEKRAFT=100},{BS=Infotext},{ROHS=Yes},{ZTNUSA=},{EAN=4059245590636},{FILTER=KIPP,NORELEM,KIPP_USA},{STDLZ=98% Warenverfügbarkeit. Nahezu alle Artikel aus dem Sortiment sind lagerhaltig verfügbar und werden nach Auftragseingang umgehend aus dem Zentrallager versendet. Nicht lagernde Artikel werden in der Regel zeitnah beschafft. Alle Verfügbarkeiten werden im Shop live angezeigt.},{EOL=31.12.2099}
過濾設置
運行過濾
刪除篩檢程式
取消
1
LINA
明細表
BESTKIPPUSA
Order No.
ⁿ/ₐ
MATERIAL
Material
ⁿ/ₐ
D
Diameter
[mm]
D1
thread
[mm]
D2
Diameter
[mm]
D3
thread
[mm]
D4
thread
[mm]
D5
Diameter
[mm]
B
Distance
[mm]
B1
width
[mm]
B2
Distance
[mm]
B3
Distance
[mm]
B4
Distance
[mm]
H
height
[mm]
H1
height
[mm]
H2
height
[mm]
H3
height
[mm]
H4
height
[mm]
H5
height
[mm]
L
Length
[mm]
L1
Length
[mm]
L2
Length
[mm]
L3
Length
[mm]
BDRUCK
Operating pressure
[Mpa]
F
Spannkraft (Pneumatisch gespannt)
[N]
F1
Spannkraft (Federgespannt)
[N]
GEW
Approx. weight
[kg]
HALTEKRAFT
Holding force
[N]
ROHS
RoHS
ⁿ/ₐ
ZTNUSA
Customs tariff number USA
ⁿ/ₐ
EAN
EAN-Nr. Kipp
ⁿ/ₐ
STDLZ
Standardlieferzeit
ⁿ/ₐ
EOL
End of life
ⁿ/ₐ
K1741.0618
K1741.0618
Stainless steel
6
M4
18
M3
M3
3.3
23
17
4
4
6
5.5
23
26.5
8
11
8
27.5
16
12
7
0,3 - 0,7
40
6
0.1025
100
Yes
4059245590636
98% Warenverfügbarkeit. N...
31.12.2099
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
K0275 - Deltawheels
KIPP USA
21.05.2024
K0725 - Handwheels 2-spoke plastic, with revolving grip
KIPP USA
21.05.2024
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表