您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
español
English
QA認證資訊
目錄: Mecanizados Alcoy
Created: 23.08.2011
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Mecanizados Alcoy
ISO 6981/DIN 24337 - Rod eye with plain bearing
Mecanizados Alcoy
Accessories
Powered by
CAD模型選擇
{mecanizadosalcoy/accessori/iso_6981_asmtab.prj},{NB=0205026000080},{MM=125},{KK=M64x3},{NDM1=64},{KDM1=60.752},{P=3.000},{A=65},{B=80},{C1=67.0},{D=80},{R2=85.0},{D4=90},{D5=148},{H1=180},{I3=86},{I4=270},{CODICE=0205026000080},{RSC=12.00},{HSC=16},{R1SC=1.6},{H1SC=8.0},{SWSC=14.0},{DIST=108},{VER=0},{PPATH=iso_6981_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
LINA
明細表
MM
Stelo
ⁿ/ₐ
KK
(Metrico)
ⁿ/ₐ
NDM1
[mm]
KDM1
[mm]
P
[mm]
A
[mm]
B
h12
[mm]
C1
[mm]
D
H7 Ø
[mm]
R2
[mm]
D4
[mm]
D5
max
[mm]
H1
js16
[mm]
I3
min.
[mm]
I4
[mm]
CODICE
Codice
ⁿ/ₐ
RSC
[mm]
HSC
[mm]
R1SC
[mm]
H1SC
[mm]
SWSC
[mm]
DIST
[mm]
VER
[mm]
0205026000032
50
M27x2
27
24.835
2.000
27
32
28.0
32
35.5
38
66
80
37
118
0205026000032
5.00
6
0.6
3.0
5.0
48
0
0205026000040
63
M33x2
33
30.835
2.000
35
40
33.0
40
45.0
47
80
97
46
146
0205026000040
6.50
8
0.6
4.0
6.0
58
0
0205026000050
80
M42x2
42
39.835
2.000
40
50
41.0
50
54.5
58
96
120
57
179
0205026000050
8.00
10
1.0
5.0
8.0
72
0
0205026000063
100
M48x2
48
45.835
2.000
50
63
53.0
63
68.0
70
114
140
64
211
0205026000063
9.00
12
1.2
6.0
10.0
85
0
0205026000080
125
M64x3
64
60.752
3.000
65
80
67.0
80
85.0
90
148
180
86
270
0205026000080
12.00
16
1.6
8.0
14.0
108
0
0205026000090
140
M72x3
72
68.752
3.000
72
90
72.0
90
92.5
100
160
195
91
296
0205026000090
15.00
20
2.0
10.0
17.0
134
0
0205026000100
160
M80x3
80
76.752
3.000
80
100
85.0
100
105.5
110
178
210
96
322
0205026000100
15.00
20
2.0
10.0
17.0
134
0
0205026000110
180
M90x3
90
86.752
3.000
90
110
88.0
110
117.5
125
190
235
106
364
0205026000110
15.00
20
2.0
10.0
17.0
134
0
0205026000125
200
M100x3
110
96.752
3.000
110
125
103.0
125
132.5
135
200
260
113
405
0205026000125
18.00
24
2.4
12.0
19.0
150
0
0205026000160
250
M125x4
125
120.675
4.000
125
160
130.0
160
163.0
165
250
310
126
488
0205026000160
18.00
24
2.4
12.0
19.0
180
0
0205026000200
320
M160x4
160
155.670
4.000
160
200
162.0
200
209.0
215
320
390
161
620
0205026000200
22.50
30
3.0
15.5
22.0
220
0
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表