您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
English
QA認證資訊
目錄: Schmidt-Kupplung
Created: 27.10.2015
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Schmidt-Kupplung
Loewe GK Linear
Schmidt-Kupplung
Loewe GK
Powered by
CAD模型選擇
{schmidt_kupplung/5_loewe_gk/loewe_gk_linear_configurator_asmtab.prj},{NB=GK L 35 6 6},{TYP=GK L 35},{KL=1},{KR=1},{G1D1=6},{G2D2=6},{D1=35.0},{D2=35.0},{R=41},{L=37},{CNSMASSEXACT=0.09},{TKN=-},{TKMAX=-},{CT=-},{CTMAX=28},{KW=3},{VR=1.5},{VERS=2},{INFO=PDF Info},{INFOPATH=http://www.schmidt-kupplung.com/fileadmin/user_upload/Loewe_GK/Datenblatt_LoeweGK_Linear.pdf},{PPATH=assemblies/loewe_gk_config_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
LINA
明細表
TYP
Type
ⁿ/ₐ
CNSORDERNO
Order number
ⁿ/ₐ
D1
(Coupling) outer diameter
[mm]
D2
(Coupling) outer diameter
[mm]
R
Swing diameter at max. radial misalignment
[mm]
L
Coupling length
[mm]
L1
Total hub length
[mm]
L2
Total hub length
[mm]
FKA
Maximum axial loads
[N]
M
Screw size
ⁿ/ₐ
MA
Tightening torque
[Nm]
CA
Axial stiffness
[N/mm]
KW
Angular displacements
[°]
VR
Radial displacements
[mm]
GK L 27 M5 M5
GK L 27
GK L 27 M5 M5
27.0
27.0
33
36
10.5
10.5
800
-
-
16000
3
1.0
GK L 35 M6 M6
GK L 35
GK L 35 M6 M6
35.0
35.0
41
37
12.0
12.0
1000
-
-
11500
3
1.5
GK L 56 M10 M10
GK L 56
GK L 56 M10 M10
56.0
56.0
61
53
15.0
15.0
4000
-
-
32000
3
2.0
GK L 75 M12 M12
GK L 75
GK L 75 M12 M12
74.5
74.5
84
83
25.0
25.0
7500
-
-
43900
3
2.0
GK L 100 M16 M16
GK L 100
GK L 100 M16 M16
100.0
100.0
109
97
27.5
27.5
13000
-
-
61500
3
2.5
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
MAE-EL-KPL-RNT-ISAS - Elastic Couplings RNT, Material Grey Cast Iron GG25, ...
MÄDLER
10.04.2024
Outside diameter 82 - Single Disk-type Fiexibie Coupling
KUNLONG
10.01.2024
Schmidt-Kupplung
Schmidt-Kupplung
18.12.2023
CAPC - coupling-Chain coupling
SRD-FA
04.07.2022
LIN 523_ - Coupling
Robotunits
06.11.2023
Sensorfit
Schmidt-Kupplung
18.12.2023
Servoflex SFC
Schmidt-Kupplung
18.12.2023
KWK - Inkocross-coupling
INKOMA-GROUP
17.06.2022
QS-QSJ - Aluminum alloy single diaphragm coupling / high flexible clamping ...
HEFA
01.06.2024
HRK SSG - Standard press seal
HAUFF
21.07.2022
RZ - Wheel
Rollenbau
27.09.2017
DEG03_13 - Economical diaphragm coupling, aluminum alloy/stainless steel, s...
Yiheda 3D Electronic Gallery
09.05.2024
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表