您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
español
français
English
QA認證資訊
目錄: Steinel Normalien
Created: 04.02.2019
產品目錄的特殊屬性:
Changeable level-of-detail functionality considered
german, english, french
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 9.1
Steinel Normalien
SZ 6983 - Shape-cutting punch continuously shaped, oval without head
Steinel Normalien
4 Active elements
Powered by
CAD模型選擇
{steinel/activelemente_4/sz_6983.prj},{NB=SZ 6983.060x160x80},{WB=16},{A=6},{B=16.0-20.0},{BMIN=16.000},{BMAX=20.000},{S=2},{K=2.2},{X=060},{FUNC=Ejecting, Stamping, Cuting, Blanking}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
LINA
明細表
BESTNR
Order No.
ⁿ/ₐ
A
Length
[mm]
B
Length
[mm]
S
Grading
ⁿ/ₐ
K
Length
[mm]
X
[mm]
SZ 6983.010x020x80
SZ 6983.010x020x80
1
2.0-8.0
1
1.2
010
SZ 6983.020x030x80
SZ 6983.020x030x80
2
3.0 10.0
1
1.4
020
SZ 6983.030x040x80
SZ 6983.030x040x80
3
4.0-10.0
1
1.8
030
SZ 6983.040x050x80
SZ 6983.040x050x80
4
5.0-12.0
1
1.8
040
SZ 6983.050x060x80
SZ 6983.050x060x80
5
6.0-15.0
1
1.8
050
SZ 6983.060x070x80
SZ 6983.060x070x80
6
7.0-16.0
1
2.2
060
SZ 6983.060x160x80
SZ 6983.060x160x80
6
16.0-20.0
2
2.2
060
SZ 6983.070x080x80
SZ 6983.070x080x80
7
8.0-16.0
1
2.8
070
SZ 6983.070x160x80
SZ 6983.070x160x80
7
16.0-24.0
2
2.8
070
SZ 6983.080x090x80
SZ 6983.080x090x80
8
9.0-16.0
1
2.8
080
SZ 6983.080x160x80
SZ 6983.080x160x80
8
16.0-24.0
2
2.8
080
SZ 6983.090x100x80
SZ 6983.090x100x80
9
10.0-16.0
1
2.8
090
SZ 6983.090x160x80
SZ 6983.090x160x80
9
16.0-28.0
2
2.8
090
SZ 6983.100x110x80
SZ 6983.100x110x80
10
11.0-16.0
1
2.8
100
SZ 6983.100x160x80
SZ 6983.100x160x80
10
16.0-34.0
2
2.8
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
SZ 6392 - Shape-cutting bush with shoulder, rectangular
Steinel Normalien
14.05.2024
SZ 6982 - Shape-cutting punch continuously shaped, rectangular with head
Steinel Normalien
14.05.2024
SZ 6391 - Shape-cutting bush with shoulder, square
Steinel Normalien
14.05.2024
SZ 6393 - Shape-cutting bush with shoulder, oval
Steinel Normalien
14.05.2024
SZ 5693 - Shape-cutting punch with cylindrical head, oval
Steinel Normalien
14.05.2024
SZ 6139 - Cutting punch with conical head, made of HSS
Steinel Normalien
14.05.2024
SZ 5691 - Shape-cutting punch with cylindrical head, square
Steinel Normalien
14.05.2024
SZ 6993 - Shape-cutting punch continuously shaped, oval with head
Steinel Normalien
14.05.2024
SZ 6991 - Cutting punch continuously shaped, square, with head
Steinel Normalien
14.05.2024
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表