您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
English
QA認證資訊
目錄: Wolverine
Created: 21.04.2017
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Wolverine
AB3625-AB36120 - Cast Aluminium Standard Fixture Bases, 36 Series
Wolverine
Cast Aluminum Standard Fixture Bases
Powered by
CAD模型選擇
{wolverine/cast_aluminum_standard_fixture_bases/36_series.prj},{NB=AB3650},{W=36},{L=50},{H=4.00000000},{WT=213},{RIB=Z},{MAT=Cast Aluminium},{PRATYPE=Z}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
LINA
明細表
CN
Catalog No.
ⁿ/ₐ
W
[Inch]
L
[Inch]
H
[Inch]
WT
Wt.
[lbs.]
RIB
Rib Type
ⁿ/ₐ
MAT
Material
ⁿ/ₐ
AB3625
AB3625
36
25
3 1/2
90
Y
Cast Aluminium
AB3635
AB3635
36
35
3 1/2
134
Y
Cast Aluminium
AB3636
AB3636
36
36
3 1/2
139
Y
Cast Aluminium
AB3640
AB3640
36
40
3 1/2
157
Y
Cast Aluminium
AB3642
AB3642
36
42
3 1/2
167
Y
Cast Aluminium
AB3644
AB3644
36
44
3 1/2
179
Y
Cast Aluminium
AB3645
AB3645
36
45
3 1/2
187
Y
Cast Aluminium
AB3648
AB3648
36
48
4
209
Z
Cast Aluminium
AB3650
AB3650
36
50
4
213
Z
Cast Aluminium
AB3655
AB3655
36
55
4
223
Z
Cast Aluminium
AB3656
AB3656
36
56
4
229
Z
Cast Aluminium
AB3665
AB3665
36
65
4
242
Z
Cast Aluminium
AB3670
AB3670
36
70
4
253
Z
Cast Aluminium
AB3672
AB3672
36
72
4
260
Z
Cast Aluminium
AB3680
AB3680
36
80
4
269
Z
Cast Aluminium
AB36100
AB36100
36
100
4 1/2
460
ZX
Cast Aluminium
AB36108
AB36108
36
108
4 1/2
480
ZX
Cast Aluminium
AB36120
AB36120
36
120
4 1/2
570
ZX
Cast Aluminium
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表