您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
español
français
italiano
English
AS 3 1FG - Stainless Speed Controller with One-touch Fitting Universal Style
SMC
bp3_flow_control_equipment
Powered by
CAD模型選擇
{smc/bp3_flow_control_equipment/as_3_1fg.prj},{NB=AS4301FG-04-12(0)},{IDNR=},{MODEL=AS43x1FG-04-12},{MODEL1=AS43},{MODEL2=04-12},{CONTROL=0},{ROT=0},{OPTION=},{MADE=},{NUT=},{DM=12},{D=12.00},{T=R(PT)1/2},{TN=20.96},{TK=18.63},{H=24.0},{D1=20.9},{D2=28.6},{D3=19.4},{L1=26.8},{L2=52.0},{L3=36.3},{L4=61.7},{L5MAX=57.6},{L5MIN=50.1},{AMAX=49.6},{AMIN=42.1},{M1=22.0},{AA=4.5},{AB=3.5},{AC=6.5},{AD=14},{AE=21},{AF=10.6},{AG=11.4},{AH=4}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
DM
Tube O.D. size
ⁿ/ₐ
D
Tube O.D
[mm]
T
ⁿ/ₐ
H
[mm]
D1
[mm]
D2
[mm]
D3
[mm]
L1
[mm]
L2
[mm]
L3
[mm]
L4
[mm]
L5MAX
[mm]
L5MIN
[mm]
AMAX
[mm]
AMIN
[mm]
M1
[mm]
AS1301FG-M5-23(0)
3.2
3.20
M5
8.0
8.4
9.6
9.3
10.8
19.8
17.5
28.7
28.6
25.8
25.0
22.2
12.7
AS1301FG-M5-04(0)
4
4.00
M5
8.0
9.3
9.6
9.3
10.8
20.3
17.5
28.7
28.6
25.8
25.0
22.2
12.7
AS1301FG-M5-06(0)
6
6.00
M5
8.0
11.6
9.6
9.3
10.8
21.4
20.6
31.8
28.6
25.8
25.0
22.2
13.5
AS2301FG-01-23(0)
3.2
3.20
R(PT)1/8
12.0
8.4
14.2
9.3
13.1
24.4
17.5
31.8
36.1
31.1
32.1
27.1
12.7
AS2301FG-01-04(0)
4
4.00
R(PT)1/8
12.0
9.3
14.2
9.3
13.1
24.9
17.5
31.8
36.1
31.1
32.1
27.1
12.7
AS2301FG-01-06(0)
6
6.00
R(PT)1/8
12.0
11.6
14.2
10.9
14.0
26.9
22.9
37.2
36.1
31.1
32.1
27.1
13.5
AS2301FG-01-08(0)
8
8.00
R(PT)1/8
12.0
15.2
14.2
12.9
16.2
30.9
28.2
41.7
36.1
31.1
32.1
27.1
18.5
AS2301FG-02-04(0)
4
4.00
R(PT)1/4
17.0
10.4
18.5
10.9
16.2
30.6
21.9
40.1
40.4
35.4
34.4
29.4
16.0
AS2301FG-02-06(0)
6
6.00
R(PT)1/4
17.0
12.8
18.5
12.9
18.4
34.0
25.2
42.6
40.4
35.4
34.4
29.4
17.0
AS2301FG-02-08(0)
8
8.00
R(PT)1/4
17.0
15.2
18.5
12.9
18.3
35.2
28.2
45.6
40.4
35.4
34.4
29.4
18.5
AS2301FG-02-10(0)
10
10.00
R(PT)1/4
17.0
18.5
18.5
12.9
20.2
38.7
31.0
48.4
40.4
35.4
34.4
29.4
21.0
AS3301FG-02-06(0)
6
6.00
R(PT)1/4
19.0
12.8
23.0
12.9
20.6
38.5
25.2
47.0
48.8
43.8
42.8
37.8
17.0
AS3301FG-02-08(0)
8
8.00
R(PT)1/4
19.0
15.2
23.0
12.9
20.6
39.7
28.2
50.0
48.8
43.8
42.8
37.8
18.5
AS3301FG-02-10(0)
10
10.00
R(PT)1/4
19.0
18.5
23.0
16.2
23.0
43.7
32.6
54.4
48.8
43.8
42.8
37.8
21.0
AS3301FG-02-12(0)
12
12.00
R(PT)1/4
19.0
20.9
23.0
16.2
23.0
44.9
34.4
56.2
48.8
43.8
42.8
37.8
22.0
AS3301FG-03-06(0)
6
6.00
R(PT)3/8
19.0
12.8
23.0
12.9
20.6
38.5
25.2
46.1
46.5
41.5
40.0
35.0
17.0
AS3301FG-03-08(0)
8
8.00
R(PT)3/8
19.0
15.2
23.0
12.9
20.6
39.7
28.2
49.1
46.5
41.5
40.0
35.0
18.5
AS3301FG-03-10(0)
10
10.00
R(PT)3/8
19.0
18.5
23.0
16.2
23.0
43.7
32.6
53.5
46.5
41.5
40.0
35.0
21.0
AS3301FG-03-12(0)
12
12.00
R(PT)3/8
19.0
20.9
23.0
16.2
23.0
44.9
34.4
55.3
46.5
41.5
40.0
35.0
22.0
AS4301FG-04-10(0)
10
10.00
R(PT)1/2
24.0
18.5
28.6
16.2
25.8
49.4
32.6
58.0
57.6
50.1
49.6
42.1
21.0
AS4301FG-04-12(0)
12
12.00
R(PT)1/2
24.0
20.9
28.6
19.4
26.8
52.0
36.3
61.7
57.6
50.1
49.6
42.1
22.0
AS1301FG-U10/32-01(0)
1/8"
3.17
10-32UNF
8.0
8.4
9.6
9.3
10.8
19.8
17.5
28.7
28.6
25.8
25.0
22.2
12.7
AS1301FG-U10/32-03(0)
5/32"
3.96
10-32UNF
8.0
9.3
9.6
9.3
10.8
20.3
17.5
28.7
28.6
25.8
25.0
22.2
12.7
AS1301FG-U10/32-05(0)
3/16"
4.76
10-32UNF
8.0
11.4
9.6
9.3
10.8
21.3
23.3
34.5
28.6
25.8
25.0
22.2
16.5
AS1301FG-U10/32-07(0)
1/4"
6.35
10-32UNF
8.0
12.0
9.6
9.3
10.8
21.6
20.7
31.9
28.6
25.8
25.0
22.2
13.7
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
ASD_30F - With One Touch Fittings Resin Body
SMC
26.04.2024
ASD_30F-D - Speed Controller Adjustable by Flat Head Screwdriver with One-t...
SMC
28.09.2023
AS_E - Metal Body In-line Type (1/8,1/4,3/8 Standard)
SMC
14.01.2022
ASD_30F-T - Tamper Proof Dual Speed Controller with One-touch Fittings
SMC
28.09.2023
AS_2_1FG - Stainless Speed Controller with One-touch Fitting Elbow Style
SMC
26.09.2023
AS_3_1F - Universal Type
SMC
28.09.2023
ASQ - Air Saving Valve Flow Valve
SMC
26.09.2023
AS_0 - Speed Controller Standard Style In-line
SMC
26.09.2023
AQ_F - With One-touch Fittings With Exhaust Port Fitting
SMC
10.01.2022
AS_3_1FE - Speed Controller with Residual Pressure Release Valve with One-t...
SMC
26.09.2023
AS_2_1FP - With One Touch Fittings Elbow Type
SMC
06.05.2024
AS3500 - Speed Controller Standard
SMC
28.09.2023
TH900/TH900CH - Pilot gages
Märkische Stanz-Partner
02.06.2020
TH 751 - Ejector, DIN 1530 Form D
Märkische Stanz-Partner
31.08.2021
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表