您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
日本語
English
Spherical type (Make to order manufacturing)
NTN Corporation
Oil Retaining bearings <BEARPHITE>
Powered by
CAD模型選擇
{ntn/oil_retaining_bearings/orb_spherical_type.prj},{NB=B-A5-32},{D=5.0},{ORDER=B-A5-32},{D1=9.80},{L=7.0},{S=10},{C=0.2},{INFO=Caution}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
D
Inside Diameter
[mm]
ORDER
Order number
ⁿ/ₐ
D1
Outside Diameter
[mm]
L
Length
[mm]
S
Diameter
[mm]
C
chamfer
[mm]
B-A1Z1
1.5
B-A1Z1
6.95
4.0
7
0.1
B-A2-18
2.0
B-A2-18
5.00
3.0
5
0.1
B-A2-1009
2.0
B-A2-1009
5.00
3.0
5
0.1
B-A2-12
2.0
B-A2-12
6.00
2.5
6
0.1
B-A2-29
2.0
B-A2-29
6.95
4.0
7
0.1
B-A2Z16
2.5
B-A2Z16
6.90
4.0
7
0.1
B-A3-11
3.0
B-A3-11
6.84
4.5
7
0.1
B-A3-7
3.0
B-A3-7
6.90
4.0
7
0.1
B-A3-4
3.0
B-A3-4
6.90
4.0
7
0.1
B-A3-16
3.0
B-A3-16
8.00
5.0
8
0.1
B-A3-10
3.0
B-A3-10
8.80
6.0
9
0.1
B-A3Z6
3.5
B-A3Z6
7.80
5.6
8
0.1
B-A3Z8
3.5
B-A3Z8
7.80
6.0
8
0.1
B-A4-29
4.0
B-A4-29
7.80
6.0
8
0.2
B-A4-22
4.0
B-A4-22
7.80
6.0
8
0.2
B-A4-1038-A
4.0
B-A4-1038-A
7.95
5.4
8
0.2
B-A4-11
4.0
B-A4-11
7.95
5.4
8
0.2
B-A4-24
4.0
B-A4-24
9.00
6.0
9
0.2
B-A4-57
4.0
B-A4-57
9.80
7.0
10
0.2
B-A4Z11
4.5
B-A4Z11
8.90
6.5
9
0.2
B-A4Z1
4.5
B-A4Z1
10.70
8.0
11
0.2
B-A4Z13
4.8
B-A4Z13
10.80
8.0
11
0.2
B-A5-32
5.0
B-A5-32
9.80
7.0
10
0.2
B-A5-11
5.0
B-A5-11
9.90
7.0
10
0.2
B-A5-41
5.0
B-A5-41
9.90
7.0
10
0.2
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
Open type
NTN Corporation
17.10.2023
Shielded type ZZ
NTN Corporation
17.10.2023
Non-contact sealed type LLB
NTN Corporation
17.10.2023
Steel, Thin Face Spur Gears (SSAY)
KHK KOHARA GEAR
12.04.2024
Ground Spur Pinion Shafts (SSGS)
KHK KOHARA GEAR
12.04.2024
Sleeve Bearing (ARE,AR)
NTN Corporation
17.10.2023
Sleeve Bearing with flange (ARF)
NTN Corporation
17.10.2023
Sleeve Bearing with flange (BRF)
NTN Corporation
17.10.2023
Type BC - Block Shaft Couplings
OEP Couplings
03.10.2013
3/2 way solenoid valve NO type 82S - body brass, DN 1,2 - 1,5, G1/8
SVS Automation
09.06.2022
Type SC - Jaw Shaft Couplings
OEP Couplings
31.05.2012
Type RS - Rigid Coupling with Set Screws
OEP Couplings
04.10.2013
Type OC - Oldham Flexibile Shaft Couplings
OEP Couplings
03.10.2013
Type SN6,S6
NTN Corporation
02.11.2023
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表