您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
español
français
italiano
português
English
QA認證資訊
目錄: Boteco
Created: 26.01.2016
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Boteco
B410 - ALUMINUM ROUND HANDLE NATURAL SILVER ANODISED VERSION
Boteco
BRIDGE HANDLES
Powered by
CAD模型選擇
{boteco/maniglie/b410.prj},{NB=B410120.A10M0599},{SHA256=V+lXXrsBx/2BOCWIvFImgi+DtNFfz9Gxlq3v1W/ox0s=},{INAME=b4101202ea10m0599},{NAME=b410120.a10m0599},{NNCUSTOM=B410},{NTCUSTOM=ALUMINUM ROUND HANDLE NATURAL SILVER ANODISED VERSION},{NBCUSTOM=B410120.A10M0599},{LINACUSTOM=B410120.A10M0599},{STEPFILE=B410120_A10M0501.step},{PNGFILE=B410.png},{DWGFILE=B410.dwg},{CODE=B410120.A10M0599},{MIS01=130},{MIS02=120},{MIS03=40},{MIS04=10},{MIS05=9},{MIS06=M05},{MIS07=36},{MIS08=500},{MIS09=500}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
LINA
明細表
CODE
Art.
ⁿ/ₐ
MIS01
L
[mm]
MIS02
I
[mm]
MIS03
H
[mm]
MIS04
B/C
[mm]
MIS05
Q
[mm]
MIS06
d1
[mm]
MIS07
Weight
[g]
MIS08
F1
[N]
MIS09
F2
[N]
B410055.A10M0501
B410055.A10M0501
65
55
40
10
9
M05
22
500
500
B410055.A10M0599
B410055.A10M0599
65
55
40
10
9
M05
22
500
500
B410088.A10M0501
B410088.A10M0501
98
88
40
10
9
M05
28
500
500
B410088.A10M0599
B410088.A10M0599
98
88
40
10
9
M05
28
500
500
B410100.A10M0501
B410100.A10M0501
110
100
40
10
9
M05
31
500
500
B410100.A10M0599
B410100.A10M0599
110
100
40
10
9
M05
31
500
500
B410120.A10M0501
B410120.A10M0501
130
120
40
10
9
M05
36
500
500
B410120.A10M0599
B410120.A10M0599
130
120
40
10
9
M05
36
500
500
B410180.A10M0501
B410180.A10M0501
190
180
40
10
9
M05
48
500
500
B410180.A10M0599
B410180.A10M0599
190
180
40
10
9
M05
48
500
500
B410200.A10M0501
B410200.A10M0501
210
200
40
10
9
M05
52
500
500
B410200.A10M0599
B410200.A10M0599
210
200
40
10
9
M05
52
500
500
B410235.A10M0501
B410235.A10M0501
245
235
40
10
9
M05
62
500
500
B410235.A10M0599
B410235.A10M0599
245
235
40
10
9
M05
62
500
500
B410250.A10M0501
B410250.A10M0501
260
250
40
10
9
M05
66
500
500
B410250.A10M0599
B410250.A10M0599
260
250
40
10
9
M05
66
500
500
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
B412 - CHROME-PLATED STEEL ROUND HANDLE
Boteco
17.11.2021
B236 - SOLID HANDLE WITH THREADED INSERT
Boteco
17.11.2021
K0206 - Pull Handles stainless steel, round profile
KIPP USA
21.05.2024
B350 CIN - MANIGLIA CON TUBO D.30 IN ACCIAIO INOX CON FINALI VERTICALI
Boteco
17.11.2021
B0322 - Pull handles stainless steel
Blohm
08.05.2024
1-243-005x - Stainless Steel Roundbar Handles
HepcoMotion
20.12.2023
B320 - BRIDGE HANDLE WITH TUBE D.20
Boteco
17.11.2021
GN425.3 - Stainless Steel-Cabinet "U" handles, without thread, for welding
Berger Tools
04.04.2023
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表