您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
English
QA認證資訊
目錄: Brennan Industries
Created: 08.09.2017
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Brennan Industries
C2700 - BT-BT Bulkhead Union
Brennan Industries
Flareless Bite Type Fittings
Powered by
CAD模型選擇
{brennan/flareless_bite_type_fittings/c2700.prj},{NB=C2700-08-08},{DN=08},{OD=1/2},{B1=3/4-16},{A2=3/4-16},{MAT=},{B1D=0.422},{B2D=0.422},{K=0.305},{L=2.220},{C1=1.000},{C2=1.000},{AB2=0.514},{BB2=1.022},{CB2=0.094},{DB2=0.840},{EB2=0.660},{FB2=0.750},{FHEXB2=0.875},{GB2=0.310},{MB2=0.318},{KB2=0.305},{ODB2=0.505}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
LINA
明細表
PN
Part Number
ⁿ/ₐ
OD
Tube O.D.
[Inch]
B1
B1 Thread
ⁿ/ₐ
A2
A2 Thread
ⁿ/ₐ
B1D
B1 Drill
[Inch]
B2D
B2 Drill
[Inch]
K
K Depth
[Inch]
L
L Length
[Inch]
C1
C1 Hex
[Inch]
C2
C2 Hex
[Inch]
C2700-03-03
C2700-03-03
3/16
3/8-24
3/8-24
0.125
0.125
0.234
1.800
0.625
0.625
C2700-04-04
C2700-04-04
1/4
7/16-20
7/16-20
0.203
0.203
0.234
1.890
0.688
0.688
C2700-06-06
C2700-06-06
3/8
9/16-18
9/16-18
0.281
0.281
0.250
1.980
0.813
0.813
C2700-08-08
C2700-08-08
1/2
3/4-16
3/4-16
0.422
0.422
0.305
2.220
1.000
1.000
C2700-10-10-SS
C2700-10-10-SS
5/8
7/8-14
7/8-14
0.500
0.500
0.350
2.480
1.125
1.125
C2700-12-12
C2700-12-12
3/4
1 1/16-12
1 1/16-12
0.656
0.656
0.350
2.720
1.375
1.375
C2700-14-14
C2700-14-14
7/8
1 3/16-12
1 3/16-12
0.719
0.719
0.350
2.720
1.500
1.500
C2700-16-16
C2700-16-16
1
1 5/16-12
1 5/16-12
0.875
0.875
0.415
2.720
1.625
1.625
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
X-K-MGM - Bulkhead fitting with locknut
Gates Tube Fittings
14.10.2021
2706 - MP-MJ Bulkhead Straight
Brennan Industries
28.01.2021
C2707 - BT-MJ Bulkhead Straight
Brennan Industries
28.01.2021
FS2764 - MFS Bulkhead-MORB Straight
Brennan Industries
28.01.2021
SO 51524 - Panel mount union max. panel thickness 16 mm
SERTO
30.04.2024
2708-LN - MP-MP Straight Bulkhead W/ Lock Nut
Brennan Industries
26.01.2021
C2706 - MP-BT Bulkhead Straight
Brennan Industries
28.01.2021
AMF 6994-14 - Bulkhead fitting, straight
AMF - ANDREAS MAIER Fellbach
11.12.2023
NC-GSV-..L/S - Bulkhead fittings
EXMAR
15.11.2021
Straight bulkhead coupling, ISO 8431-1-BHS LN - Tube connector on both side...
VOSS
11.04.2023
D416 - Bulkhead Connector
AIRWORK
27.06.2022
F 93 ( ISO 8434-6 ) - Components/ Adaptors; Straight bulkhead connector BSP...
VOSS
14.04.2021
SO 51521 - Panel mount union max. panel thickness 5 mm
SERTO
11.03.2024
WMK4WL4NM Adapter - Adapters Bulkhead union
Parker
31.05.2022
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表