您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
English
QA認證資訊
目錄: igus
Created: 19.03.2013
產品目錄的特殊屬性:
german, english
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
igus
Series 400 - Crossbars every link - openable from both sides - for particularly demanding applications
igus
E-Ketten®
System E4/00 Energy Chains
Series 400
Powered by
CAD模型選擇
{igus/e_ketten/system_e4_00_e_ketten/serie_400/series_400_asmtab.prj},{NB=0.728 m 400.30.135.0 (0,0,1,0,0,200,0,0,-118,-,-,-,-,-)},{INFO=INFO},{BI=300},{BA=334},{SIZE=30},{R=135},{EBA=0},{EB=0},{BI2=0},{BI3=0},{LK=1},{FPMVW=0},{DELTAM=0},{S=200},{GEWLK=0},{AKG=0},{PM=-118.0},{FARBE=0},{AM=0},{AMAUS=-},{AF=0},{AFAUS=-},{CNSMASSEXACT1=5.29},{T=91.000},{KGH=84.000},{A=42.000},{PPATH=assemblies/series_400_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
ARTNR
Part no.
ⁿ/ₐ
BI
Inner width Bi
[mm]
BA
Outer width Ba
[mm]
ES
Effective travel distance
[mm]
BKL
Calculated chain length
[mm]
AKG1
Number of links
ⁿ/ₐ
H
Nominal height
[mm]
D
Overlength Energy Chain radius in final position including safety
[mm]
K
Pi x R + safety
[mm]
H2
Height
[mm]
D2
Excess length on long travel lengths including safety, gliding
[mm]
K2
Additional safety
[mm]
DELTACL
ΔCL - Offset fixed point
[mm]
CNSMASSEXACT
Weight
[kg]
0.728 m 400.05.135.0 (-,-...
400.05
50
84
236
728.0
8
354
314
610
0
0
0
0
2.504
0.728 m 400.06.135.0 (-,-...
400.06
65
99
236
728.0
8
354
314
610
0
0
0
0
2.548
0.728 m 400.07.135.0 (-,-...
400.07
75
109
236
728.0
8
354
314
610
0
0
0
0
2.570
0.728 m 400.08.135.0 (-,-...
400.08
87
121
236
728.0
8
354
314
610
0
0
0
0
2.592
0.728 m 400.10.135.0 (-,-...
400.10
100
134
236
728.0
8
354
314
610
0
0
0
0
2.701
0.728 m 400.11.135.0 (-,-...
400.11
112
147
236
728.0
8
354
314
610
0
0
0
0
2.796
0.728 m 400.12.135.0 (-,-...
400.12
125
159
236
728.0
8
354
314
610
0
0
0
0
2.846
0.728 m 400.13.135.0 (-,-...
400.13
137
172
236
728.0
8
354
314
610
0
0
0
0
2.941
0.728 m 400.15.135.0 (-,-...
400.15
150
184
236
728.0
8
354
314
610
0
0
0
0
2.985
0.728 m 400.16.135.0 (-,-...
400.16
162
197
236
728.0
8
354
314
610
0
0
0
0
3.065
0.728 m 400.17.135.0 (-,-...
400.17
175
209
236
728.0
8
354
314
610
0
0
0
0
3.145
0.728 m 400.18.135.0 (-,-...
400.18
187
222
236
728.0
8
354
314
610
0
0
0
0
3.225
0.728 m 400.20.135.0 (-,-...
400.20
200
234
236
728.0
8
354
314
610
0
0
0
0
3.247
0.728 m 400.21.135.0 (-,-...
400.21
212
247
236
728.0
8
354
314
610
0
0
0
0
3.327
0.728 m 400.22.135.0 (-,-...
400.22
225
259
236
728.0
8
354
314
610
0
0
0
0
3.371
0.728 m 400.23.135.0 (-,-...
400.23
237
272
236
728.0
8
354
314
610
0
0
0
0
3.465
0.728 m 400.25.135.0 (-,-...
400.25
250
284
236
728.0
8
354
314
610
0
0
0
0
3.531
0.728 m 400.26.135.0 (-,-...
400.26
262
297
236
728.0
8
354
314
610
0
0
0
0
3.596
0.728 m 400.27.135.0 (-,-...
400.27
275
309
236
728.0
8
354
314
610
0
0
0
0
3.676
0.728 m 400.28.135.0 (-,-...
400.28
287
322
236
728.0
8
354
314
610
0
0
0
0
3.691
0.728 m 400.30.135.0 (-,-...
400.30
300
334
236
728.0
8
354
314
610
0
0
0
0
3.851
0.728 m 400.31.135.0 (-,-...
400.31
312
347
236
728.0
8
354
314
610
0
0
0
0
3.851
0.728 m 400.32.135.0 (-,-...
400.32
325
359
236
728.0
8
354
314
610
0
0
0
0
3.917
0.728 m 400.33.135.0 (-,-...
400.33
337
372
236
728.0
8
354
314
610
0
0
0
0
4.048
0.728 m 400.35.135.0 (-,-...
400.35
350
384
236
728.0
8
354
314
610
0
0
0
0
4.157
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表