您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
English
QA認證資訊
目錄: igus
Created: 19.03.2013
產品目錄的特殊屬性:
german, english
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
igus
Series 15050 - Crossbars every link - Crossbars removable along the inner and outer radius
igus
E-Ketten®
System E4/light Energy Chains
Series 15050
Powered by
CAD模型選擇
{igus/e_ketten/system_e4_light_e_ketten/serie_15050/series_15050_asmtab.prj},{NB=0.819 m 15050.30.150.0 (0,0,1,0,0,200,0,0,-164,-,-,-,-,-)},{INFO=INFO},{BI=300},{BA=330},{R=150},{EBA=0},{EB=0},{BI2=0},{BI3=0},{LK=1},{FPMVW=0},{DELTAM=0},{S=200},{GEWLK=0},{AKG=0},{PM=-164.0},{QO=},{GD=},{FARBE=0},{XXL=},{ESD=},{NC=},{AM=0},{AMAUS=-},{AF=0},{AFAUS=-},{CNSMASSEXACT1=5.76},{T=91.000},{KGH=108.000},{SIZE=30},{A=54.000},{PPATH=assemblies/series_15050_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
ARTNR
Part no.
ⁿ/ₐ
BI
Inner width Bi
[mm]
BA
Outer width Ba
[mm]
ES
Effective travel distance
[mm]
BKL
Calculated chain length
[mm]
AKG1
Number of links
ⁿ/ₐ
H
Nominal height
[mm]
D
Overlength Energy Chain radius in final position including safety
[mm]
K
Pi x R + safety
[mm]
H2
Height
[mm]
D2
Excess length on long travel lengths including safety, gliding
[mm]
K2
Additional safety
[mm]
DELTACL
?CL - Offset fixed point
[mm]
CNSMASSEXACT
Weight
[kg]
0.819 m 15050.05.150.0 (-...
15050.05
50
80
328
819.0
9
408
341
655
0
0
0
0
3.153
0.819 m 15050.06.150.0 (-...
15050.06
65
95
328
819.0
9
408
341
655
0
0
0
0
3.235
0.819 m 15050.07.150.0 (-...
15050.07
75
105
328
819.0
9
408
341
655
0
0
0
0
3.276
0.819 m 15050.08.150.0 (-...
15050.08
87
117
328
819.0
9
408
341
655
0
0
0
0
3.317
0.819 m 15050.10.150.0 (-...
15050.10
100
130
328
819.0
9
408
341
655
0
0
0
0
3.423
0.819 m 15050.11.150.0 (-...
15050.11
112
143
328
819.0
9
408
341
655
0
0
0
0
3.530
0.819 m 15050.12.150.0 (-...
15050.12
125
155
328
819.0
9
408
341
655
0
0
0
0
3.587
0.819 m 15050.13.150.0 (-...
15050.13
137
168
328
819.0
9
408
341
655
0
0
0
0
3.694
0.819 m 15050.15.150.0 (-...
15050.15
150
180
328
819.0
9
408
341
655
0
0
0
0
3.751
0.819 m 15050.16.150.0 (-...
15050.16
162
193
328
819.0
9
408
341
655
0
0
0
0
3.841
0.819 m 15050.17.150.0 (-...
15050.17
175
205
328
819.0
9
408
341
655
0
0
0
0
3.931
0.819 m 15050.18.150.0 (-...
15050.18
187
218
328
819.0
9
408
341
655
0
0
0
0
4.021
0.819 m 15050.20.150.0 (-...
15050.20
200
230
328
819.0
9
408
341
655
0
0
0
0
4.038
0.819 m 15050.21.150.0 (-...
15050.21
212
243
328
819.0
9
408
341
655
0
0
0
0
4.128
0.819 m 15050.22.150.0 (-...
15050.22
225
255
328
819.0
9
408
341
655
0
0
0
0
4.177
0.819 m 15050.23.150.0 (-...
15050.23
237
268
328
819.0
9
408
341
655
0
0
0
0
4.292
0.819 m 15050.25.150.0 (-...
15050.25
250
280
328
819.0
9
408
341
655
0
0
0
0
4.357
0.819 m 15050.26.150.0 (-...
15050.26
262
293
328
819.0
9
408
341
655
0
0
0
0
4.431
0.819 m 15050.27.150.0 (-...
15050.27
275
305
328
819.0
9
408
341
655
0
0
0
0
4.521
0.819 m 15050.28.150.0 (-...
15050.28
287
318
328
819.0
9
408
341
655
0
0
0
0
4.537
0.819 m 15050.30.150.0 (-...
15050.30
300
330
328
819.0
9
408
341
655
0
0
0
0
4.717
0.819 m 15050.31.150.0 (-...
15050.31
312
343
328
819.0
9
408
341
655
0
0
0
0
4.750
0.819 m 15050.32.150.0 (-...
15050.32
325
355
328
819.0
9
408
341
655
0
0
0
0
4.791
0.819 m 15050.33.150.0 (-...
15050.33
337
368
328
819.0
9
408
341
655
0
0
0
0
4.939
0.819 m 15050.35.150.0 (-...
15050.35
350
380
328
819.0
9
408
341
655
0
0
0
0
5.061
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表