您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
English
QA認證資訊
目錄: Eaton's CAD
Created: 19.09.2017
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Eaton's CAD
Thermal overload relay [EC000106] Basic version and enhancement
Eaton's CAD
Industrial control, drives, automation and sensors
Control Relays and Timers
23234
Powered by
CAD模型選擇
{eaton_cad/23126/23160/23234/24375.prj},{NB=000245},{PLID=000245},{NETTO_WEIGHT=0.77400},{EF007357=690},{EF001377=1},{EF001376=1},{EF003531=0},{CUSTOMS_TARIFF_NUMBER1=85363030},{PREVIEW=../../../_pool_/72/20/a7/24375_preview_40.png},{MANUTYPEDESC=ZW7-63},{DESCSHORT=Current transformer-operated overload relay, 42-63A, 1N/O+1N/C}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
LINA
明細表
PLID
ⁿ/ₐ
MANUTYPEDESC
Manufacturer Type Description
ⁿ/ₐ
DESCSHORT
Short Description
ⁿ/ₐ
DESCLONG
Long Description
ⁿ/ₐ
INTNO
International product number
ⁿ/ₐ
NETTO_WEIGHT
Netto weight
[kg]
ECLASS_13_0
ⁿ/ₐ
ETIM_9_0
ⁿ/ₐ
EF008211
Adjustable current range
[A]
EF007357
Max. rated operation voltage Ue
[V]
EF000003
Mounting method
ⁿ/ₐ
EF006819
Type of electrical connection of main circuit
ⁿ/ₐ
EF001377
Number of auxiliary contacts as normally closed contact
ⁿ/ₐ
EF001376
Number of auxiliary contacts as normally open contact
ⁿ/ₐ
EF003531
Number of auxiliary contacts as change-over contact
ⁿ/ₐ
EF006668
Release class
ⁿ/ₐ
EF011940
Reset function input
ⁿ/ₐ
EF011941
Reset function automatic
ⁿ/ₐ
EF011942
Reset function push-button
ⁿ/ₐ
052448
052448
ZW7-290
Current transformer-opera...
Current transformer-opera...
4015080524489
0.62200
Thermal overload relay [A...
Thermal overload relay [E...
190 - 290
690
Separate positioning
Screw connection
1
1
0
Other
false
true
true
045329
045329
ZW7-400
Current transformer-opera...
Current transformer-opera...
4015080453291
0.63900
Thermal overload relay [A...
Thermal overload relay [E...
270 - 400
690
Separate positioning
Screw connection
1
1
0
Other
false
true
true
050075
050075
ZW7-630
Current transformer-opera...
Current transformer-opera...
4015080500759
0.64000
Thermal overload relay [A...
Thermal overload relay [E...
420 - 630
690
Separate positioning
Screw connection
1
1
0
Other
false
true
true
000245
000245
ZW7-63
Current transformer-opera...
Current transformer-opera...
4015080002451
0.77400
Thermal overload relay [A...
Thermal overload relay [E...
42 - 63
690
Separate positioning
Screw connection
1
1
0
Other
false
true
true
007364
007364
ZW7-160
Current transformer-opera...
Current transformer-opera...
4015080073642
0.72400
Thermal overload relay [A...
Thermal overload relay [E...
110 - 160
690
Separate positioning
Screw connection
1
1
0
Other
false
true
true
009737
009737
ZW7-240
Current transformer-opera...
Current transformer-opera...
4015080097372
0.62200
Thermal overload relay [A...
Thermal overload relay [E...
160 - 240
690
Separate positioning
Screw connection
1
1
0
Other
false
true
true
004991
004991
ZW7-125
Current transformer-opera...
Current transformer-opera...
4015080049913
0.72400
Thermal overload relay [A...
Thermal overload relay [E...
85 - 125
690
Separate positioning
Screw connection
1
1
0
Other
false
true
true
002618
002618
ZW7-90
Current transformer-opera...
Current transformer-opera...
4015080026181
0.88500
Thermal overload relay [A...
Thermal overload relay [E...
60 - 90
690
Separate positioning
Screw connection
1
1
0
Other
false
true
true
047702
047702
ZW7-540
Current transformer-opera...
Current transformer-opera...
4015080477020
0.63900
Thermal overload relay [A...
Thermal overload relay [E...
360 - 540
690
Separate positioning
Screw connection
1
1
0
Other
false
true
true
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表