您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
中文
中文
0168-13XX - Barrier terminal blocks,Screw Connection,Pitch:8.50mm,M3.5,300V,20A
DINKLE
栅板式端子
贯通式
Powered by
CAD模型選擇
{dinkle/barrier20terminal20blocks/panel20feed-through/0168-13xx.prj},{NB=0168-1306},{NAME=0168-1306},{PREVIEW=../../_pool_/68/fb/0168-13xx.png},{PTTE=Panel Feed Through Terminal Blocks},{PH=8.50},{CR=BLACK (default)},{CNMD=Screw Connection},{TEOFLG=With mounting flange},{LH=72.5},{WH=18.15},{HH=34},{CTDM=6},{NROFPS=06P},{LL=1},{CNPS=12},{IGML=PBT},{IGMLGP=IIIa},{UL94FR=V0},{INRE=≥1000MΩ at DC 500V},{CRML=COPPER ALLOY},{POCS=Tin PLATED},{RDVE=400},{RDCT=32},{RDVE2_2=630},{RDVE3_2=600},{RDVE3_3=400},{RIV2_2=6},{RIV3_2=6},{RIV3_3=6},{CCSS_MIN=0.34},{CCSS_MAX=4},{CCSSD_MIN=0.34},{CCSSD_MAX=4},{CWSCSS_MIN=0.34},{CWSCSS_MAX=2.5},{CWSCSSD_MAX=4},{RV_UL_CUL_B=300},{RC_UL_CUL_B=20},{RV_UL_CUL_C=300},{RC_UL_CUL_C=20},{MIN_WCAT_UL_CUL=22},{MAX_WCAT_UL_CUL=12}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
LINA
明細表
NAME
品名
ⁿ/ₐ
PTTE
产品类型
ⁿ/ₐ
PH
间距
[mm]
CR
产品颜色
ⁿ/ₐ
CNMD
接线方式
ⁿ/ₐ
TEOFLG
固定方式
ⁿ/ₐ
LH
产品长度
[mm]
WH
产品宽度
[mm]
HH
产品高度
[mm]
CTDM
电位数
ⁿ/ₐ
NROFPS
产品点数
ⁿ/ₐ
LL
产品层数
ⁿ/ₐ
CNPS
连接点数
ⁿ/ₐ
IGML
绝缘材料
ⁿ/ₐ
IGMLGP
绝缘材料组别
ⁿ/ₐ
UL94FR
阻燃等级,符合UL94
ⁿ/ₐ
INRE
绝缘阻抗
ⁿ/ₐ
CRML
导体材料
ⁿ/ₐ
POCS
导体表面镀层
ⁿ/ₐ
RDVE
额定电压
[V]
RDCT
额定电流
[A]
RDVE2_2
额定电压(II/2)
[V]
RDVE3_2
额定电压(III/2)
[V]
RDVE3_3
额定电压(III/3)
[V]
RIV2_2
额定冲击电压(II/2)
[kV]
RIV3_2
额定冲击电压(III/2)
[kV]
RIV3_3
额定冲击电压(III/3)
[kV]
CCSS_MIN
最小硬质导线横截面积
[mm²]
CCSS_MAX
最大硬质导线横截面积
[mm²]
CCSSD_MIN
最小柔性导线横截面积
[mm²]
CCSSD_MAX
最大柔性导线横截面积
[mm²]
CWSCSS_MIN
具有相同截面积的二根最小硬质导线横截面积
[mm²]
CWSCSS_MAX
具有相同截面积的二根最大硬质导线横截面积
[mm²]
CWSCSSD_MAX
具有相同截面积的二根最大柔性导线横截面积
[mm²]
RV_UL_CUL_B
额定电压 (UL/CUL标准B组)
[V]
RC_UL_CUL_B
额定电流 (UL/CUL标准B组)
[A]
RV_UL_CUL_C
额定电压 (UL/CUL标准C组)
[V]
RC_UL_CUL_C
额定电流 (UL/CUL标准C组)
[A]
MIN_WCAT_UL_CUL
最小導線,符合UL/CUL
[AWG]
MAX_WCAT_UL_CUL
最大導線,符合UL/CUL
[AWG]
MIN_SWCAT_UL_CUL
最小硬质導線,符合UL/CUL
[AWG]
MAX_SWCAT_UL_CUL
最大硬质導線,符合UL/CUL
[AWG]
SRSE
螺丝刀规格
ⁿ/ₐ
TT_MIN
最小扭矩
[N.m]
TT_MAX
最大扭矩
[N.m]
SGLH
剥线长度
[mm]
BOTHP
手背接触防护IP10
ⁿ/ₐ
OGTE_MAX
最高工作温度
[℃]
OGTE_MIN
最低工作温度
[℃]
UL_R
UL认证
ⁿ/ₐ
ROHS_A
RoHS许可
ⁿ/ₐ
0168-1302
0168-1302
Panel Feed Through Termin...
8.50
BLACK (default)
Screw Connection
With mounting flange
38.5
18.15
34
2
02P
1
4
PBT
IIIa
V0
≥1000MΩ at DC 500V
COPPER ALLOY
Tin PLATED
400
32
630
600
400
6
6
6
0.34
4
0.34
4
0.34
2.5
4
300
20
300
20
22
12
22
12
0.8x4.0,PH2
0.5
1
8~9
YES
120
-40
YES
YES
0168-1303
0168-1303
Panel Feed Through Termin...
8.50
BLACK (default)
Screw Connection
With mounting flange
47
18.15
34
3
03P
1
6
PBT
IIIa
V0
≥1000MΩ at DC 500V
COPPER ALLOY
Tin PLATED
400
32
630
600
400
6
6
6
0.34
4
0.34
4
0.34
2.5
4
300
20
300
20
22
12
22
12
0.8x4.0,PH2
0.5
1
8~9
YES
120
-40
YES
YES
0168-1310
0168-1310
Panel Feed Through Termin...
8.50
BLACK (default)
Screw Connection
With mounting flange
106.5
18.15
34
10
10P
1
20
PBT
IIIa
V0
≥1000MΩ at DC 500V
COPPER ALLOY
Tin PLATED
400
32
630
600
400
6
6
6
0.34
4
0.34
4
0.34
2.5
4
300
20
300
20
22
12
22
12
0.8x4.0,PH2
0.5
1
8~9
YES
120
-40
YES
YES
0168-1311
0168-1311
Panel Feed Through Termin...
8.50
BLACK (default)
Screw Connection
With mounting flange
115
18.15
34
11
11P
1
22
PBT
IIIa
V0
≥1000MΩ at DC 500V
COPPER ALLOY
Tin PLATED
400
32
630
600
400
6
6
6
0.34
4
0.34
4
0.34
2.5
4
300
20
300
20
22
12
22
12
0.8x4.0,PH2
0.5
1
8~9
YES
120
-40
YES
YES
0168-1304
0168-1304
Panel Feed Through Termin...
8.50
BLACK (default)
Screw Connection
With mounting flange
55.5
18.15
34
4
04P
1
8
PBT
IIIa
V0
≥1000MΩ at DC 500V
COPPER ALLOY
Tin PLATED
400
32
630
600
400
6
6
6
0.34
4
0.34
4
0.34
2.5
4
300
20
300
20
22
12
22
12
0.8x4.0,PH2
0.5
1
8~9
YES
120
-40
YES
YES
0168-1305
0168-1305
Panel Feed Through Termin...
8.50
BLACK (default)
Screw Connection
With mounting flange
64
18.15
34
5
05P
1
10
PBT
IIIa
V0
≥1000MΩ at DC 500V
COPPER ALLOY
Tin PLATED
400
32
630
600
400
6
6
6
0.34
4
0.34
4
0.34
2.5
4
300
20
300
20
22
12
22
12
0.8x4.0,PH2
0.5
1
8~9
YES
120
-40
YES
YES
0168-1306
0168-1306
Panel Feed Through Termin...
8.50
BLACK (default)
Screw Connection
With mounting flange
72.5
18.15
34
6
06P
1
12
PBT
IIIa
V0
≥1000MΩ at DC 500V
COPPER ALLOY
Tin PLATED
400
32
630
600
400
6
6
6
0.34
4
0.34
4
0.34
2.5
4
300
20
300
20
22
12
22
12
0.8x4.0,PH2
0.5
1
8~9
YES
120
-40
YES
YES
0168-1307
0168-1307
Panel Feed Through Termin...
8.50
BLACK (default)
Screw Connection
With mounting flange
81
18.15
34
7
07P
1
14
PBT
IIIa
V0
≥1000MΩ at DC 500V
COPPER ALLOY
Tin PLATED
400
32
630
600
400
6
6
6
0.34
4
0.34
4
0.34
2.5
4
300
20
300
20
22
12
22
12
0.8x4.0,PH2
0.5
1
8~9
YES
120
-40
YES
YES
0168-1308
0168-1308
Panel Feed Through Termin...
8.50
BLACK (default)
Screw Connection
With mounting flange
89.5
18.15
34
8
08P
1
16
PBT
IIIa
V0
≥1000MΩ at DC 500V
COPPER ALLOY
Tin PLATED
400
32
630
600
400
6
6
6
0.34
4
0.34
4
0.34
2.5
4
300
20
300
20
22
12
22
12
0.8x4.0,PH2
0.5
1
8~9
YES
120
-40
YES
YES
0168-1309
0168-1309
Panel Feed Through Termin...
8.50
BLACK (default)
Screw Connection
With mounting flange
98
18.15
34
9
09P
1
18
PBT
IIIa
V0
≥1000MΩ at DC 500V
COPPER ALLOY
Tin PLATED
400
32
630
600
400
6
6
6
0.34
4
0.34
4
0.34
2.5
4
300
20
300
20
22
12
22
12
0.8x4.0,PH2
0.5
1
8~9
YES
120
-40
YES
YES
0168-1312
0168-1312
Panel Feed Through Termin...
8.50
BLACK (default)
Screw Connection
With mounting flange
123.5
18.15
34
12
12P
1
24
PBT
IIIa
V0
≥1000MΩ at DC 500V
COPPER ALLOY
Tin PLATED
400
32
630
600
400
6
6
6
0.34
4
0.34
4
0.34
2.5
4
300
20
300
20
22
12
22
12
0.8x4.0,PH2
0.5
1
8~9
YES
120
-40
YES
YES
0168-1313
0168-1313
Panel Feed Through Termin...
8.50
BLACK (default)
Screw Connection
With mounting flange
132
18.15
34
13
13P
1
26
PBT
IIIa
V0
≥1000MΩ at DC 500V
COPPER ALLOY
Tin PLATED
400
32
630
600
400
6
6
6
0.34
4
0.34
4
0.34
2.5
4
300
20
300
20
22
12
22
12
0.8x4.0,PH2
0.5
1
8~9
YES
120
-40
YES
YES
0168-1314
0168-1314
Panel Feed Through Termin...
8.50
BLACK (default)
Screw Connection
With mounting flange
140.5
18.15
34
14
14P
1
28
PBT
IIIa
V0
≥1000MΩ at DC 500V
COPPER ALLOY
Tin PLATED
400
32
630
600
400
6
6
6
0.34
4
0.34
4
0.34
2.5
4
300
20
300
20
22
12
22
12
0.8x4.0,PH2
0.5
1
8~9
YES
120
-40
YES
YES
0168-1315
0168-1315
Panel Feed Through Termin...
8.50
BLACK (default)
Screw Connection
With mounting flange
149
18.15
34
15
15P
1
30
PBT
IIIa
V0
≥1000MΩ at DC 500V
COPPER ALLOY
Tin PLATED
400
32
630
600
400
6
6
6
0.34
4
0.34
4
0.34
2.5
4
300
20
300
20
22
12
22
12
0.8x4.0,PH2
0.5
1
8~9
YES
120
-40
YES
YES
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表