您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
English
Type E-Xtra Pillow Block 2-Bolt Base Inch Bore - Type E Pillow Block Bearing -(2-Bolt Base)-Inch
Baldor Reliance
Dodge
Bearings
Type E Tapered Roller Bearings
Powered by
CAD模型選擇
{baldor/dodge/bearings/e_type/p2b_gi_asmtab.prj},{NB=023010},{SS=2},{BORE=3.50},{SS1=2.000000},{PN=023010},{DESCRIPTION=P2B-E-200R},{A=3-1/2},{A1=3.5000000},{B=8-7/8},{B1=8.8750000},{C=2-1/2},{C1=2.5000000},{DMIN=6-7/8},{DMIN1=6.8750000},{DMAX=7-1/8},{DMAX1=7.1250000},{F=5/8},{F1=0.6250000},{G=7/8},{G1=0.8750000},{H=1-5/16},{H1=1.3125000},{J=4-1/2},{JJ=4.5000000},{J1=4-11/16},{JJ1=4.687500},{L=3-7/16},{L1=3.4375000},{M=2-1/4},{M1=2.250000},{CS=3/8-16},{NDM=0.3750},{KDM=0.3070},{PPATH=p2b_gi_templ.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
LINA
明細表
SS
Shaft Size
[Inch]
PN
Part No.
ⁿ/ₐ
DESCRIPTION
Description
ⁿ/ₐ
A
[Inch]
B
[Inch]
C
[Inch]
DMIN
Dmin
[Inch]
DMAX
Dmax
[Inch]
F
Bolt Diameter
[Inch]
G
[Inch]
H
[Inch]
J
[Inch]
J1
[Inch]
L
[Inch]
M
[Inch]
023000
1-3/16
023000
P2B-E-103R
2-3/4
6
1-7/8
4-3/4
4-13/16
3/8
19/32
7/8
3
3-9/32
2-1/4
1-1/2
023001
1-1/4
023001
P2B-E-104R
2-3/4
6
1-7/8
4-3/4
4-13/16
3/8
19/32
7/8
3
3-9/32
2-1/4
1-1/2
023002
1-3/8
023002
P2B-E-106R
3
7-3/8
2-1/8
5-5/8
5-7/8
1/2
3/4
1-1/8
3-3/4
4
2-3/4
1-7/8
023003
1-7/16
023003
P2B-E-107R
3
7-3/8
2-1/8
5-5/8
5-7/8
1/2
3/4
1-1/8
3-3/4
4
2-3/4
1-7/8
023004
1-1/2
023004
P2B-E-108R
3-3/8
7-7/8
2-3/8
6-1/8
6-3/8
1/2
3/4
1-1/4
4-1/4
4-15/32
3-3/16
2-1/8
023005
1-5/8
023005
P2B-E-110R
3-3/8
7-7/8
2-3/8
6-1/8
6-3/8
1/2
3/4
1-1/4
4-1/4
4-15/32
3-3/16
2-1/8
023006
1-11/16
023006
P2B-E-111R
3-3/8
7-7/8
2-3/8
6-1/8
6-3/8
1/2
3/4
1-1/4
4-1/4
4-15/32
3-3/16
2-1/8
023007
1-3/4
023007
P2B-E-112R
3-1/2
8-7/8
2-1/2
6-7/8
7-1/8
5/8
7/8
1-5/16
4-1/2
4-11/16
3-7/16
2-1/4
023008
1-7/8
023008
P2B-E-114R
3-1/2
8-7/8
2-1/2
6-7/8
7-1/8
5/8
7/8
1-5/16
4-1/2
4-11/16
3-7/16
2-1/4
023009
1-15/16
023009
P2B-E-115R
3-1/2
8-7/8
2-1/2
6-7/8
7-1/8
5/8
7/8
1-5/16
4-1/2
4-11/16
3-7/16
2-1/4
023010
2
023010
P2B-E-200R
3-1/2
8-7/8
2-1/2
6-7/8
7-1/8
5/8
7/8
1-5/16
4-1/2
4-11/16
3-7/16
2-1/4
023011
2-3/16
023011
P2B-E-203R
3-3/4
9-5/8
2-5/8
7-5/8
7-7/8
5/8
7/8
1-1/2
5
5-11/64
3-3/4
2-1/2
023012
2-1/4
023012
P2B-E-204R
4
10-1/2
2-7/8
8-3/8
8-5/8
5/8
7/8
1-5/8
5-1/2
5-5/8
4-1/16
2-3/4
023013
2-7/16
023013
P2B-E-207R
4
10-1/2
2-7/8
8-3/8
8-5/8
5/8
7/8
1-5/8
5-1/2
5-5/8
4-1/16
2-3/4
023014
2-1/2
023014
P2B-E-208R
4
10-1/2
2-7/8
8-3/8
8-5/8
5/8
7/8
1-5/8
5-1/2
5-5/8
4-1/16
2-3/4
023015
2-11/16
023015
P2B-E-211R
4-1/2
12
3
9-5/16
9-11/16
3/4
1
1-7/8
6-1/4
6-11/32
4-23/32
3-1/8
023016
2-3/4
023016
P2B-E-212R
4-1/2
12
3
9-5/16
9-11/16
3/4
1
1-7/8
6-1/4
6-11/32
4-23/32
3-1/8
023017
2-15/16
023017
P2B-E-215R
4-1/2
12
3
9-5/16
9-11/16
3/4
1
1-7/8
6-1/4
6-11/32
4-23/32
3-1/8
023018
3
023018
P2B-E-300R
4-1/2
12
3
9-5/16
9-11/16
3/4
1
1-7/8
6-1/4
6-11/32
4-23/32
3-1/8
023019
3-3/16
023019
P2B-E-303R
5
14
3-1/2
10-13/16
11-3/16
7/8
1-3/16
2-1/4
7-1/2
7-1/2
5-17/32
3-3/4
023020
3-1/4
023020
P2B-E-304R
5
14
3-1/2
10-13/16
11-3/16
7/8
1-3/16
2-1/4
7-1/2
7-1/2
5-17/32
3-3/4
023021
3-7/16
023021
P2B-E-307R
5
14
3-1/2
10-13/16
11-3/16
7/8
1-3/16
2-1/4
7-1/2
7-1/2
5-17/32
3-3/4
023022
3-1/2
023022
P2B-E-308R
5
14
3-1/2
10-13/16
11-3/16
7/8
1-3/16
2-1/4
7-1/2
7-1/2
5-17/32
3-3/4
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
Type E-Xtra Pillow Block 4-Bolt Base Inch Bore - Type E Pillow Block Bearin...
Baldor Reliance
09.11.2021
TAF Pillow Block - Inch 2-Bolt Base Non-Expansion Type - Taf Bearings
Baldor Reliance
09.11.2021
Set Screw Medium Duty Two-Bolt Pillow Block Inch Bore - SC Pillow Block Bea...
Baldor Reliance
09.11.2021
TXT - Shaft Mount Speed Reducer
Baldor Reliance
09.11.2021
Take-Up Frames - HD Protected screw - Take - Up Frames
Baldor Reliance
09.11.2021
Four-Bolt Flange Expansion - Type E 4-Bolt Flange Bearing -Inch
Baldor Reliance
09.11.2021
Type E-Xtra Pillow Block 2-Bolt Base Cast Steel Inch Bore - Type E Pillow B...
Baldor Reliance
09.11.2021
Type E-Xtra TP Take-Up Bearing Inch Bore - Type E-xtra TP Take-Up Bearing -...
Baldor Reliance
09.11.2021
S-2000 Pillow Block 2-Bolt Inch Bore (Contact Seal) - S-2000 Pillow Block B...
Baldor Reliance
09.11.2021
Taper Bushed Reducer 4207H - Torque-Arm II Shaft Mount Speed Reducer
Baldor Reliance
09.11.2021
Usaf 500 Split-Spher - USAF
Baldor Reliance
09.11.2021
Wide Slot Take Up Ball Bearing Inch Bore - Type K
Baldor Reliance
09.11.2021
Set Screw Two-Bolt Pillow Block Inch Bore - SC Pillow Block Bearings -(Norm...
Baldor Reliance
09.11.2021
TL-2517-K - Taper-Lock Bushings
Baldor Reliance
09.11.2021
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表