您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
English
Double-Interlock 4-Bolt Flange Non-Expansion Inch Bore - Double-Interlock Flange Bearings
Baldor Reliance
Dodge
Bearings
Double Interlock Tapered Roller Bearings
Bearings
Powered by
CAD模型選擇
{baldor/dodge/bearings/double_interlock/bearings/f4b_di_ne_asmtab.prj},{NB=023435},{SS=2-7/16},{SS1=2.437500},{PN=023435},{DESCRIPTION=F4B-DI-207R DBL INTERLOCK},{EF=Non-Expansion Type},{BORE=5.1865},{A=4},{A1=4.0000000},{B=7-5/8},{B1=7.6250000},{C=2-15/16},{C1=2.9375000},{D=8-1/2},{D1=8.5000000},{E=7/16},{E1=0.4375000},{F=5/8},{F1=0.6250000},{G=8-9/16},{G1=8.5625000},{H=5/8},{H1=0.6250000},{J=6},{J1=6.000000},{L=4-1/16},{L1=4.0625000},{BOD=5.186500},{PPATH=f4b_di_ne_templ.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
SS
Shaft Size
[Inch]
PN
Part No.
ⁿ/ₐ
DESCRIPTION
Description
ⁿ/ₐ
EF
Expansion Feature
ⁿ/ₐ
A
[Inch]
B
[Inch]
C
[Inch]
D
[Inch]
E
[Inch]
F
Bolt Diameter
[Inch]
G
[Inch]
H
[Inch]
J
[Inch]
L
[Inch]
023422
1-3/16
023422
F4B-DI-103R DBL INTERLOCK
Non-Expansion Type
2-3/4
5-1/8
2-1/8
5-21/32
3/16
3/8
5-1/4
7/16
3-31/32
2-1/4
023423
1-1/4
023423
F4B-DI-104R DBL INTERLOCK
Non-Expansion Type
2-3/4
5-1/8
2-1/8
5-21/32
3/16
3/8
5-1/4
7/16
3-31/32
2-1/4
023424
1-3/8
023424
F4B-DI-106R DBL INTERLOCK
Non-Expansion Type
3
5-3/4
2-1/8
6-1/4
5/16
1/2
5-3/4
1/2
4-27/64
2-3/4
023425
1-7/16
023425
F4B-DI-107R DBL INTERLOCK
Non-Expansion Type
3
5-3/4
2-1/8
6-1/4
5/16
1/2
5-3/4
1/2
4-27/64
2-3/4
023426
1-1/2
023426
F4B-DI-108R DBL INTERLOCK
Non-Expansion Type
3-3/8
6-1/8
2-7/16
6-3/4
3/8
1/2
6-3/4
1/2
4-25/32
3-3/16
023427
1-5/8
023427
F4B-DI-110R DBL INTERLOCK
Non-Expansion Type
3-3/8
6-1/8
2-7/16
6-3/4
3/8
1/2
6-3/4
1/2
4-25/32
3-3/16
023428
1-11/16
023428
F4B-DI-111R DBL INTERLOCK
Non-Expansion Type
3-3/8
6-1/8
2-7/16
6-3/4
3/8
1/2
6-3/4
1/2
4-25/32
3-3/16
023429
1-3/4
023429
F4B-DI-112R DBL INTERLOCK
Non-Expansion Type
3-1/2
6-7/8
2-9/16
7-1/2
3/8
5/8
7-1/4
9/16
5-5/16
3-7/16
023430
1-7/8
023430
F4B-DI-114R DBL INTERLOCK
Non-Expansion Type
3-1/2
6-7/8
2-9/16
7-1/2
3/8
5/8
7-1/4
9/16
5-5/16
3-7/16
023431
1-15/16
023431
F4B-DI-115R DBL INTERLOCK
Non-Expansion Type
3-1/2
6-7/8
2-9/16
7-1/2
3/8
5/8
7-1/4
9/16
5-5/16
3-7/16
023432
2
023432
F4B-DI-200R DBL INTERLOCK
Non-Expansion Type
3-1/2
6-7/8
2-9/16
7-1/2
3/8
5/8
7-1/4
9/16
5-5/16
3-7/16
023433
2-3/16
023433
F4B-DI-203R DBL INTERLOCK
Non-Expansion Type
3-3/4
7-3/16
2-23/32
8
7/16
5/8
7-13/16
9/16
5-21/32
3-3/4
023434
2-1/4
023434
F4B-DI-204R DBL INTERLOCK
Non-Expansion Type
4
7-5/8
2-15/16
8-1/2
7/16
5/8
8-9/16
5/8
6
4-1/16
023435
2-7/16
023435
F4B-DI-207R DBL INTERLOCK
Non-Expansion Type
4
7-5/8
2-15/16
8-1/2
7/16
5/8
8-9/16
5/8
6
4-1/16
023436
2-1/2
023436
F4B-DI-208R DBL INTERLOCK
Non-Expansion Type
4
7-5/8
2-15/16
8-1/2
7/16
5/8
8-9/16
5/8
6
4-1/16
023437
2-11/16
023437
F4B-DI-211R DBL INTERLOCK
Non-Expansion Type
4-1/2
8-7/8
3-11/32
9-3/4
1/2
3/4
9-1/2
11/16
6-57/64
4-23/32
023438
2-3/4
023438
F4B-DI-212R DBL INTERLOCK
Non-Expansion Type
4-1/2
8-7/8
3-11/32
9-3/4
1/2
3/4
9-1/2
11/16
6-57/64
4-23/32
023439
2-15/16
023439
F4B-DI-215R DBL INTERLOCK
Non-Expansion Type
4-1/2
8-7/8
3-11/32
9-3/4
1/2
3/4
9-1/2
11/16
6-57/64
4-23/32
023440
3
023440
F4B-DI-300R DBL INTERLOCK
Non-Expansion Type
4-1/2
8-7/8
3-11/32
9-3/4
1/2
3/4
9-1/2
11/16
6-57/64
4-23/32
023441
3-3/16
023441
F4B-DI-303R DBL INTERLOCK
Non-Expansion Type
5
10-1/4
3-23/32
11-1/2
1/2
7/8
11-3/8
3/4
8-1/8
5-1/2
023442
3-1/4
023442
F4B-DI-304R DBL INTERLOCK
Non-Expansion Type
5
10-1/4
3-23/32
11-1/2
1/2
7/8
11-3/8
3/4
8-1/8
5-1/2
023443
3-7/16
023443
F4B-DI-307R DBL INTERLOCK
Non-Expansion Type
5
10-1/4
3-23/32
11-1/2
1/2
7/8
11-3/8
3/4
8-1/8
5-1/2
023444
3-1/2
023444
F4B-DI-308R DBL INTERLOCK
Non-Expansion Type
5
10-1/4
3-23/32
11-1/2
1/2
7/8
11-3/8
3/4
8-1/8
5-1/2
023445
3-15/16
023445
F4B-DI-315R DBL INTERLOCK
Non-Expansion Type
6-1/4
11-7/16
4-5/8
13
3/4
1
12-7/8
13/16
9-3/16
6
023446
4
023446
F4B-DI-400R DBL INTERLOCK
Non-Expansion Type
6-1/4
11-7/16
4-5/8
13
3/4
1
12-7/8
13/16
9-3/16
6
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表