您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
English
Series RE | Industrial Handles - Tubular handles / bow handles / machine handles for industrial equipment: stainless steel, plastic / polyamide, splashproof
Rohde
Handles
Bow type handles
Powered by
CAD模型選擇
{rohde/industriegriffe/03_buegelgriffe/re.prj},{NB=03_buegelgriffe - RE - RE-35_450_EG},{BEST=RE-35.450.EG},{NAME=RE-35_450_EG},{INAME=RE2d35_450_EG},{SHA256=ZnTJjpK9izMG/iU6faUfM/B6aOhr57OwcCVwvbHvwsc=},{BESTSTP=RE-35_450_EG},{NTTEXT=Griffe aus Einzelelementen},{NNTEXT=Griffserie RE},{PDF=80},{L=500},{M=M10},{T=10},{H=90},{B=80},{MAT=Rohr: Edelstahl | Schenkel: Polyamid PA6},{O=feingeschliffen},{AUS=Befestigung rückseitig},{N=1000},{BA=450},{NN1=Serie RE | Industriegriffe},{NT1=Rohrgriffe / Bogengriffe / Maschinengriffe für Industrieanlagen: Edelstahl, Kunststoff, Spritzwasserdicht},{SYN=Griffe, Griff, Rohrgriff, Bogengriff, Maschinen, Maschine, Industrie, technische Anlagen, Rundprofil, wasserdicht}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
LINA
明細表
BESTSTP
Artikel wie STEP
[mm]
BEST
Order no.
[mm]
NTTEXT
Normtitel
[mm]
NNTEXT
Normnummer
[mm]
PDF
Catalog page
ⁿ/ₐ
L
Total length
[mm]
M
Thread
[mm]
T
Depth
[mm]
H
Height
[mm]
B
Width
[mm]
MAT
Material
ⁿ/ₐ
O
Surface
ⁿ/ₐ
AUS
Version
ⁿ/ₐ
N
Load capacity
[N]
BA
Drilling distance
[mm]
03_buegelgriffe - RE - RE...
RE-35_000_EG
RE-35.000.EG
Griffe aus Einzelelemente...
Griffserie RE
80
03_buegelgriffe - RE - RE...
RE-35_000_ES
RE-35.000.ES
Griffe aus Einzelelemente...
Griffserie RE
80
03_buegelgriffe - RE - RE...
RE-35_300_EG
RE-35.300.EG
Griffe aus Einzelelemente...
Griffserie RE
80
350
M10
10
90
80
tube: stainless steel | s...
fine ground
attachment from behind
1000
300
03_buegelgriffe - RE - RE...
RE-35_300_ES
RE-35.300.ES
Griffe aus Einzelelemente...
Griffserie RE
80
350
M10x25
90
80
tube: stainless steel | s...
fine ground
attachment from the front
1000
300
03_buegelgriffe - RE - RE...
RE-35_350_EG
RE-35.350.EG
Griffe aus Einzelelemente...
Griffserie RE
80
400
M10
10
90
80
tube: stainless steel | s...
fine ground
attachment from behind
1000
350
03_buegelgriffe - RE - RE...
RE-35_350_ES
RE-35.350.ES
Griffe aus Einzelelemente...
Griffserie RE
80
400
M10x25
90
80
tube: stainless steel | s...
fine ground
attachment from the front
1000
350
03_buegelgriffe - RE - RE...
RE-35_400_EG
RE-35.400.EG
Griffe aus Einzelelemente...
Griffserie RE
80
450
M10
10
90
80
tube: stainless steel | s...
fine ground
attachment from behind
1000
400
03_buegelgriffe - RE - RE...
RE-35_400_ES
RE-35.400.ES
Griffe aus Einzelelemente...
Griffserie RE
80
450
M10x25
90
80
tube: stainless steel | s...
fine ground
attachment from the front
1000
400
03_buegelgriffe - RE - RE...
RE-35_450_EG
RE-35.450.EG
Griffe aus Einzelelemente...
Griffserie RE
80
500
M10
10
90
80
tube: stainless steel | s...
fine ground
attachment from behind
1000
450
03_buegelgriffe - RE - RE...
RE-35_450_ES
RE-35.450.ES
Griffe aus Einzelelemente...
Griffserie RE
80
500
M10x25
90
80
tube: stainless steel | s...
fine ground
attachment from the front
1000
450
03_buegelgriffe - RE - RE...
RE-35_500_EG
RE-35.500.EG
Griffe aus Einzelelemente...
Griffserie RE
80
550
M10
10
90
80
tube: stainless steel | s...
fine ground
attachment from behind
1000
500
03_buegelgriffe - RE - RE...
RE-35_500_ES
RE-35.500.ES
Griffe aus Einzelelemente...
Griffserie RE
80
550
M10x25
90
80
tube: stainless steel | s...
fine ground
attachment from the front
1000
500
03_buegelgriffe - RE - RE...
RE-35_600_EG
RE-35.600.EG
Griffe aus Einzelelemente...
Griffserie RE
80
650
M10
10
90
80
tube: stainless steel | s...
fine ground
attachment from behind
1000
600
03_buegelgriffe - RE - RE...
RE-35_600_ES
RE-35.600.ES
Griffe aus Einzelelemente...
Griffserie RE
80
650
M10x25
90
80
tube: stainless steel | s...
fine ground
attachment from the front
1000
600
03_buegelgriffe - RE - RE...
RE-35_700_EG
RE-35.700.EG
Griffe aus Einzelelemente...
Griffserie RE
80
750
M10
10
90
80
tube: stainless steel | s...
fine ground
attachment from behind
1000
700
03_buegelgriffe - RE - RE...
RE-35_700_ES
RE-35.700.ES
Griffe aus Einzelelemente...
Griffserie RE
80
750
M10x25
90
80
tube: stainless steel | s...
fine ground
attachment from the front
1000
700
03_buegelgriffe - RE - RE...
RE-35_800_EG
RE-35.800.EG
Griffe aus Einzelelemente...
Griffserie RE
80
850
M10
10
90
80
tube: stainless steel | s...
fine ground
attachment from behind
1000
800
03_buegelgriffe - RE - RE...
RE-35_800_ES
RE-35.800.ES
Griffe aus Einzelelemente...
Griffserie RE
80
850
M10x25
90
80
tube: stainless steel | s...
fine ground
attachment from the front
1000
800
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表