您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
English
Elbow, Aluminium acc. to EN 755, EN AW 6060-T66, sim. to DIN 2605 - R~5 x NB
Huelsen
Elbows
Elbows Aluminium
Powered by
CAD模型選擇
{huelsen/1_rohrbogen/1_aluminium/bogen_b_361_033.prj},{NB=0330570310090},{ARTNR=0330570310090},{DN=50},{D1=57},{S1=3.00},{R1=255.0},{R2=-/+},{R3=5.0},{G=90°},{G1=90},{BA=Bauart 10},{BA1=10},{GEW=0.628},{PG=Bogen},{PUG=Schweissbogen},{NORM=i.A. DIN 2605},{AUS=nahtlos},{WERK1=Aluminium},{WERK2=EN 755},{WERK3=EN AW 6060-T66},{AUS2=nach},{AUS3=Bauart}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
LINA
明細表
ARTNR
Part number
ⁿ/ₐ
DN
NB
[mm]
D1
Outside Ø
[mm]
S1
Wall Thickness
[mm]
R
Radius R ~
[mm]
G
Degree
ⁿ/ₐ
BA
Design
ⁿ/ₐ
GEW
Theoretical Weight [kg/Piece]
ⁿ/ₐ
BEZ
Article Indication
ⁿ/ₐ
PG
Product Group
ⁿ/ₐ
PUG
Product Sub-group
ⁿ/ₐ
NORM
Standard
ⁿ/ₐ
AUS
Version
ⁿ/ₐ
WERK
Primary Material
ⁿ/ₐ
0330310310045
0330310310045
25
31
3.00
120.5 -/+ 3.0
45°
R~5 x NB
0.076
Elbow, Aluminium acc. to ...
Elbows
Elbows to welding
sim. to DIN 2605
seamless
Aluminium, EN 755, EN AW ...
0330460310045
0330460310045
40
46
3.00
200 -/+ 5.0
45°
R~5 x NB
0.196
Elbow, Aluminium acc. to ...
Elbows
Elbows to welding
sim. to DIN 2605
seamless
Aluminium, EN 755, EN AW ...
0330570310045
0330570310045
50
57
3.00
255 -/+ 5.0
45°
R~5 x NB
0.314
Elbow, Aluminium acc. to ...
Elbows
Elbows to welding
sim. to DIN 2605
seamless
Aluminium, EN 755, EN AW ...
0330890310045
0330890310045
80
89
3.00
381 -/+ 6.0
45°
R~5 x NB
0.749
Elbow, Aluminium acc. to ...
Elbows
Elbows to welding
sim. to DIN 2605
seamless
Aluminium, EN 755, EN AW ...
0331080410045
0331080410045
100
108
4.00
508 -/+ 6.0
45°
R~5 x NB
1.610
Elbow, Aluminium acc. to ...
Elbows
Elbows to welding
sim. to DIN 2605
seamless
Aluminium, EN 755, EN AW ...
0331330410045
0331330410045
125
133
4.00
635 -/+ 8.0
45°
R~5 x NB
2.499
Elbow, Aluminium acc. to ...
Elbows
Elbows to welding
sim. to DIN 2605
seamless
Aluminium, EN 755, EN AW ...
0331590410045
0331590410045
150
159
4.00
762 -/+ 8.0
45°
R~5 x NB
3.605
Elbow, Aluminium acc. to ...
Elbows
Elbows to welding
sim. to DIN 2605
seamless
Aluminium, EN 755, EN AW ...
0330310310090
0330310310090
25
31
3.00
120.5 -/+ 3.0
90°
R~5 x NB
0.153
Elbow, Aluminium acc. to ...
Elbows
Elbows to welding
sim. to DIN 2605
seamless
Aluminium, EN 755, EN AW ...
0330460310090
0330460310090
40
46
3.00
200 -/+ 5.0
90°
R~5 x NB
0.391
Elbow, Aluminium acc. to ...
Elbows
Elbows to welding
sim. to DIN 2605
seamless
Aluminium, EN 755, EN AW ...
0330570310090
0330570310090
50
57
3.00
255 -/+ 5.0
90°
R~5 x NB
0.628
Elbow, Aluminium acc. to ...
Elbows
Elbows to welding
sim. to DIN 2605
seamless
Aluminium, EN 755, EN AW ...
0330890310090
0330890310090
80
89
3.00
381 -/+ 6.0
90°
R~5 x NB
1.498
Elbow, Aluminium acc. to ...
Elbows
Elbows to welding
sim. to DIN 2605
seamless
Aluminium, EN 755, EN AW ...
0331080410090
0331080410090
100
108
4.00
508 -/+ 6.0
90°
R~5 x NB
3.219
Elbow, Aluminium acc. to ...
Elbows
Elbows to welding
sim. to DIN 2605
seamless
Aluminium, EN 755, EN AW ...
0331330410090
0331330410090
125
133
4.00
635 -/+ 8.0
90°
R~5 x NB
4.997
Elbow, Aluminium acc. to ...
Elbows
Elbows to welding
sim. to DIN 2605
seamless
Aluminium, EN 755, EN AW ...
0331590410090
0331590410090
150
159
4.00
762 -/+ 8.0
90°
R~5 x NB
7.211
Elbow, Aluminium acc. to ...
Elbows
Elbows to welding
sim. to DIN 2605
seamless
Aluminium, EN 755, EN AW ...
0330310310180
0330310310180
25
31
3.00
120.5 -/+ 3.0
180°
R~5 x NB
0.305
Elbow, Aluminium acc. to ...
Elbows
Elbows to welding
sim. to DIN 2605
seamless
Aluminium, EN 755, EN AW ...
0330460310180
0330460310180
40
46
3.00
200 -/+ 5.0
180°
R~5 x NB
0.782
Elbow, Aluminium acc. to ...
Elbows
Elbows to welding
sim. to DIN 2605
seamless
Aluminium, EN 755, EN AW ...
0330570310180
0330570310180
50
57
3.00
255 -/+ 5.0
180°
R~5 x NB
1.255
Elbow, Aluminium acc. to ...
Elbows
Elbows to welding
sim. to DIN 2605
seamless
Aluminium, EN 755, EN AW ...
0330890310180
0330890310180
80
89
3.00
381 -/+ 6.0
180°
R~5 x NB
2.997
Elbow, Aluminium acc. to ...
Elbows
Elbows to welding
sim. to DIN 2605
seamless
Aluminium, EN 755, EN AW ...
0331080410180
0331080410180
100
108
4.00
508 -/+ 6.0
180°
R~5 x NB
6.439
Elbow, Aluminium acc. to ...
Elbows
Elbows to welding
sim. to DIN 2605
seamless
Aluminium, EN 755, EN AW ...
0331330410180
0331330410180
125
133
4.00
635 -/+ 8.0
180°
R~5 x NB
9.994
Elbow, Aluminium acc. to ...
Elbows
Elbows to welding
sim. to DIN 2605
seamless
Aluminium, EN 755, EN AW ...
0331590410180
0331590410180
150
159
4.00
762 -/+ 8.0
180°
R~5 x NB
14.422
Elbow, Aluminium acc. to ...
Elbows
Elbows to welding
sim. to DIN 2605
seamless
Aluminium, EN 755, EN AW ...
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
LTS Galv. Steel Conduit, Liquid-Tight PVC Cover
HellermannTyton
17.06.2024
Tee-Piece, Aluminium acc. to EN 755, EN AW 6060-T66, seamless, sim. to DIN ...
Huelsen
10.02.2021
Elbow, Aluminium acc. to EN 754/755, EN AW 5083-0, seamless, pressed, acc. ...
Huelsen
10.02.2021
Cap, Copper acc. to EN 1057/12449, Cu-DHP, welding
Huelsen
10.02.2021
CSJ30-V
NKE
25.06.2021
CB Series - 6mm Process Sealed Tactiles
NKK Switches
15.05.2024
JF Series - Illuminated Ultra-Thin Process Sealed Tactiles
NKK Switches
15.05.2024
MB2500 Series - Snap-Action Snap-In Mount Pushbuttons
NKK Switches
15.05.2024
SW Series - High Capacity Rockers
NKK Switches
15.05.2024
Series S - High Capacity Standard Size Toggles
NKK Switches
15.05.2024
MP3 - Rear clevis
Stern
17.05.2013
A Series - Illuminated Indicators for A Switches
NKK Switches
15.05.2024
G Series - Process Sealed Ultra-Miniature Rockers
NKK Switches
15.05.2024
LP01 Series - Non-Illuminated Pushbuttons
NKK Switches
15.05.2024
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表