您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
English
Filter regulator BG4 - Multi-Fix series
Knocks Fluid-Technik
Multi-Fix
Filter regulator
Powered by
CAD模型選擇
{knocks/multi_fix_series/filter_regulator/filterregler_bg4_asmtab.prj},{NB=045961},{CNSORDERNO=045961},{TYP=C.45-10-5-H-HA-G},{CNSORDERNO1=9.2145.045},{DESC1=Filterregler G1 0,5-10 5µm mit Metallbehälter/Sichtanzeige, halbautomatischem Ablass und Manometer G 63.16 R},{DESC2=Filter regulator G1 0,5-10 5μm with metal bowl/visual display, semi automatic drain and gauge G 63.16 R . .},{V=4},{PPATH=assemblies/filterregler_bg4_asmtpl.prj},{INFO=Info pdf},{CNSMASSEXACT=1.878},{A=0.5}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
CNSORDERNO
Article-number
ⁿ/ₐ
TYP
Type
ⁿ/ₐ
DESC
Description
ⁿ/ₐ
CNSMASSEXACT
Weight
[kg]
045582
045582
C.44-10-5-PC-B-HA
error
1.330
045617
045617
C.44-3-5-PC-B-HA
error
1.327
9.2144.874
9.2144.874
C.44 HA3 B
error
1.327
045587
045587
C.44-16-5-PC-B-HA
error
1.330
045181
045181
C.45-10-5-PC-B-HA
error
1.298
045618
045618
C.45-3-5-PC-B-HA
error
1.294
9.2145.874
9.2145.874
C.45 HA3 B
error
1.295
045585
045585
C.45-16-5-PC-B-HA
error
1.298
045603
045603
C.44-10-5-PC-B-HA-G
error
1.420
045625
045625
C.44-3-5-PC-B-HA-G
error
1.417
9.2144.910
9.2144.910
C.44 G HA3 B
error
1.417
045613
045613
C.44-16-5-PC-B-HA-G
error
1.405
045602
045602
C.45-10-5-PC-B-HA-G
error
1.388
045626
045626
C.45-3-5-PC-B-HA-G
error
1.384
9.2145.910
9.2145.910
C.45 G HA3 B
error
1.385
045615
045615
C.45-16-5-PC-B-HA-G
error
1.405
045577
045577
C.44-10-5-H-HA
error
1.821
045576
045576
C.45-10-5-H-HA
error
1.788
045962
045962
C.44-10-5-H-HA-G
error
1.911
045961
045961
C.45-10-5-H-HA-G
error
1.878
045581
045581
C.44-10-5-PC-B-AM
error
1.834
045623
045623
C.44-3-5-PC-B-AM
error
1.830
9.2144.880
9.2144.880
C.44 AM10 B
error
1.341
045610
045610
C.44-16-5-PC-B-AM
error
1.343
045578
045578
C.45-10-5-PC-B-AM
error
1.311
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
Central filter lubricator unit BG5 - Futura series, Multi-Fix series, Stand...
Knocks Fluid-Technik
26.08.2021
Bowl BG0 (M - HA) - Futura series, Multi-Fix series, Standard series
Knocks Fluid-Technik
26.08.2021
Differential pressure gauge - Futura series, Multi-Fix series, Standard ser...
Knocks Fluid-Technik
26.08.2021
Bowl BG0, BG1 (PC - AM) - Futura series, Multi-Fix series, Standard series
Knocks Fluid-Technik
26.08.2021
Bowl BG0 (PC - HA) - Futura series, Multi-Fix series, Standard series
Knocks Fluid-Technik
26.08.2021
Oil bowl BG0 (M) - Futura series, Multi-Fix series, Standard series
Knocks Fluid-Technik
26.08.2021
Differential pressure gauge DM 2 D - Futura series, Multi-Fix series, Stand...
Knocks Fluid-Technik
26.08.2021
Regulator plate ISO 1 - Futura series, Multi-Fix series, Standard series
Knocks Fluid-Technik
26.08.2021
Oil bowl BG0 - Futura series, Multi-Fix series, Standard series
Knocks Fluid-Technik
26.08.2021
Central filter lubricator unit BG8 - Futura series, Multi-Fix series, Stand...
Knocks Fluid-Technik
26.08.2021
Pressure switch (10) - Futura series, Multi-Fix series
Knocks Fluid-Technik
26.08.2021
Filter regulator BG5 - Multi-Fix series
Knocks Fluid-Technik
26.08.2021
Filter BG0 - Multi-Fix series
Knocks Fluid-Technik
26.08.2021
Mounting bracket BG4 ZW.45 - Multi-Fix series
Knocks Fluid-Technik
26.08.2021
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表