您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
English
05000139000 - Spring plunger with ceramic ball and slot
SToxxparts
05 C-Parts without standard
05000139000
Powered by
CAD模型選擇
{stoxxparts/05_c_teile_ohne_norm/05000139000/05000139000.prj},{NB=05000139007},{ARTNR=05000139007},{D1=M16},{D2=10},{L=24},{N=2},{S=3.5},{F1=41},{F2=86},{T=250},{MAT=Edelstahl/Keramikkugel},{GEW=19.8}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
LINA
明細表
ARTNR
Article No.
ⁿ/ₐ
D1
[mm]
D2
[mm]
L
[mm]
N
[mm]
S
Stroke
[mm]
F1
Spring force
[N]
F2
Spring force
[N]
T
max.
[°C]
MAT
Material
ⁿ/ₐ
GEW
Weight
[g]
05000139001
05000139001
M4
2.5
9
0.6
0.8
8.5
14
250
Edelstahl/Keramikkugel
0.4
05000139002
05000139002
M5
3
12
0.8
0.9
8
14
250
Edelstahl/Keramikkugel
0.9
05000139003
05000139003
M6
3.5
14
1
1
11
18
250
Edelstahl/Keramikkugel
1.6
05000139004
05000139004
M8
4.5
16
1.2
1.5
18
31
250
Edelstahl/Keramikkugel
3.5
05000139005
05000139005
M10
6
19
1.5
2
24
45
250
Edelstahl/Keramikkugel
6.2
05000139006
05000139006
M12
8
22
2
2.5
26
49
250
Edelstahl/Keramikkugel
9.8
05000139007
05000139007
M16
10
24
2
3.5
41
86
250
Edelstahl/Keramikkugel
19.8
05000139008
05000139008
M4
2.5
9
0.6
0.8
12
18
250
Edelstahl/Keramikkugel
0.5
05000139009
05000139009
M5
3
12
0.8
0.9
15
22
250
Edelstahl/Keramikkugel
1.1
05000139010
05000139010
M6
3.5
14
1
1
19
28
250
Edelstahl/Keramikkugel
1.8
05000139011
05000139011
M8
4.5
16
1.2
1.5
36
62
250
Edelstahl/Keramikkugel
3.4
05000139012
05000139012
M10
6
19
1.5
2
57
104
250
Edelstahl/Keramikkugel
6.1
05000139013
05000139013
M12
8
22
2
2.5
61
110
250
Edelstahl/Keramikkugel
9.8
05000139014
05000139014
M16
10
24
2
3.5
68
142
250
Edelstahl/Keramikkugel
19.8
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
GN 614 - Spring plungers, Type MS, Brass
JW Winco
25.06.2024
05000156000 - Spring plunger smooth version, with collar and ball
SToxxparts
31.05.2022
GN 615.3 KS - Spring plungers, Type KS Steel, high spring load
Elesa+Ganter
21.06.2024
BN 20199 - Spring plungers with ball and hex socket (HALDER EH 22030.), fre...
Bossard Catalog
09.05.2022
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表