您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
English
D-Lok High Backing Height Two-Bolt Pillow Block Expansion Inch Bore - DLH-E Expansion Normal Duty Pillow Blocks
Baldor Reliance
Dodge
Bearings
D-LOK
Pillow Block
Powered by
CAD模型選擇
{baldor/dodge/bearings/d_lok/pillow_block/dlh_expansion_asmtab_i.prj},{NB=126451},{SERIES=207},{SS=1-7/16},{PN=126451},{DESCRIPTION=P2B-DLH-107-E},{WEIGHT=6.9},{BOD=2.834600},{A=1.75},{A1=1.750000},{B=7.25},{B1=7.250000},{C=1.93},{C1=1.930000},{DMIN=5.18},{DMIN1=5.180000},{DMAX=5.88},{DMAX1=5.880000},{F=1/2},{F1=0.500000},{G=0.91},{G1=0.910000},{H=0.93},{H1=0.930000},{J=4.19},{J1=4.190000},{L=2.69},{L1=2.690000},{M=2.13},{M1=2.130000},{R=0.67},{R1=0.670000},{S=1.08},{S1=1.080000},{T=0.16},{T1=0.160000},{U=3.26},{U1=3.260000},{V=6.52},{V1=6.520000},{W=0.69},{W1=0.690000},{X=0.12},{X1=0.120000},{CAPS=3065},{CAPD=5759},{PPATH=dlh_exp_pillow_bodi_templ.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
LINA
明細表
SERIES
Series
ⁿ/ₐ
SS
Shaft Size
[Inch]
PN
Part No.
ⁿ/ₐ
DESCRIPTION
Description
ⁿ/ₐ
WEIGHT
Weight
[lbs]
A
[Inch]
B
[Inch]
C
[Inch]
DMIN
[Inch]
DMAX
[Inch]
F
Bolt Diameter
[Inch]
G
[Inch]
H
[Inch]
J
[Inch]
L
[Inch]
M
[Inch]
R
[Inch]
S
[Inch]
T
Total Expansion
[Inch]
U
[Inch]
V
[Inch]
W
[Inch]
X
[Inch]
076714
205
1
076714
P2B-DLH-100-E
3.5
1.44
6.25
1.75
4.25
5.00
1/2
0.94
0.75
3.31
1.99
1.69
0.56
0.88
0.16
2.88
5.76
0.56
0.12
126450
206
1-3/16
126450
P2B-DLH-103-E
5.0
1.56
6.50
1.75
4.68
5.44
1/2
0.94
0.71
3.75
2.22
1.88
0.58
0.98
0.16
2.91
5.82
0.56
0.12
077892
206
1-1/4
077892
P2B-DLH-104S-E
5.0
1.56
6.50
1.75
4.68
5.44
1/2
0.94
0.71
3.75
2.22
1.88
0.58
0.98
0.16
2.91
5.82
0.56
0.12
126451
207
1-7/16
126451
P2B-DLH-107-E
6.9
1.75
7.25
1.93
5.18
5.88
1/2
0.91
0.93
4.19
2.69
2.13
0.67
1.08
0.16
3.26
6.52
0.69
0.12
059882
209
1-11/16
059882
P2B-DLH-111-E
9.2
2.01
8.12
2.25
6.00
6.68
5/8
1.02
0.75
4.53
2.99
2.25
0.75
1.26
0.25
3.69
7.38
0.81
0.12
126452
210
1-15/16
126452
P2B-DLH-115-E
10.8
2.01
8.88
2.30
6.38
7.44
5/8
1.21
0.88
4.96
3.24
2.50
0.75
1.26
0.22
3.94
7.88
0.81
0.12
056676
210
2
056676
P2B-DLH-200-E
10.8
2.01
8.88
2.30
6.38
7.44
5/8
1.21
0.88
4.96
3.24
2.50
0.75
1.26
0.22
3.94
7.88
0.81
0.12
126453
211
2-3/16
126453
P2B-DLH-203-E
15.7
2.25
9.50
2.37
6.88
7.94
5/8
1.21
0.88
5.40
3.69
2.75
0.88
1.37
0.22
4.25
8.50
0.88
0.12
126454
212
2-7/16
126454
P2B-DLH-207-E
20.1
2.38
10.75
2.69
7.50
8.50
3/4
1.32
0.94
6.09
4.11
3.00
0.90
1.48
0.22
4.88
9.76
0.94
0.12
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
D-Lok Low Backing Height Two-Bolt Pillow Block Inch Bore - DLB Normal Duty ...
Baldor Reliance
09.11.2021
D-Lok Two-Bolt Pillow Block Inch Bore - DL Normal Duty Pillow Blocks
Baldor Reliance
09.11.2021
D-Lok Medium Duty Two-Bolt Pillow Block Inch Bore - DLM Medium Duty Pillow ...
Baldor Reliance
09.11.2021
Set Screw High Backing Height Two-Bolt Pillow Block Expansion Inch Bore - S...
Baldor Reliance
09.11.2021
PB-EXALIGN Pedestal Bearing Housings mm - Pedestal Bearing Housings mm
GGB
13.03.2024
with Setscrew
Jtekt North America
13.12.2018
with Setscrew
JTEKT Corporation(Koyo)
16.01.2019
D-Lok Air-Handling Two-Bolt Pillow Block Inch Bore - DLAH Normal Duty Air H...
Baldor Reliance
09.11.2021
BADRCP - Ball bearing - simple table type
SRD-FA
26.04.2022
Set Screw Four-Bolt Flange Inch Bore - SC 4 Bolt Flange Bearings -(Normal D...
Baldor Reliance
09.11.2021
D-Lok Medium Duty Air-Handling Two-Bolt Pillow Block Inch Bore - DLMAH Medi...
Baldor Reliance
09.11.2021
with Setscrew(inch)
FYH INC.
16.11.2022
with Setscrew
FYH INC.
16.11.2022
Set Screw Tapped Base Inch Bore - SC Pillow Block Bearings -(Normal Duty) -...
Baldor Reliance
09.11.2021
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表