您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
English
Special Duty Pillow Block - Inch 4-Bolt Base Gray Iron Non-Expansion - Special Duty
Baldor Reliance
Dodge
Bearings
Special Duty Bearings
Powered by
CAD模型選擇
{baldor/dodge/bearings/special_duty/p4b_sd_asmtab.prj},{NB=066373},{SS=3-3/4},{SS1=3.75000},{TYPE=1},{PN1=066373},{PN2=066413},{DESCRIPTION1=P4B-SD-312},{DESCRIPTION2=P4B-SD-312E},{WEIGHT1=215},{WEIGHT2=230},{A=8-1/2},{A1=8.50000},{B=19},{B1=19.00000},{C=7},{C1=7.00000},{DMIN=15},{DMIN1=15.00000},{DMAX=16},{DMAX1=16.00000},{E=3-1/4},{E1=3.25000},{F=7/8},{F1=0.87500},{G=1-1/2},{G1=1.50000},{H=4},{H1=4.00000},{J=13-3/8},{J1=13.37500},{L=6-1/4},{L1=6.25000},{M=6-3/8},{M1=6.37500},{P=13-3/4},{P1=13.75000},{R=4-1/4},{R1=4.25000},{S=4-1/4},{S1=4.25000},{EXP=3/4},{PPATH=p4b_sd_body_templ.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
SS
Shaft Size
[Inch]
PN
Part Number
ⁿ/ₐ
DESCRIPTION
Description
ⁿ/ₐ
WEIGHT
Weight
ⁿ/ₐ
A
[Inch]
B
[Inch]
C
[Inch]
DMIN
[Inch]
DMAX
[Inch]
E
[Inch]
F
Bolt Diameter
[Inch]
G
[Inch]
H
[Inch]
J
[Inch]
L
[Inch]
M
[Inch]
P
[Inch]
R
[Inch]
S
[Inch]
EXP
[Inch]
066360
2-3/8
066360
P4B-SD-206
60
5-1/16
13-1/4
4-1/4
9-7/8
11-5/8
2-1/2
5/8
1-1/2
3
8-9/16
3-13/16
4
7-13/16
2-5/16
2-3/4
5/8
066224
2-7/16
066224
P4B-SD-207
60
5-1/16
13-1/4
4-1/4
9-7/8
11-5/8
2-1/2
5/8
1-1/2
3
8-9/16
3-13/16
4
7-13/16
2-5/16
2-3/4
5/8
066244
2-1/2
066244
P4B-SD-208
60
5-1/16
13-1/4
4-1/4
9-7/8
11-5/8
2-1/2
5/8
1-1/2
3
8-9/16
3-13/16
4
7-13/16
2-5/16
2-3/4
5/8
066225
2-11/16
066225
P4B-SD-211
82
5-3/4
14-1/4
4-3/4
10-7/8
12-5/8
2-3/4
5/8
1-1/2
3-3/4
9-7/8
4-7/16
4-3/4
8-11/16
2-5/8
3-1/8
5/8
066363
2-3/4
066363
P4B-SD-212
82
5-3/4
14-1/4
4-3/4
10-7/8
12-5/8
2-3/4
5/8
1-1/2
3-3/4
9-7/8
4-7/16
4-3/4
8-11/16
2-5/8
3-1/8
5/8
066365
2-7/8
066365
P4B-SD-214
81
5-3/4
14-1/4
4-3/4
10-7/8
12-5/8
2-3/4
5/8
1-1/2
3-3/4
9-7/8
4-7/16
4-3/4
8-11/16
2-5/8
3-1/8
5/8
066231
2-15/16
066231
P4B-SD-215
80
5-3/4
14-1/4
4-3/4
10-7/8
12-5/8
2-3/4
5/8
1-1/2
3-3/4
9-7/8
4-7/16
4-3/4
8-11/16
2-5/8
3-1/8
5/8
066366
3
066366
P4B-SD-300
80
5-3/4
14-1/4
4-3/4
10-7/8
12-5/8
2-3/4
5/8
1-1/2
3-3/4
9-7/8
4-7/16
4-3/4
8-11/16
2-5/8
3-1/8
5/8
066367
3-3/16
066367
P4B-SD-303
124
6-3/8
16-3/4
5-1/2
13
14-1/2
3-1/4
3/4
1-1/2
4
11-3/8
5-1/16
5-1/2
10-1/4
2-15/16
3-7/16
3/4
066370
3-3/8
066370
P4B-SD-306
122
6-3/8
16-3/4
5-1/2
13
14-1/2
3-1/4
3/4
1-1/2
4
11-3/8
5-1/16
5-1/2
10-1/4
2-15/16
3-7/16
3/4
066235
3-7/16
066235
P4B-SD-307
120
6-3/8
16-3/4
5-1/2
13
14-1/2
3-1/4
3/4
1-1/2
4
11-3/8
5-1/16
5-1/2
10-1/4
2-15/16
3-7/16
3/4
066371
3-1/2
066371
P4B-SD-308
120
6-3/8
16-3/4
5-1/2
13
14-1/2
3-1/4
3/4
1-1/2
4
11-3/8
5-1/16
5-1/2
10-1/4
2-15/16
3-7/16
3/4
066372
3-11/16
066372
P4B-SD-311
215
8-1/2
19
7
15
16
3-1/4
7/8
1-1/2
4
13-3/8
6-1/4
6-3/8
13-3/4
4-1/4
4-1/4
3/4
066373
3-3/4
066373
P4B-SD-312
215
8-1/2
19
7
15
16
3-1/4
7/8
1-1/2
4
13-3/8
6-1/4
6-3/8
13-3/4
4-1/4
4-1/4
3/4
066374
3-7/8
066374
P4B-SD-314
215
8-1/2
19
7
15
16
3-1/4
7/8
1-1/2
4
13-3/8
6-1/4
6-3/8
13-3/4
4-1/4
4-1/4
3/4
066238
3-15/16
066238
P4B-SD-315
215
8-1/2
19
7
15
16
3-1/4
7/8
1-1/2
4
13-3/8
6-1/4
6-3/8
13-3/4
4-1/4
4-1/4
3/4
066375
4
066375
P4B-SD-400
215
8-1/2
19
7
15
16
3-1/4
7/8
1-1/2
4
13-3/8
6-1/4
6-3/8
13-3/4
4-1/4
4-1/4
3/4
066240
4-7/16
066240
P4B-SD-407
296
9-1/2
20
7-1/2
15-1/2
17-1/2
3-1/2
7/8
1-7/8
4
14-1/2
7-1/4
7-1/4
12-5/8
4-3/4
4-3/4
3/4
066377
4-1/2
066377
P4B-SD-408
296
9-1/2
20
7-1/2
15-1/2
17-1/2
3-1/2
7/8
1-7/8
4
14-1/2
7-1/4
7-1/4
12-5/8
4-3/4
4-3/4
3/4
066242
4-15/16
066242
P4B-SD-415
380
10-1/2
23
8-1/4
17-3/4
19-3/4
3-3/4
1
2-1/8
4-1/4
15-5/8
8
7-1/2
16-1/2
5-1/4
5-1/4
3/4
066378
5
066378
P4B-SD-500
380
10-1/2
23
8-1/4
17-3/4
19-3/4
3-3/4
1
2-1/8
4-1/4
15-5/8
8
7-1/2
16-1/2
5-1/4
5-1/4
3/4
066379
5-7/16
066379
P4B-SD-507
585
12
26-3/4
9-1/4
21-3/8
23-5/8
5
1-1/8
2-1/4
5
19
9-1/2
9
17-3/8
6
6
3/4
066381
5-15/16
066381
P4B-SD-515
585
12
26-3/4
9-1/4
21-3/8
23-5/8
5
1-1/8
2-1/4
5
19
9-1/2
9
17-3/8
6
6
3/4
066382
6
066382
P4B-SD-600
585
12
26-3/4
9-1/4
21-3/8
23-5/8
5
1-1/8
2-1/4
5
19
9-1/2
9
17-3/8
6
6
3/4
066384
6-1/2
066384
P4B-SD-608
1050
13-1/2
34-3/8
10-1/4
27-1/2
30-1/2
5-1/2
1-1/2
3
6
23
11
11-1/4
23-1/2
6-3/4
6-3/4
1-1/2
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
Special Duty S-1 Units - Inch - Expansion - Special Duty
Baldor Reliance
09.11.2021
Special Duty Pillow Block - Inch 2-Bolt Base - Special Duty
Baldor Reliance
09.11.2021
Special Duty Hinged Cap Pillow Block Assembly - Inch Non-Expansion - Specia...
Baldor Reliance
09.11.2021
Hotwork Ejector Pins - Straight Type
D-M-E
24.05.2024
TA Series : NFPA Aluminum Cylinders
IMI Bimba Products
21.06.2024
TD Series : NFPA TOUGH-DUTY Aluminum Cylinders
IMI Bimba Products
21.06.2024
SAFU, SSAFU, PSAFU, PSSAFU, SFFU, SSFFU, PSFFU, PSSFFU, RSAFU, RSSAFU, PSAG...
Misumi
27.05.2023
SSEBSZ, SSEBSZ-MX, SSE2BSZ, SSE2BSZ-MX - Miniature Linear Guides - Short Bl...
Misumi
04.04.2024
Mold and die springs Blue IN - Medium duty (color coded blue)
D-M-E
24.05.2024
GPA_GT2040, GPA_GT2060, GPA_GT2090, KGPA_GT2040, KGPA_GT2060, KGPA_GT2090, ...
Misumi
25.04.2022
AS12_1FSG - Speed Controller With Indicator/Elbow Type Stainless Steel Seri...
SMC Corporation
31.05.2024
AWA ,AUA ,AWY, BWY, AUY, BUY, AWU, BWU, AUU, BUU, AWS, BWS, AUS, BUSS, AWF...
Misumi
10.08.2021
NSFMRR, SFMRR, PSFMRR, SSFMRR, NSFHRR, SFHRR, PSFHRR, SSFHRR, NSFRR, SFRR, ...
Misumi
19.01.2024
CHE35, CHES35 - Chains - 35B Series - Number of Links Configurable
Misumi
30.06.2021
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表