您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
English
Special Duty D Units - Inch Non-Expansion - Special Duty
Baldor Reliance
Dodge
Bearings
Special Duty Bearings
Powered by
CAD模型選擇
{baldor/dodge/bearings/special_duty/du_sd_asmtab.prj},{NB=066461},{SS=3-1/4},{SS1=3.25000},{PN=066461},{DESCRIPTION=DU-SD-304},{WEIGHT=47},{A=6-3/8},{A1=6.37500},{B=5},{B1=5.00000},{C=1-1/4},{C1=1.25000},{D=7-3/4},{D1=7.75000},{E=7-5/8},{E1=7.62500},{F=--},{F1=0.00000},{G=3/4},{G1=0.75000},{H=3/4},{H1=0.75000},{J=5-3/8},{J1=5.37500},{K=8},{K1=8.00000},{L=5-1/16},{L1=5.06250},{M=4-7/8},{M1=4.87500},{N=5-9/16},{N1=5.56250},{O=8.625},{O1=8.62500},{P=8},{P1=8.00000},{R=2-15/16},{R1=2.93750},{S=3-7/16},{S1=3.43750},{PPATH=du_sd_body_templ.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
SS
Shaft Size
[Inch]
PN
Part Number
ⁿ/ₐ
DESCRIPTION
Description
ⁿ/ₐ
WEIGHT
Weight
[lbs]
A
[Inch]
B
[Inch]
C
[Inch]
D
[Inch]
E
[Inch]
F
[Inch]
G
[Inch]
H
[Inch]
J
[Inch]
K
[Inch]
L
[Inch]
M
[Inch]
N
[Inch]
O
[Inch]
P
[Inch]
R
[Inch]
S
[Inch]
066445
1-3/8
066445
DU-SD-106
7
4
2-11/16
3/4
3-7/8
3-3/4
--
7/16
5/8
3-1/16
4-1/16
2-7/16
2-11/16
2-1/2
4.438
3-15/16
1-13/16
2-3/16
066280
1-7/16
066280
DU-SD-107
7
4
2-11/16
3/4
3-7/8
3-3/4
--
7/16
5/8
3-1/16
4-1/16
2-7/16
2-11/16
2-1/2
4.438
3-15/16
1-13/16
2-3/16
066446
1-1/2
066446
DU-SD-108
7
4
2-11/16
3/4
3-7/8
3-3/4
--
7/16
5/8
3-1/16
4-1/16
2-7/16
2-11/16
2-1/2
4.438
3-15/16
1-13/16
2-3/16
066444
1-9/16
066444
DU-SD-109
10
4-1/8
3-1/8
3/4
4-1/4
4-1/8
--
7/16
5/8
4-1/4
4-7/16
2-13/16
2-7/8
2-3/4
5.000
4-1/2
1-7/8
2-1/4
066324
1-5/8
066324
DU-SD-110
10
4-1/8
3-1/8
3/4
4-1/4
4-1/8
--
7/16
5/8
4-1/4
4-7/16
2-13/16
2-7/8
2-3/4
5.000
4-1/2
1-7/8
2-1/4
066281
1-11/16
066281
DU-SD-111
10
4-1/8
3-1/8
3/4
4-1/4
4-1/8
--
7/16
5/8
4-1/4
4-7/16
2-13/16
2-7/8
2-3/4
5.000
4-1/2
1-7/8
2-1/4
066447
1-3/4
066447
DU-SD-112
10
4-1/8
3-1/8
3/4
4-1/4
4-1/8
--
7/16
5/8
4-1/4
4-7/16
2-13/16
2-7/8
2-3/4
5.000
4-1/2
1-7/8
2-1/4
066448
1-7/8
066448
DU-SD-114
12
4-1/4
3-1/4
7/8
4-3/4
4-1/2
--
5/8
5/8
4-3/4
4-13/16
3-1/16
3-1/16
2-7/8
5.313
4-3/4
1-15/16
2-5/16
066282
1-15/16
066282
DU-SD-115
12
4-1/4
3-1/4
7/8
4-3/4
4-1/2
--
5/8
5/8
4-3/4
4-13/16
3-1/16
3-1/16
2-7/8
5.313
4-3/4
1-15/16
2-5/16
066464
2
066464
DU-SD-200
12
4-1/4
3-1/4
7/8
4-3/4
4-1/2
--
5/8
5/8
4-3/4
4-13/16
3-1/16
3-1/16
2-7/8
5.313
4-3/4
1-15/16
2-5/16
066450
2-1/8
066450
DU-SD-202
16
4-9/16
3-1/2
7/8
5-1/4
5-1/16
--
5/8
5/8
5-1/4
5-3/8
3-7/16
3-5/16
3-3/16
6.000
5-3/8
2-1/16
2-1/2
066283
2-3/16
066283
DU-SD-203
16
4-9/16
3-1/2
7/8
5-1/4
5-1/16
--
5/8
5/8
5-1/4
5-3/8
3-7/16
3-5/16
3-3/16
6.000
5-3/8
2-1/16
2-1/2
066451
2-1/4
066451
DU-SD-204
16
4-9/16
3-1/2
7/8
5-1/4
5-1/16
--
5/8
5/8
5-1/4
5-3/8
3-7/16
3-5/16
3-3/16
6.000
5-3/8
2-1/16
2-1/2
066453
2-3/8
066453
DU-SD-206
20
5-1/16
4
1
5-3/4
5-5/16
--
3/4
5/8
5-3/4
5-11/16
3-13/16
3-1/2
4-3/32
6.375
5-11/16
2-5/16
2-3/4
066284
2-7/16
066284
DU-SD-207
20
5-1/16
4
1
5-3/4
5-5/16
--
3/4
5/8
5-3/4
5-11/16
3-13/16
3-1/2
4-3/32
6.375
5-11/16
2-5/16
2-3/4
066285
2-1/2
066285
DU-SD-208
20
5-1/16
4
1
5-3/4
5-5/16
--
3/4
5/8
5-3/4
5-11/16
3-13/16
3-1/2
4-3/32
6.375
5-11/16
2-5/16
2-3/4
066455
2-5/8
066455
DU-SD-210
29
5-3/4
4-7/16
1
6-1/2
6-3/16
--
3/4
3/4
6-1/2
6-9/16
4-7/16
4-3/16
4-1/2
7.313
6-1/2
2-5/8
3-1/8
066279
2-11/16
066279
DU-SD-211
29
5-3/4
4-7/16
1
6-1/2
6-3/16
--
3/4
3/4
6-1/2
6-9/16
4-7/16
4-3/16
4-1/2
7.313
6-1/2
2-5/8
3-1/8
066456
2-3/4
066456
DU-SD-212
29
5-3/4
4-7/16
1
6-1/2
6-3/16
--
3/4
3/4
6-1/2
6-9/16
4-7/16
4-3/16
4-1/2
7.313
6-1/2
2-5/8
3-1/8
066457
2-13/16
066457
DU-SD-213
29
5-3/4
4-7/16
1
6-1/2
6-3/16
--
3/4
3/4
6-1/2
6-9/16
4-7/16
4-3/16
4-1/2
7.313
6-1/2
2-5/8
3-1/8
066458
2-7/8
066458
DU-SD-214
29
5-3/4
4-7/16
1
6-1/2
6-3/16
--
3/4
3/4
6-1/2
6-9/16
4-7/16
4-3/16
4-1/2
7.313
6-1/2
2-5/8
3-1/8
066286
2-15/16
066286
DU-SD-215
29
5-3/4
4-7/16
1
6-1/2
6-3/16
--
3/4
3/4
6-1/2
6-9/16
4-7/16
4-3/16
4-1/2
7.313
6-1/2
2-5/8
3-1/8
066459
3
066459
DU-SD-300
29
5-3/4
4-7/16
1
6-1/2
6-3/16
--
3/4
3/4
6-1/2
6-9/16
4-7/16
4-3/16
4-1/2
7.313
6-1/2
2-5/8
3-1/8
066460
3-3/16
066460
DU-SD-303
47
6-3/8
5
1-1/4
7-3/4
7-5/8
--
3/4
3/4
5-3/8
8
5-1/16
4-7/8
5-9/16
8.625
8
2-15/16
3-7/16
066461
3-1/4
066461
DU-SD-304
47
6-3/8
5
1-1/4
7-3/4
7-5/8
--
3/4
3/4
5-3/8
8
5-1/16
4-7/8
5-9/16
8.625
8
2-15/16
3-7/16
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
Special Duty S-1 Units - Inch - Expansion - Special Duty
Baldor Reliance
09.11.2021
LEMN, LEMT, LEMS - Leveling Mounts - Tapped Socket
Misumi
04.06.2021
Special Duty Hinged Cap S-1 Units - Inch - Special Duty
Baldor Reliance
09.11.2021
In-Line Helical Reducers - Quantis ILH
Baldor Reliance
09.11.2021
Special Duty Pillow Block - Inch 4-Bolt Base Gray Iron Non-Expansion - Spec...
Baldor Reliance
09.11.2021
GRM1_Metric - Series GRM Clamp Metric Size 1
PHD
11.11.2022
USAF 500 Adapter Mount Pillow Block with TRIPLE-TECT - USAF
Baldor Reliance
09.11.2021
Set Screw Two-Bolt Flange Inch Bore - SC 2 Bolt Flange Bearings -(Normal Du...
Baldor Reliance
09.11.2021
Double Interlock Pillow Block 2-Bolt Base Inch Bore - Double-Interlock 2 Bo...
Baldor Reliance
09.11.2021
GEAHBH, GEABH, GEAKBH - Induction Hardened Spur Gears - Ground - Pressure A...
Misumi
08.06.2021
Grip Tight Two-Bolt Flange Inch Bore - GT Normal Duty 2 Bolt Flange Bearing...
Baldor Reliance
09.11.2021
HFSFIN - Flat Aluminum Extrusions - HFSFIN
Misumi
09.05.2023
BGRCB,BGRC,BARC,SBARC,SBGRC - Bearings with Housings - Double Bearings, Non...
Misumi
03.06.2021
SSEBL, SSEBL-MX, SSE2BL, SSE2BL-MX, RSEBL, RSE2BL - Miniature Linear Guides...
Misumi
04.04.2024
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表