您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
English
Special Duty S-1 Units - Inch - Expansion - Special Duty
Baldor Reliance
Dodge
Bearings
Special Duty Bearings
Powered by
CAD模型選擇
{baldor/dodge/bearings/special_duty/s1u_sd_asmtab.prj},{NB=066517},{SS=3-1/4},{SS1=3.25000},{PN=066517},{DESCRIPTION=S1U-SD-304},{WEIGHT=47},{A=6-3/8},{A1=6.37500},{B=5},{B1=5.00000},{C=1-1/4},{C1=1.25000},{D=7-3/4},{D1=7.75000},{E=7-5/8},{E1=7.62500},{F=--},{F1=0.00000},{G=3/4},{G1=0.75000},{H=3/4},{H1=0.75000},{J=5-3/8},{J1=5.37500},{K=8},{K1=8.00000},{L=5-1/16},{L1=5.06250},{M=4-7/8},{M1=4.87500},{N=5-9/16},{N1=5.56250},{O=8.625},{O1=8.62500},{P=8},{P1=8.00000},{R=2-15/16},{R1=2.93750},{S=3-7/16},{S1=3.43750},{PPATH=s1u_sd_body_templ.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
SS
Shaft Size
[Inch]
PN
Part Number
ⁿ/ₐ
DESCRIPTION
Description
ⁿ/ₐ
WEIGHT
Weight
[lbs]
A
[Inch]
B
[Inch]
C
[Inch]
D
[Inch]
E
[Inch]
F
[Inch]
G
[Inch]
H
[Inch]
J
[Inch]
K
[Inch]
L
[Inch]
M
[Inch]
N
[Inch]
O
[Inch]
P
[Inch]
R
[Inch]
S
[Inch]
066500
1-3/8
066500
S1U-SD-106
7
4
2-11/16
3/4
3-7/8
3-3/4
--
7/16
5/8
3-1/16
4-1/16
2-7/16
2-11/16
2-1/2
4.438
3-15/16
1-13/16
2-3/16
066290
1-7/16
066290
S1U-SD-107
7
4
2-11/16
3/4
3-7/8
3-3/4
--
7/16
5/8
3-1/16
4-1/16
2-7/16
2-11/16
2-1/2
4.438
3-15/16
1-13/16
2-3/16
066501
1-1/2
066501
S1U-SD-108
7
4
2-11/16
3/4
3-7/8
3-3/4
--
7/16
5/8
3-1/16
4-1/16
2-7/16
2-11/16
2-1/2
4.438
3-15/16
1-13/16
2-3/16
066499
1-9/16
066499
S1U-SD-109
10
4-1/8
3-1/8
3/4
4-1/4
4-1/8
--
7/16
5/8
4-1/4
4-7/16
2-13/16
2-7/8
2-3/4
5.000
4-1/2
1-7/8
2-1/4
066312
1-5/8
066312
S1U-SD-110
10
4-1/8
3-1/8
3/4
4-1/4
4-1/8
--
7/16
5/8
4-1/4
4-7/16
2-13/16
2-7/8
2-3/4
5.000
4-1/2
1-7/8
2-1/4
066291
1-11/16
066291
S1U-SD-111
10
4-1/8
3-1/8
3/4
4-1/4
4-1/8
--
7/16
5/8
4-1/4
4-7/16
2-13/16
2-7/8
2-3/4
5.000
4-1/2
1-7/8
2-1/4
066502
1-3/4
066502
S1U-SD-112
10
4-1/8
3-1/8
3/4
4-1/4
4-1/8
--
7/16
5/8
4-1/4
4-7/16
2-13/16
2-7/8
2-3/4
5.000
4-1/2
1-7/8
2-1/4
066503
1-7/8
066503
S1U-SD-114
12
4-1/4
3-1/4
7/8
4-3/4
4-1/2
--
5/8
5/8
4-3/4
4-13/16
3-1/16
3-1/16
2-7/8
5.313
4-3/4
1-15/16
2-5/16
066292
1-15/16
066292
S1U-SD-115
12
4-1/4
3-1/4
7/8
4-3/4
4-1/2
--
5/8
5/8
4-3/4
4-13/16
3-1/16
3-1/16
2-7/8
5.313
4-3/4
1-15/16
2-5/16
066504
2
066504
S1U-SD-200
12
4-1/4
3-1/4
7/8
4-3/4
4-1/2
--
5/8
5/8
4-3/4
4-13/16
3-1/16
3-1/16
2-7/8
5.313
4-3/4
1-15/16
2-5/16
066506
2-1/8
066506
S1U-SD-202
16
4-9/16
3-1/2
7/8
5-1/4
5-1/16
--
5/8
5/8
5-1/4
5-3/8
3-7/16
3-5/16
3-3/16
6.000
5-3/8
2-1/16
2-1/2
066293
2-3/16
066293
S1U-SD-203
16
4-9/16
3-1/2
7/8
5-1/4
5-1/16
--
5/8
5/8
5-1/4
5-3/8
3-7/16
3-5/16
3-3/16
6.000
5-3/8
2-1/16
2-1/2
066507
2-1/4
066507
S1U-SD-204
16
4-9/16
3-1/2
7/8
5-1/4
5-1/16
--
5/8
5/8
5-1/4
5-3/8
3-7/16
3-5/16
3-3/16
6.000
5-3/8
2-1/16
2-1/2
066509
2-3/8
066509
S1U-SD-206
20
5-1/16
4
1
5-3/4
5-5/16
--
3/4
5/8
5-3/4
5-11/16
3-13/16
3-1/2
4-3/32
6.375
5-11/16
2-5/16
2-3/4
066294
2-7/16
066294
S1U-SD-207
20
5-1/16
4
1
5-3/4
5-5/16
--
3/4
5/8
5-3/4
5-11/16
3-13/16
3-1/2
4-3/32
6.375
5-11/16
2-5/16
2-3/4
066510
2-1/2
066510
S1U-SD-208
20
5-1/16
4
1
5-3/4
5-5/16
--
3/4
5/8
5-3/4
5-11/16
3-13/16
3-1/2
4-3/32
6.375
5-11/16
2-5/16
2-3/4
066511
2-5/8
066511
S1U-SD-210
29
5-3/4
4-7/16
1
6-1/2
6-3/16
--
3/4
3/4
6-1/2
6-9/16
4-7/16
4-3/16
4-1/2
7.313
6-1/2
2-5/8
3-1/8
066326
2-11/16
066326
S1U-SD-211
29
5-3/4
4-7/16
1
6-1/2
6-3/16
--
3/4
3/4
6-1/2
6-9/16
4-7/16
4-3/16
4-1/2
7.313
6-1/2
2-5/8
3-1/8
066512
2-3/4
066512
S1U-SD-212
29
5-3/4
4-7/16
1
6-1/2
6-3/16
--
3/4
3/4
6-1/2
6-9/16
4-7/16
4-3/16
4-1/2
7.313
6-1/2
2-5/8
3-1/8
066513
2-13/16
066513
S1U-SD-213
29
5-3/4
4-7/16
1
6-1/2
6-3/16
--
3/4
3/4
6-1/2
6-9/16
4-7/16
4-3/16
4-1/2
7.313
6-1/2
2-5/8
3-1/8
066514
2-7/8
066514
S1U-SD-214
29
5-3/4
4-7/16
1
6-1/2
6-3/16
--
3/4
3/4
6-1/2
6-9/16
4-7/16
4-3/16
4-1/2
7.313
6-1/2
2-5/8
3-1/8
066295
2-15/16
066295
S1U-SD-215
29
5-3/4
4-7/16
1
6-1/2
6-3/16
--
3/4
3/4
6-1/2
6-9/16
4-7/16
4-3/16
4-1/2
7.313
6-1/2
2-5/8
3-1/8
066515
3
066515
S1U-SD-300
29
5-3/4
4-7/16
1
6-1/2
6-3/16
--
3/4
3/4
6-1/2
6-9/16
4-7/16
4-3/16
4-1/2
7.313
6-1/2
2-5/8
3-1/8
066516
3-3/16
066516
S1U-SD-303
47
6-3/8
5
1-1/4
7-3/4
7-5/8
--
3/4
3/4
5-3/8
8
5-1/16
4-7/8
5-9/16
8.625
8
2-15/16
3-7/16
066517
3-1/4
066517
S1U-SD-304
47
6-3/8
5
1-1/4
7-3/4
7-5/8
--
3/4
3/4
5-3/8
8
5-1/16
4-7/8
5-9/16
8.625
8
2-15/16
3-7/16
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
Special Duty Hinged Cap S-1 Units - Inch - Special Duty
Baldor Reliance
09.11.2021
Special Duty D Units - Inch Non-Expansion - Special Duty
Baldor Reliance
09.11.2021
Special Duty Hinged Cap Pillow Block Assembly - Inch Non-Expansion - Specia...
Baldor Reliance
09.11.2021
LEMN, LEMT, LEMS - Leveling Mounts - Tapped Socket
Misumi
04.06.2021
Wide Slot Take Up Ball Bearing - Take-Up Frames
Baldor Reliance
09.11.2021
CHEL, CHET - Small Conveyor Chains - With Attachments
Misumi
07.06.2021
GRM1_Metric - Series GRM Clamp Metric Size 1
PHD
11.11.2022
BL-20-BushingRetainer - Bushing Retainer
D-M-E
24.05.2024
Set Screw Two-Bolt Flange Inch Bore - SC 2 Bolt Flange Bearings -(Normal Du...
Baldor Reliance
09.11.2021
BGRCB,BGRC,BARC,SBARC,SBGRC - Bearings with Housings - Double Bearings, Non...
Misumi
03.06.2021
Double Interlock Pillow Block 2-Bolt Base Inch Bore - Double-Interlock 2 Bo...
Baldor Reliance
09.11.2021
Special Duty Pillow Block - Inch 2-Bolt Base - Special Duty
Baldor Reliance
09.11.2021
Double-Interlock S-1 Units Gray Iron - Inch 1-3/16 thru 3 - Double-Interloc...
Baldor Reliance
09.11.2021
NETMN, ETKMN, PETMN, SETMN, AETMN, ABETMN - Circular Posts - One End Female...
Misumi
29.05.2023
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表