您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
English
Imperial -IP Pillow Block 1-1/8 thru 2-1/4 2-Bolt Inch Bore (Labyrinth Seal) - Imperial 2 Bolt Piliow Block Bearings
Dodge
Mounted Bearings
Spherical Roller Bearings
Push/Pull Adapter (Imperial)
Imperial (IP)
Powered by
CAD模型選擇
{dodge/mounted_bearings/spherical_roller_bearings/push_pull_adapter_imperial/imperial_ip/p2b_ip_hli_asmtab.prj},{NB=069483},{SS=4},{SS1=4.000000},{PN=069483},{DESCRIPTION=P2B-IP-400L},{EF=Non-Expansion Type},{EF1=1},{ST=Labyrinth Seal},{ST1=2},{A=4.82},{A1=4.8200000},{B=15-1/4},{B1=15.2500000},{C=3-29/32},{C1=3.9062500},{DMIN=10-5/8},{DMIN1=10.6250000},{DMAX=12-7/8},{DMAX1=12.8750000},{F=1},{F1=1.0000000},{G=2-1/4},{G1=2.250000},{H=2-7/16},{H1=2.4375000},{J=8-3/8},{J1=8.375000},{L=6.15},{L1=6.1500000},{M=4-1/4},{M1=4.250000},{R=1-41/64},{R1=1.640625},{S=3.17},{S1=3.170000},{X=5/16},{X1=0.312500},{Y=0.025},{Z=4-1/2},{Z1=4.500000},{BORE=7.0866},{PPATH=p2b_ip_hli_templ.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
SS
Shaft Size
[Inch]
PN
Part No.
ⁿ/ₐ
DESCRIPTION
Description
ⁿ/ₐ
EF
Expansion Feature
ⁿ/ₐ
ST
Seal Type
ⁿ/ₐ
A
[Inch]
B
[Inch]
C
[Inch]
DMIN
Dmin
[Inch]
DMAX
Dmax
[Inch]
F
Bolt Diameter
[Inch]
G
[Inch]
H
[Inch]
J
[Inch]
L
[Inch]
M
[Inch]
R
[Inch]
S
[Inch]
X
Total Expansion
[Inch]
Y
[Inch]
Z
[Inch]
069456
1-1/8
069456
P2B-IP-102L
Non-Expansion Type
Labyrinth Seal
2-5/8
6-7/8
1-61/64
4-13/16
5-13/64
1/2
13/16
1-1/8
3-7/8
2-23/32
1-7/8
7/8
1-3/4
3/16
0.020
1-51/64
069457
1-3/16
069457
P2B-IP-103L
Non-Expansion Type
Labyrinth Seal
2-5/8
6-7/8
1-61/64
4-13/16
5-13/64
1/2
13/16
1-1/8
3-7/8
2-23/32
1-7/8
7/8
1-3/4
3/16
0.020
1-51/64
069458
1-1/4
069458
P2B-IP-104L
Non-Expansion Type
Labyrinth Seal
2-5/8
6-7/8
1-61/64
4-13/16
5-13/64
1/2
13/16
1-1/8
3-7/8
2-23/32
1-7/8
7/8
1-3/4
3/16
0.020
1-51/64
069459
1-3/8
069459
P2B-IP-106L
Non-Expansion Type
Labyrinth Seal
2-5/8
6-7/8
1-61/64
4-13/16
5-13/64
1/2
13/16
1-1/8
3-7/8
2-23/32
1-7/8
7/8
1-3/4
3/16
0.020
1-51/64
069460
1-7/16
069460
P2B-IP-107L
Non-Expansion Type
Labyrinth Seal
2-5/8
6-7/8
1-61/64
4-13/16
5-13/64
1/2
13/16
1-1/8
3-7/8
2-23/32
1-7/8
7/8
1-3/4
3/16
0.020
1-51/64
069461
1-1/2
069461
P2B-IP-108L
Non-Expansion Type
Labyrinth Seal
2-5/8
6-7/8
1-61/64
4-13/16
5-13/64
1/2
13/16
1-1/8
3-7/8
2-23/32
1-7/8
7/8
1-3/4
3/16
0.020
1-51/64
069462
1-5/8
069462
P2B-IP-110L
Non-Expansion Type
Labyrinth Seal
2-13/16
7-3/8
2-1/16
5-5/16
5-45/64
1/2
13/16
1-1/4
4-17/64
3
2-1/8
13/16
2
1/4
0.020
2-5/64
069463
1-11/16
069463
P2B-IP-111L
Non-Expansion Type
Labyrinth Seal
2-13/16
7-3/8
2-1/16
5-5/16
5-45/64
1/2
13/16
1-1/4
4-17/64
3
2-1/8
13/16
2
1/4
0.020
2-5/64
069464
1-3/4
069464
P2B-IP-112L
Non-Expansion Type
Labyrinth Seal
2-13/16
7-3/8
2-1/16
5-5/16
5-45/64
1/2
13/16
1-1/4
4-17/64
3
2-1/8
13/16
2
1/4
0.020
2-5/64
069465
1-7/8
069465
P2B-IP-114L
Non-Expansion Type
Labyrinth Seal
2-55/64
8-3/8
2-1/2
6-1/16
6-7/16
5/8
61/64
1-5/16
4-9/16
3-9/32
2-1/4
55/64
2
1/4
0.020
2-19/64
069466
1-15/16
069466
P2B-IP-115L
Non-Expansion Type
Labyrinth Seal
2-55/64
8-3/8
2-1/2
6-1/16
6-7/16
5/8
61/64
1-5/16
4-9/16
3-9/32
2-1/4
55/64
2
1/4
0.020
2-19/64
069467
2
069467
P2B-IP-200L
Non-Expansion Type
Labyrinth Seal
2-55/64
8-3/8
2-1/2
6-1/16
6-7/16
5/8
61/64
1-5/16
4-9/16
3-9/32
2-1/4
55/64
2
1/4
0.020
2-19/64
069468
2-3/16
069468
P2B-IP-203L
Non-Expansion Type
Labyrinth Seal
3-1/32
8-7/8
2-5/8
6-9/16
6-15/16
5/8
61/64
1-1/2
5
3-1/2
2-1/2
29/32
2-1/8
1/4
0.025
2-19/32
069469
2-1/4
069469
P2B-IP-204L
Non-Expansion Type
Labyrinth Seal
3-1/32
8-7/8
2-5/8
6-9/16
6-15/16
5/8
61/64
1-1/2
5
3-1/2
2-1/2
29/32
2-1/8
1/4
0.025
2-19/32
069470
2-3/8
069470
P2B-IP-206L
Non-Expansion Type
Labyrinth Seal
3-27/64
9-1/4
2-55/64
6-15/16
7-5/16
5/8
61/64
1-5/8
5-19/32
3-7/8
2-3/4
1-13/64
2-7/32
1/4
0.025
2-15/16
069471
2-7/16
069471
P2B-IP-207L
Non-Expansion Type
Labyrinth Seal
3-27/64
9-1/4
2-55/64
6-15/16
7-5/16
5/8
61/64
1-5/8
5-19/32
3-7/8
2-3/4
1-13/64
2-7/32
1/4
0.025
2-15/16
069472
2-1/2
069472
P2B-IP-208L
Non-Expansion Type
Labyrinth Seal
3-27/64
9-1/4
2-55/64
6-15/16
7-5/16
5/8
61/64
1-5/8
5-19/32
3-7/8
2-3/4
1-13/64
2-7/32
1/4
0.025
2-15/16
069473
2-11/16
069473
P2B-IP-211L
Non-Expansion Type
Labyrinth Seal
3-1/2
10-7/16
3-5/64
7-15/16
8-5/16
3/4
1-1/16
1-7/8
6-3/8
4-9/32
3-1/4
1-15/64
2-17/64
1/4
0.025
3-15/32
069474
2-3/4
069474
P2B-IP-212L
Non-Expansion Type
Labyrinth Seal
3-1/2
10-7/16
3-5/64
7-15/16
8-5/16
3/4
1-1/16
1-7/8
6-3/8
4-9/32
3-1/4
1-15/64
2-17/64
1/4
0.025
3-15/32
069475
2-15/16
069475
P2B-IP-215L
Non-Expansion Type
Labyrinth Seal
3-1/2
10-7/16
3-5/64
7-15/16
8-5/16
3/4
1-1/16
1-7/8
6-3/8
4-9/32
3-1/4
1-15/64
2-17/64
1/4
0.025
3-15/32
069476
3
069476
P2B-IP-300L
Non-Expansion Type
Labyrinth Seal
3-1/2
10-7/16
3-5/64
7-15/16
8-5/16
3/4
1-1/16
1-7/8
6-3/8
4-9/32
3-1/4
1-15/64
2-17/64
1/4
0.025
3-15/32
069477
3-3/16
069477
P2B-IP-303L
Non-Expansion Type
Labyrinth Seal
4.21
13
3-27/64
9-3/8
10-5/8
7/8
1-5/8
2-1/4
7-1/2
5.7
3-3/4
1-31/64
2.72
1/4
0.025
4-3/64
069478
3-1/4
069478
P2B-IP-304L
Non-Expansion Type
Labyrinth Seal
4.21
13
3-27/64
9-3/8
10-5/8
7/8
1-5/8
2-1/4
7-1/2
5.7
3-3/4
1-31/64
2.21
1/4
0.025
4-3/64
069479
3-7/16
069479
P2B-IP-307L
Non-Expansion Type
Labyrinth Seal
4.21
13
3-27/64
9-3/8
10-5/8
7/8
1-5/8
2-1/4
7-1/2
5.7
3-3/4
1-31/64
2.72
1/4
0.025
4-3/64
069480
3-1/2
069480
P2B-IP-308L
Non-Expansion Type
Labyrinth Seal
4.21
13
3-27/64
9-3/8
10-5/8
7/8
1-5/8
2-1/4
7-1/2
5.7
3-3/4
1-31/64
2.72
1/4
0.025
4-3/64
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表