07000176000 - Telescopic rail with full extension
SToxxparts
07 Drive technology
07000176000
Powered by
CAD模型選擇
{stoxxparts/07_antriebstechnik/07000176000/07000176000.prj},{NB=07000176005},{PREVIEW=07000176000.png},{ARTNR=07000176005},{L1=500},{L2=545},{L3=1045},{A1=352},{A2=384},{A3=-},{A4=-},{B1=43},{B2=143},{B3=243},{B4=343},{B5=443},{B6=-},{F1=1690},{F2=1150},{MAT=Stahl/Kunststoff},{INFO=https://www.stoxxparts.com/meleven/fe.22.9b.07000176000.pdf},{DEFAULTSORTATTR=2124941}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
LINA
明細表
ARTNR
Article No.
ⁿ/ₐ
L1
[mm]
L2
Stroke
[mm]
L3
[mm]
A1
[mm]
A2
[mm]
A3
[mm]
A4
[mm]
B1
[mm]
B2
[mm]
B3
[mm]
B4
[mm]
B5
[mm]
B6
[mm]
F1
Load capacity per pair at 10000 cycles
[N]
F2
Load capacity per pair at 100000 cycles
[N]
MAT
Material
ⁿ/ₐ
07000176001
07000176001
1000
1050
2050
480
512
864
896
20
258.5
497
735.5
974
-
1790
1080
Stahl/Kunststoff
07000176002
07000176002
1200
1250
2450
576
608
1056
1088
20
251
482
712
943
1174
1630
950
Stahl/Kunststoff
07000176003
07000176003
400
435
835
288
320
-
-
43
118
193
268
343
-
1570
970
Stahl/Kunststoff
07000176004
07000176004
450
485
935
288
320
-
-
43
130.5
218
305.5
393
-
1600
1030
Stahl/Kunststoff
07000176005
07000176005
500
545
1045
352
384
-
-
43
143
243
343
443
-
1690
1150
Stahl/Kunststoff
07000176006
07000176006
550
595
1145
352
384
-
-
43
155.5
268
380.5
493
-
1870
1160
Stahl/Kunststoff
07000176007
07000176007
600
650
1250
448
480
-
-
43
168
293
418
543
-
1890
1180
Stahl/Kunststoff
07000176008
07000176008
700
750
1450
448
480
-
-
43
193
343
493
643
-
1870
1370
Stahl/Kunststoff
07000176009
07000176009
800
850
1650
384
416
672
704
20
271
522.5
774
-
-
2120
1470
Stahl/Kunststoff
07000176010
07000176010
900
950
1850
416
448
768
800
20
305
589
874
-
-
1920
1250
Stahl/Kunststoff
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表