您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
English
S-2000 Pillow Block with Type E Dimensions 2-Bolt Trident Seal Non-Expansion - S-2000 - E Type - Inch
Baldor Reliance
Dodge
Bearings
S-2000 Spherical Roller Bearings
S-2000 E Type
Powered by
CAD模型選擇
{baldor/dodge/bearings/s_2000/s2000_e/ep2b_s2_cs_asmtab.prj},{NB=071393},{SS=2},{SS1=2.000000},{TYPE=N},{PN1=071393},{PN2=071404},{DECS1=EP2B-S2-200R},{EF=Non-Expansion Type},{EF1=1},{A=2.84},{A1=2.8400000},{B=8.87},{B1=8.8700000},{C=2.49},{C1=2.4900000},{DMIN=6.88},{DMIN1=6.8800000},{DMAX=7.12},{DMAX1=7.1200000},{F=5/8},{F1=0.6250000},{G=0.88},{G1=0.8800000},{H=1.31},{H1=1.3100000},{J=4.47},{JJ=4.4700000},{L=3.26},{L1=3.2600000},{M=2.25},{M1=2.250000},{R=1.08},{R1=1.080000},{S=1.76},{S1=1.760000},{X=0.22},{X1=0.220000},{Y=0.020},{Z=2.3},{Z1=2.300000},{CS=3/8-16},{NDM=0.3750},{KDM=0.3070},{BORE=3.5433},{ST1=1},{PPATH=ep2b_s2_cs_templ.prj},{TORQUE=290}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
LINA
明細表
SS
Shaft Size
[Inch]
PN
Part No.
ⁿ/ₐ
DESCRIPTION
Description
ⁿ/ₐ
A
[Inch]
B
[Inch]
C
[Inch]
DMIN
Dmin
[Inch]
DMAX
Dmax
[Inch]
F
Bolt Diameter
[Inch]
G
[Inch]
H
[Inch]
J
[Inch]
L
[Inch]
M
[Inch]
R
[Inch]
S
[Inch]
X
Total Expansion
[Inch]
Y
[Inch]
Z
[Inch]
CS
Collar Setscrews
ⁿ/ₐ
TORQUE
S/S Torque
[lbs]
071389
1-3/8
071389
EP2B-S2-106R
2.53
7.37
2.12
5.63
5.88
1/2
0.75
1.13
3.85
2.55
1.875
1.03
1.5
0.16
0.020
1.8
5/16-18
165
071390
1-7/16
071390
EP2B-S2-107R
2.53
7.37
2.12
5.63
5.88
1/2
0.75
1.13
3.85
2.55
1.875
1.03
1.5
0.16
0.020
1.8
5/16-18
165
071391
1-11/16
071391
EP2B-S2-111R
2.67
7.88
2.38
6.13
6.38
1/2
0.75
1.25
4.25
3.01
2.125
0.98
1.69
0.19
0.020
2.08
5/16-18
165
071392
1-15/16
071392
EP2B-S2-115R
2.84
8.87
2.49
6.88
7.12
5/8
0.88
1.31
4.47
3.26
2.25
1.08
1.76
0.22
0.020
2.3
3/8-16
290
071393
2
071393
EP2B-S2-200R
2.84
8.87
2.49
6.88
7.12
5/8
0.88
1.31
4.47
3.26
2.25
1.08
1.76
0.22
0.020
2.3
3/8-16
290
071394
2-3/16
071394
EP2B-S2-203R
2.94
9.62
2.56
7.63
7.88
5/8
0.88
1.5
5
3.5
2.5
1.06
1.88
0.25
0.025
2.6
3/8-16
290
071395
2-7/16
071395
EP2B-S2-207R
3.2
10.5
2.87
8.38
8.62
5/8
0.88
1.63
5.71
3.86
2.75
1.2
2
0.25
0.025
2.95
3/8-16
290
071396
2-11/16
071396
EP2B-S2-211R
3.59
12
2.99
9.31
9.69
3/4
1.07
1.88
6.32
4.61
3.125
1.34
2.25
0.25
0.025
3.47
1/2-13
620
071397
2-15/16
071397
EP2B-S2-215R
3.59
12
2.99
9.31
9.69
3/4
1.07
1.88
6.32
4.61
3.125
1.34
2.25
0.25
0.025
3.47
1/2-13
620
071398
3
071398
EP2B-S2-300R
3.59
12
2.99
9.31
9.69
3/4
1.07
1.88
6.32
4.61
3.125
1.34
2.25
0.25
0.025
3.47
1/2-13
620
017399
3-7/16
017399
EP2B-S2-307R
4.01
14
3.49
10.81
11.19
7/8
1.19
2.25
7.69
5.5
3.75
1.51
2.5
0.25
0.025
4.05
1/2-13
620
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表