您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
English
Set Screw Extreme Duty Four-Bolt Flange Inch Bore - SC 4 Bolt Flange Bearings -(Normal Duty)
Baldor Reliance
Dodge
Bearings
SC Setscrew
Flanges
4 Bolt Flanges
Powered by
CAD模型選擇
{baldor/dodge/bearings/setscrew/flanges/4bolt_flanges/f4b_sced_hi_asmtab.prj},{NB=076054},{SERIES=208},{SS=1-1/2},{SS1=1.500000},{PN=076054},{DESCRIPTION=F4B-SCED-108},{W=4.8},{BOD=3.1496},{BW=0.8700},{A=1.94},{A1=1.940000},{B=5.13},{B1=5.130000},{C=1.98},{C1=1.980000},{D=4.00},{D1=4.000000},{F=1/2},{F1=0.500000},{H=0.56},{H1=0.560000},{J=0.63},{J1=0.630000},{L=2.05},{L1=2.050000},{N=2.38},{N1=2.380000},{GFH=0.375000},{CAPS=4005},{CAPD=7332},{PPATH=f4b_sced_hi_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
LINA
明細表
SERIES
Series
ⁿ/ₐ
SS
Shaft Size
[Inch]
PN
Part No.
ⁿ/ₐ
DESCRIPTION
Description
ⁿ/ₐ
W
Weight
[lbs]
A
[Inch]
B
[Inch]
C
[Inch]
D
[Inch]
F
Bolt Diameter
[Inch]
H
[Inch]
J
[Inch]
L
[Inch]
N
[Inch]
076046
204
3/4
076046
F4B-SCED-012
1.6
1.23
3.38
1.34
2.5
3/8
0.44
0.36
1.12
1.94
076047
205
1
076047
F4B-SCED-100
1.8
1.34
3.75
1.37
2.75
7/16
0.50
0.42
1.32
2.06
076048
206
1-1/8
076048
F4B-SCED-102
2.8
1.52
4.25
1.56
3.25
7/16
0.50
0.49
1.57
2.19
076049
206
1-3/16
076049
F4B-SCED-103
2.7
1.52
4.25
1.56
3.25
7/16
0.50
0.49
1.57
2.19
076050
206
1-1/4
076050
F4B-SCED-104S
2.6
1.52
4.25
1.56
3.25
7/16
0.50
0.49
1.57
2.19
076051
207
1-1/4
076051
F4B-SCED-104
4.0
1.71
4.75
1.75
3.63
1/2
0.56
0.53
1.84
2.44
076052
207
1-3/8
076052
F4B-SCED-106
3.8
1.71
4.75
1.75
3.63
1/2
0.56
0.53
1.84
2.44
076053
207
1-7/16
076053
F4B-SCED-107
3.7
1.71
4.75
1.75
3.63
1/2
0.56
0.53
1.84
2.44
076054
208
1-1/2
076054
F4B-SCED-108
4.8
1.94
5.13
1.98
4.00
1/2
0.56
0.63
2.05
2.38
075775
209
1-5/8
075775
F4B-SCED-110L
6.1
1.94
5.38
1.99
4.13
1/2
0.63
0.59
2.22
2.75
076055
209
1-11/16
076055
F4B-SCED-111
6.0
1.94
5.38
1.99
4.13
1/2
0.63
0.59
2.22
2.75
076056
209
1-3/4
076056
F4B-SCED-112
5.9
1.94
5.38
1.99
4.13
1/2
0.63
0.59
2.22
2.75
076057
210
1-15/16
076057
F4B-SCED-115
6.7
1.94
5.63
2.02
4.38
1/2
0.63
0.55
2.43
2.88
076058
210
2
076058
F4B-SCED-200
6.6
1.94
5.63
2.02
4.38
1/2
0.63
0.55
2.43
2.88
076059
211
2-3/16
076059
F4B-SCED-203
9.0
2.22
6.50
2.28
5.13
5/8
0.69
0.68
2.71
3.25
076060
212
2-7/16
076060
F4B-SCED-207
10.6
2.31
6.88
2.38
5.63
5/8
0.69
0.66
2.97
3.50
076061
214
2-11/16
076061
F4B-SCED-211
15.4
2.54
7.38
2.78
5.88
5/8
0.69
0.60
3.31
3.69
076062
215
2-15/16
076062
F4B-SCED-215
17.6
2.33
7.75
2.88
6.00
3/4
1.00
0.63
3.62
3.88
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表