您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
čeština
Deutsch
English
español
français
magyar
italiano
Nederlands
polski
română
slovenčina
中文
中文
QA認證資訊
目錄: FATH
Created: 11.03.2019
產品目錄的特殊屬性:
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
English as original or default language
20 most important modeling rules were followed
ERP Mappings for PARTupdate available
包含可修改的细节级别 (LOD-功能)
german, english, french
定义运动 / 几何依赖关系
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
Custom tariff numbers included
Automatic dimensions
Weight information included
根据CADENAS设计手册进行建模 (CDM)
Coloured parts
Materials included
spare parts informations
ecological informations
CADENAS (标准变量, 如. mass, material等)
FATH
Cover Cap for Conduit Profile
FATH
Cover
Cover Caps
Conduit Profile, Cover Caps
Powered by
CAD模型選擇
{fath/cover/cover_caps/co_pr/cov_cap_co_pr.prj},{NB=091168},{PARTNR=091168},{LIEFEREINHEIT=100},{PROFIL=I},{SIZE=40 x 40},{HOLE=4 bore holes},{T=4.0},{DESCRIPTION=4 fixation ribs},{MASTER=091168},{DIMAB=40 x 40},{D=13.8},{R=4.0},{WEIGHT=8.4},{CTN=39269097},{ID=100161},{CFM=../../../pictures/sym_cfm.png},{POP=../../../pictures/sym_pop.png},{REACH=../../../pictures/sym_reach.png},{ROHS=../../../pictures/sym_rohs.png},{A=40},{B=40},{VERS=1}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
LINA
明細表
PARTNR
Part #
ⁿ/ₐ
LIEFEREINHEIT
Delivery unit
ⁿ/ₐ
PROFIL
Profile
ⁿ/ₐ
SIZE
Size
ⁿ/ₐ
HOLE
Borehole
ⁿ/ₐ
T
[mm]
DESCRIPTION
Feature
ⁿ/ₐ
MASTER
Master
ⁿ/ₐ
DIMAB
Maße A x B
[mm]
D
[mm]
R
[mm]
WEIGHT
Weight
[g]
CTN
Customs Tariff Number
ⁿ/ₐ
ID
ID #
ⁿ/ₐ
091168
091168
100
I
40 x 40
4 bore holes
4.0
4 fixation ribs
091168
40 x 40
13.8
4.0
8.4
39269097
100161
091194
091194
50
I
40 x 80
4 bore holes
4.0
6 fixation ribs
091194
40 x 80
8.0
3.0
14.0
39269097
100178
091195
091195
10
I
80 x 80
4 bore holes
4.0
8 fixation ribs
091195
80 x 80
8.0
3.0
28.4
39269097
100179
091201
091201
10
I
40 x 120
4 bore holes
4.0
8 fixation ribs
091201
40 x 120
8.0
3.0
21.8
39269097
100185
091202
091202
10
I
80 x 120
4 bore holes
4.0
10 fixation ribs
091202
80 x 120
8.0
3.0
46.6
39269097
100186
091203
091203
10
I
80 x 160
4 bore holes
4.0
12 fixation ribs
091203
80 x 160
8.0
3.0
59.0
39269097
100187
091204
091204
10
I
40 x 160
4 bore holes
4.0
10 fixation ribs
091204
40 x 160
8.1
4.0
29.0
39269097
109451
091246
091246
10
I
120 x 120
4 bore holes
4.0
12 fixation ribs
091246
120 x 120
13.8
3.0
72.8
39269097
100228
091247
091247
10
I
120 x 160
4 bore holes
4.0
14 fixation ribs
091247
120 x 160
13.8
3.0
93.0
39269097
100229
091248L
091248L
10
I
80 x 80
45° left; 3 bore holes
4.0
4 fixation ribs
091248L
80 x 80
15.0
4.0
27.0
39269097
100230
091248R
091248R
10
I
80 x 80
45° right; 3 bore holes
4.0
4 fixation ribs
091248R
80 x 80
15.0
4.0
27.0
39269097
100231
091249L
091249L
10
I
80 x 160
20° left; 4 bore holes
4.0
9 fixation ribs
091249L
80 x 160
15.0
4.0
59.0
39269097
100233
091249R
091249R
10
I
80 x 160
20° right; 4 bore holes
4.0
9 fixation ribs
091249R
80 x 160
15.0
4.0
59.0
39269097
100234
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表