您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
čeština
Deutsch
English
español
français
magyar
italiano
Nederlands
polski
română
slovenčina
中文
中文
QA認證資訊
目錄: FATH
Created: 11.03.2019
產品目錄的特殊屬性:
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
English as original or default language
20 most important modeling rules were followed
ERP Mappings for PARTupdate available
包含可修改的细节级别 (LOD-功能)
german, english, french
定义运动 / 几何依赖关系
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
Custom tariff numbers included
Automatic dimensions
Weight information included
根据CADENAS设计手册进行建模 (CDM)
Coloured parts
Materials included
spare parts informations
ecological informations
CADENAS (标准变量, 如. mass, material等)
FATH
Swivel Caster Ø 80 / 100 / 125 with System Brake and Mounting Plate 40 / 45
FATH
Move
Swivel and Fixed Casters
Swivel Casters
Swivel Casters for Strut Profile
Powered by
CAD模型選擇
{fath/move/swiwel_and_fixed_castors/swivel_castors/swivel_casters_for_strut_profile/sw_ca_w_mo_pl_40_45_asmtab.prj},{NB=098S080TD4045N},{PARTNR=098S080TD4045N},{COLOR1=TPE, gray ≈ RAL 7031},{COLOR2=PP,gray},{D=80},{H=111},{MAXL=1000},{WEIGHT=710.0},{CTN=73269098},{ID=137958},{CFM=../../../../pictures/sym_cfm.png},{POP=../../../../pictures/sym_pop.png},{REACH=../../../../pictures/sym_reach.png},{ROHS=../../../../pictures/sym_rohs.png},{R=33},{PPATH=../parts/sw_ca_w_mo_pl_40_45_asmtpl.prj},{EAN=4066061059483}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
LINA
明細表
PARTNR
Part #
ⁿ/ₐ
COLOR1
Swivel Caster Tread Color
ⁿ/ₐ
COLOR2
Wheel Body Color
ⁿ/ₐ
D
[mm]
H
[mm]
MAXL
Max. Load
[N]
WEIGHT
Weight
[g]
CTN
Customs Tariff Number
ⁿ/ₐ
ID
ID #
ⁿ/ₐ
EAN
EAN-Code
ⁿ/ₐ
098S080TD4045N
098S080TD4045N
TPE, gray ≈ RAL 7031
PP, gray
80
111
1000
710.0
73269098
137958
4066061059483
098S100TD4045N
098S100TD4045N
TPE, gray ≈ RAL 7031
PP, gray
100
136
1100
787.0
73269098
137959
4066061059490
098S125TD4045N
098S125TD4045N
TPE, gray ≈ RAL 7031
PP, gray
125
161
1200
873.0
73269098
137960
4066061059506
098S080TD4045NESD
098S080TD4045NESD
TPE, gray ≈ RAL 7031
PP, black
80
111
650
740.0
73269098
138879
4066061060526
098S100TD4045NESD
098S100TD4045NESD
TPE, gray ≈ RAL 7031
PP, black
100
136
700
836.0
73269098
138881
4066061060540
098S125TD4045NESD
098S125TD4045NESD
TPE, gray ≈ RAL 7031
PP, black
125
161
800
937.0
73269098
138883
4066061060564
098S080UD4045N
098S080UD4045N
TPU, gray ≈ RAL 7024
PA, gray
80
111
1200
740.0
73269098
140588
4066061061455
098S100UD4045N
098S100UD4045N
TPU, gray ≈ RAL 7024
PA, gray
100
136
1200
823.0
73269098
140589
4066061061462
098S125UD4045N
098S125UD4045N
TPU, gray ≈ RAL 7024
PA, gray
125
161
1200
923.0
73269098
140590
4066061061479
098S080UD4045NESD
098S080UD4045NESD
TPU, gray ≈ RAL 7024
PA, black
80
111
1000
723.0
73269098
140591
4066061061486
098S100UD4045NESD
098S100UD4045NESD
TPU, gray ≈ RAL 7024
PA, black
100
136
1200
798.0
73269098
140592
4066061061493
098S125UD4045NESD
098S125UD4045NESD
TPU, gray ≈ RAL 7024
PA, black
125
161
1200
886.0
73269098
140593
4066061061509
098S080GD4045N
098S080GD4045N
Solid rubber, gray ≈ RAL...
PA, black
80
111
800
740.0
73269098
140597
4066061061547
098S100GD4045N
098S100GD4045N
Solid rubber, gray ≈ RAL...
PA, black
100
136
1100
885.0
73269098
140598
4066061061554
098S125GD4045N
098S125GD4045N
Solid rubber, gray ≈ RAL...
PA, black
125
161
1000
1006.0
73269098
140599
4066061061561
098S080GD4045NESD
098S080GD4045NESD
Solid Rubber, black
PA, black
80
111
600
723.0
73269098
140600
4066061061578
098S100GD4045NESD
098S100GD4045NESD
Solid Rubber, black
PA, black
100
136
800
849.0
73269098
140601
4066061061585
098S125GD4045NESD
098S125GD4045NESD
Solid Rubber, black
PA, black
125
161
750
956.0
73269098
140602
4066061061592
098S080AD4045N
098S080AD4045N
PA, black; *with slide be...
PA, black
80
111
1000
648.0
73269098
140594
4066061061516
098S100AD4045N
098S100AD4045N
PA, black; *with slide be...
PA, black
100
136
1200
774.0
73269098
140595
4066061061523
098S125AD4045N
098S125AD4045N
PA, black; *with slide be...
PA, black
125
161
1200
841.0
73269098
140596
4066061061530
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表