피드백을 통해 제안을 제출하거나 온라인 고객 서비스에 문의할 수 있습니다. 신속하게 개선하겠습니다.:
지원
확인
??
-
내 계정
등록
로그인
비밀번호를 분실하셨습니까?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
지원되는 타사 쿠키 없음
귀하의 브라우저는 타사 쿠키 설정을 허용하지 않습니다. 브라우저 설정에서 활성화하거나 아래 버튼을 클릭하십시오.
새 탭에서 페이지 내용을 열려면 여기를 클릭하십시오.
열려 있는 페이지가 처음에 작동하지 않는 경우 페이지를 다시 로드해 보십시오.
파트커뮤니티가 작동하려면 브라우저에서 쿠키를 활성화하십시오.
CAD 모델
로그인
등록
비밀번호를 분실하셨습니까?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
광고
카탈로그 탐색
전체 카탈로그
형상검색
스케치 검색
변수 검색
공인 카탈로그
카테고리 별
국가 별
표준별
언어선택:
Deutsch
English
English
Reducer concentric, Aluminium acc. to EN 754/755, EN AW 5083-0, seamless, acc. to ASTM B361
Huelsen
Reducers
Reducers Aluminium
Powered by
CAD모델 선택
{huelsen/2_reduzierungen/1_aluminium/reduzierung_101.prj},{NB=1011140308803},{ARTNR=1011140308803},{DN1=4},{DN2=3},{SCH=10/10S},{D1=114.30},{S1=3.05},{D2=88.90},{S2=3.05},{L=102},{GEW=0.317},{PG=Reduzierungen},{PUG=Reduzierung, konzentrischen},{NORM=ASTM B361},{AUS=nahtlos},{WERK1=Aluminium},{WERK2=EN 754/755},{WERK3=EN AW 5083-0},{SV=ANSI B16.9}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
BOM
ARTNR
Part number
ⁿ/ₐ
DN
NB [Inch]
ⁿ/ₐ
SCH
Schedule
ⁿ/ₐ
D1
Outside Ø
[mm]
S1
Wall Thickness
[mm]
D2
Outside Ø
[mm]
S2
Wall Thickness
[mm]
L
Length
[mm]
GEW
Theoretical Weight [kg/Piece]
ⁿ/ₐ
BEZ
Article Indication
ⁿ/ₐ
PG
Product Group
ⁿ/ₐ
PUG
Product Sub-group
ⁿ/ₐ
NORM
Standard
ⁿ/ₐ
AUS
Version
ⁿ/ₐ
WERK
Primary Material
ⁿ/ₐ
SV
Welding Bevels
ⁿ/ₐ
1010480203302
1010480203302
1 1/2 x 1
10/10S
48.30
2.77
33.40
2.77
64
0.074
Reducer concentric, Alumi...
Reducers
Reducers, concentric
ASTM B361
seamless
Aluminium, EN 754/755, EN...
ANSI B16.9
1010600203302
1010600203302
2 x 1
10/10S
60.30
2.77
33.40
2.77
76
0.111
Reducer concentric, Alumi...
Reducers
Reducers, concentric
ASTM B361
seamless
Aluminium, EN 754/755, EN...
ANSI B16.9
1010600204802
1010600204802
2 x 1 1/2
10/10S
60.30
2.77
48.30
2.77
76
0.111
Reducer concentric, Alumi...
Reducers
Reducers, concentric
ASTM B361
seamless
Aluminium, EN 754/755, EN...
ANSI B16.9
1010600304803
1010600304803
2 x 1 1/2
40/40
60.30
3.91
48.26
3.68
76
0.153
Reducer concentric, Alumi...
Reducers
Reducers, concentric
ASTM B361
seamless
Aluminium, EN 754/755, EN...
ANSI B16.9
1010730504803
1010730504803
2,5 x 1 1/2
40/40
73.02
5.16
48.26
3.68
89
0.285
Reducer concentric, Alumi...
Reducers
Reducers, concentric
ASTM B361
seamless
Aluminium, EN 754/755, EN...
ANSI B16.9
1010880304802
1010880304802
3 x 1 1/2
10/10S
88.90
3.05
48.26
2.77
89
0.213
Reducer concentric, Alumi...
Reducers
Reducers, concentric
ASTM B361
seamless
Aluminium, EN 754/755, EN...
ANSI B16.9
1010880504803
1010880504803
3 x 1 1/2
40/40
88.90
5.49
48.26
3.68
89
0.373
Reducer concentric, Alumi...
Reducers
Reducers, concentric
ASTM B361
seamless
Aluminium, EN 754/755, EN...
ANSI B16.9
1010880306002
1010880306002
3 x 2
10/10S
88.90
3.05
60.32
2.77
89
0.213
Reducer concentric, Alumi...
Reducers
Reducers, concentric
ASTM B361
seamless
Aluminium, EN 754/755, EN...
ANSI B16.9
1010880506003
1010880506003
3 x 2
40/40
88.90
5.49
60.32
3.91
89
0.373
Reducer concentric, Alumi...
Reducers
Reducers, concentric
ASTM B361
seamless
Aluminium, EN 754/755, EN...
ANSI B16.9
1011140306002
1011140306002
4 x 2
10/10S
114.30
3.05
60.32
2.77
102
0.317
Reducer concentric, Alumi...
Reducers
Reducers, concentric
ASTM B361
seamless
Aluminium, EN 754/755, EN...
ANSI B16.9
1011140606003
1011140606003
4 x 2
40/40
114.30
6.02
60.32
3.91
102
0.608
Reducer concentric, Alumi...
Reducers
Reducers, concentric
ASTM B361
seamless
Aluminium, EN 754/755, EN...
ANSI B16.9
1011140308803
1011140308803
4 x 3
10/10S
114.30
3.05
88.90
3.05
102
0.317
Reducer concentric, Alumi...
Reducers
Reducers, concentric
ASTM B361
seamless
Aluminium, EN 754/755, EN...
ANSI B16.9
1011140608805
1011140608805
4 x 3
40/40
114.30
6.02
88.90
5.49
102
0.608
Reducer concentric, Alumi...
Reducers
Reducers, concentric
ASTM B361
seamless
Aluminium, EN 754/755, EN...
ANSI B16.9
1011680308803
1011680308803
6 x 3
10/10S
168.30
3.40
88.90
3.05
140
0.719
Reducer concentric, Alumi...
Reducers
Reducers, concentric
ASTM B361
seamless
Aluminium, EN 754/755, EN...
ANSI B16.9
1011680708805
1011680708805
6 x 3
40/40
168.30
7.11
88.90
5.49
140
1.469
Reducer concentric, Alumi...
Reducers
Reducers, concentric
ASTM B361
seamless
Aluminium, EN 754/755, EN...
ANSI B16.9
1011680311403
1011680311403
6 x 4
10/10S
168.30
3.40
114.30
3.05
140
0.719
Reducer concentric, Alumi...
Reducers
Reducers, concentric
ASTM B361
seamless
Aluminium, EN 754/755, EN...
ANSI B16.9
1011680711406
1011680711406
6 x 4
40/40
168.30
7.11
114.30
6.02
140
1.469
Reducer concentric, Alumi...
Reducers
Reducers, concentric
ASTM B361
seamless
Aluminium, EN 754/755, EN...
ANSI B16.9
1012190311403
1012190311403
8 x 4
10/10S
219.10
3.76
114.30
3.05
152
1.128
Reducer concentric, Alumi...
Reducers
Reducers, concentric
ASTM B361
seamless
Aluminium, EN 754/755, EN...
ANSI B16.9
1012190811406
1012190811406
8 x 4
40/40
219.10
8.18
114.30
6.02
152
2.401
Reducer concentric, Alumi...
Reducers
Reducers, concentric
ASTM B361
seamless
Aluminium, EN 754/755, EN...
ANSI B16.9
1012191211408
1012191211408
8 x 4
80/80
219.10
12.70
114.30
8.56
152
3.644
Reducer concentric, Alumi...
Reducers
Reducers, concentric
ASTM B361
seamless
Aluminium, EN 754/755, EN...
ANSI B16.9
1012190316803
1012190316803
8 x 6
10/10S
219.10
3.76
168.30
3.40
152
1.128
Reducer concentric, Alumi...
Reducers
Reducers, concentric
ASTM B361
seamless
Aluminium, EN 754/755, EN...
ANSI B16.9
1012190816807
1012190816807
8 x 6
40/40
219.10
8.18
168.30
7.11
152
2.401
Reducer concentric, Alumi...
Reducers
Reducers, concentric
ASTM B361
seamless
Aluminium, EN 754/755, EN...
ANSI B16.9
1012730411403
1012730411403
10 x 4
10/10S
273.10
4.19
114.30
3.05
178
1.838
Reducer concentric, Alumi...
Reducers
Reducers, concentric
ASTM B361
seamless
Aluminium, EN 754/755, EN...
ANSI B16.9
1012730416803
1012730416803
10 x 6
10/10S
273.10
4.19
168.30
3.40
178
1.838
Reducer concentric, Alumi...
Reducers
Reducers, concentric
ASTM B361
seamless
Aluminium, EN 754/755, EN...
ANSI B16.9
1012730421903
1012730421903
10 x 8
10/10S
273.10
4.19
219.10
3.76
178
1.838
Reducer concentric, Alumi...
Reducers
Reducers, concentric
ASTM B361
seamless
Aluminium, EN 754/755, EN...
ANSI B16.9
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
이 사용자는 또한에 관심이있는 사용자를 보았습니다.
Reducer concentric, Aluminium acc. to ASME SB241,WP 5083-0, seamless, acc. ...
Huelsen
14.08.2019
0-133-xxxx - Conduit Ducts
HepcoMotion
20.12.2023
Reducer concentric, Aluminium acc. to EN 754/755,EN AW 1050A-0, seamless, a...
Huelsen
10.02.2021
Reducer concentric, Aluminium acc. to EN 755, EN AW 6060-T66, seamless, acc...
Huelsen
10.02.2021
I.2R_S10 - ANSI WELDED CONCENTRIC reducers SCH10S Stainless steel 304L or 3...
FG INOX
16.02.2017
I.2R_S10E - ANSI SEAMLESS CONCENTRIC reducers SCH10S Stainless steel 304L o...
FG INOX
16.02.2017
Reducer concentric, Copper-Nickel acc. to DIN 86019, CuNi10Fe1,6Mn, seamles...
Huelsen
10.02.2021
HP - Pinions
HepcoMotion
20.12.2023
EB Series - Bushing Mount Light Touch Miniature Pushbuttons - EB Series - B...
NKK Switches
15.05.2024
WT Series - Environmentally Sealed Toggles
NKK Switches
15.05.2024
GB Series - Process Sealed Ultra-Miniature Pushbuttons
NKK Switches
15.05.2024
MB2000 Series - Bracket PC Mount Miniature Pushbuttons
NKK Switches
15.05.2024
YB2 Series - 22mm Panel Seal Pushbuttons
NKK Switches
15.05.2024
36 x 24 RGB Pushbutton - SmartDisplay™
NKK Switches
15.05.2024
자세히 보기
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성