您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
español
français
italiano
English
QA認證資訊
目錄: BEA Ingranaggi
Created: 04.12.2018
產品目錄的特殊屬性:
Changeable level-of-detail functionality considered
german, english
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 6.0
BEA Ingranaggi
Triplex sprockets 20B-3 - Sprockets for roller chains - DIN 8187 - ISO 606
BEA Ingranaggi
Chain Drive
Sprockets
Triplex sprockets
Powered by
CAD模型選擇
{bea/chain_drive/sprockets/triplex_sprockets/triplex_sprockets_20b_3.prj},{NB=103400023},{Z=23},{DE=248.2},{DP=233.17},{CNSORDERNO=103400023},{DM=140},{DMX=140.0},{D3=30},{A=115},{KG=28.00},{B3=91.0},{B1=18.2},{C=3.5},{R3=32}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
Z
Number of teeth
ⁿ/ₐ
DE
de
[mm]
DP
dp
[mm]
CNSORDERNO
Order number
ⁿ/ₐ
DM
dm
[mm]
D3
[mm]
A
[mm]
KG
[kg]
B3
[mm]
B1
b1
[mm]
C
[mm]
R3
r3
[mm]
103400008
8
96.0
82.96
103400008
53
25
110
2.15
91.0
18.2
3.5
32
103400009
9
106.5
92.84
103400009
63
25
110
3.05
91.0
18.2
3.5
32
103400010
10
117.0
102.74
103400010
70
25
110
4.04
91.0
18.2
3.5
32
103400011
11
127.0
112.68
103400011
80
30
115
5.19
91.0
18.2
3.5
32
103400012
12
137.0
122.68
103400012
90
30
115
6.55
91.0
18.2
3.5
32
103400013
13
147.5
132.65
103400013
100
30
115
8.06
91.0
18.2
3.5
32
103400014
14
157.6
142.68
103400014
110
30
115
9.71
91.0
18.2
3.5
32
103400015
15
167.7
152.72
103400015
120
30
115
11.50
91.0
18.2
3.5
32
103400016
16
177.7
162.75
103400016
120
30
115
13.06
91.0
18.2
3.5
32
103400017
17
187.7
172.78
103400017
120
30
115
14.65
91.0
18.2
3.5
32
103400018
18
197.8
182.85
103400018
120
30
115
16.54
91.0
18.2
3.5
32
103400019
19
207.9
192.91
103400019
120
30
115
18.45
91.0
18.2
3.5
32
103400020
20
217.9
202.98
103400020
120
30
115
20.48
91.0
18.2
3.5
32
103400021
21
228.0
213.04
103400021
140
30
115
23.38
91.0
18.2
3.5
32
103400022
22
238.1
223.11
103400022
140
30
115
25.64
91.0
18.2
3.5
32
103400023
23
248.2
233.17
103400023
140
30
115
28.00
91.0
18.2
3.5
32
103400024
24
258.3
243.23
103400024
140
30
115
30.49
91.0
18.2
3.5
32
103400025
25
268.4
253.33
103400025
140
30
115
33.09
91.0
18.2
3.5
32
103400026
26
278.4
263.40
103400026
150
30
115
36.23
91.0
18.2
2.0
32
103400027
27
288.5
273.48
103400027
150
30
115
39.06
91.0
18.2
3.5
32
103400028
28
298.5
283.56
103400028
150
30
115
42.00
91.0
18.2
3.5
32
103400030
30
318.7
303.75
103400030
150
30
115
48.23
91.0
18.2
3.5
32
103400032
32
338.9
323.91
103400032
*150
30
115
54.91
91.0
18.2
3.5
32
103400034
34
359.1
344.10
103400034
*150
30
115
62.06
91.0
18.2
3.5
32
103400035
35
369.2
354.20
103400035
*150
30
115
65.80
91.0
18.2
3.5
32
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
Simplex sprockets 24B-1 - Sprockets for roller chains - DIN 8187 - ISO 606
BEA Ingranaggi
06.07.2020
Triplex sprockets 16B-3 - Sprockets for roller chains - DIN 8187 - ISO 606
BEA Ingranaggi
06.07.2020
Triplex plate wheels 20B-3 - Plate wheels for roller chains - DIN 8187 - IS...
BEA Ingranaggi
06.07.2020
Trilex chains Bea ISO - Roller chains european standard - DIN 8187 - ISO 60...
BEA Ingranaggi
06.07.2020
MAE-KR-KRL-24B-1-ST - Plate wheels KRL, ISO 24 B-1, Pitch 1 1/2 x 1“
MÄDLER
26.04.2024
Type ''TEKS'' simplex - Universal chain tensioners type ''TEKS''
BEA Ingranaggi
06.07.2020
Type ''KS'' - Sprockets wheels type ''KS''
BEA Ingranaggi
06.07.2020
Triplex sprockets 20B-3 for taper bushes - Sprockets for taper bushes - DIN...
BEA Ingranaggi
06.07.2020
Duplex sprockets 20B-2 - Sprockets for roller chains - DIN 8187 - ISO 606
BEA Ingranaggi
06.07.2020
Duplex chains Bea ISO - Roller chains european standard - DIN 8187 - ISO 60...
BEA Ingranaggi
06.07.2020
Triplex roller chains - Triplex roller chains according to ISO 606 (Europea...
Wippermann
10.12.2018
Sprockets triplex 1 1/4"x3/4" (20 B-3)
Haberkorn
19.07.2021
Triplex sprockets 10B-3 - Sprockets for roller chains - DIN 8187 - ISO 606
BEA Ingranaggi
06.07.2020
Duplex sprockets 24B-2 - Sprockets for roller chains - DIN 8187 - ISO 606
BEA Ingranaggi
06.07.2020
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表