您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
English
Reducer eccentric, Aluminium acc. to EN 754/755,EN AW 5083-0, seamless, acc. to ASTM B361
Huelsen
Reducers
Reducers Aluminium
Powered by
CAD模型選擇
{huelsen/2_reduzierungen/1_aluminium/reduzierung_111.prj},{NB=1111140606003},{ARTNR=1111140606003},{DN1=4},{DN2=2},{SCH=40/40},{D1=114.3},{S1=6.02},{D2=60.3},{S2=3.91},{L=102},{GEW=0.608},{PG=Reduzierungen},{PUG=Reduzierung, exzentrischen},{NORM=ASTM B361},{AUS=nahtlos},{WERK1=Aluminium},{WERK2=EN 754/755},{WERK3=EN AW 5083-0},{SV=ANSI B16.9}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
LINA
明細表
ARTNR
Part number
ⁿ/ₐ
DN
NB [Inch]
ⁿ/ₐ
SCH
Schedule
ⁿ/ₐ
D1
Outside Ø
[mm]
S1
Wall Thickness
[mm]
D2
Outside Ø
[mm]
S2
Wall Thickness
[mm]
L
Length
[mm]
GEW
Theoretical Weight [kg/Piece]
ⁿ/ₐ
BEZ
Article Indication
ⁿ/ₐ
PG
Product Group
ⁿ/ₐ
PUG
Product Sub-group
ⁿ/ₐ
NORM
Standard
ⁿ/ₐ
AUS
Version
ⁿ/ₐ
WERK
Primary Material
ⁿ/ₐ
SV
Welding Bevels
ⁿ/ₐ
1110480203302
1110480203302
1 1/2 x 1
10/10S
48.3
2.77
33.4
2.77
64
0.074
Reducer eccentric, Alumin...
Reducers
Reducers, eccentric
ASTM B361
seamless
Aluminium, EN 754/755, EN...
ANSI B16.9
1110600203302
1110600203302
2 x 1
10/10S
60.3
2.77
33.4
2.77
76
0.111
Reducer eccentric, Alumin...
Reducers
Reducers, eccentric
ASTM B361
seamless
Aluminium, EN 754/755, EN...
ANSI B16.9
1110600204802
1110600204802
2 x 1 1/2
10/10S
60.3
2.77
48.3
2.77
76
0.111
Reducer eccentric, Alumin...
Reducers
Reducers, eccentric
ASTM B361
seamless
Aluminium, EN 754/755, EN...
ANSI B16.9
1110880304802
1110880304802
3 x 1 1/2
10/10S
88.9
3.05
48.3
2.77
89
0.213
Reducer eccentric, Alumin...
Reducers
Reducers, eccentric
ASTM B361
seamless
Aluminium, EN 754/755, EN...
ANSI B16.9
1110880306002
1110880306002
3 x 2
10/10S
88.9
3.05
60.3
2.77
89
0.213
Reducer eccentric, Alumin...
Reducers
Reducers, eccentric
ASTM B361
seamless
Aluminium, EN 754/755, EN...
ANSI B16.9
1111140306002
1111140306002
4 x 2
10/10S
114.3
3.05
60.3
2.77
102
0.317
Reducer eccentric, Alumin...
Reducers
Reducers, eccentric
ASTM B361
seamless
Aluminium, EN 754/755, EN...
ANSI B16.9
1111140606003
1111140606003
4 x 2
40/40
114.3
6.02
60.3
3.91
102
0.608
Reducer eccentric, Alumin...
Reducers
Reducers, eccentric
ASTM B361
seamless
Aluminium, EN 754/755, EN...
ANSI B16.9
1111140308803
1111140308803
4 x 3
10/10S
114.3
3.05
88.9
3.05
102
0.317
Reducer eccentric, Alumin...
Reducers
Reducers, eccentric
ASTM B361
seamless
Aluminium, EN 754/755, EN...
ANSI B16.9
1111140608805
1111140608805
4 x 3
40/40
114.3
6.02
88.9
5.49
102
0.608
Reducer eccentric, Alumin...
Reducers
Reducers, eccentric
ASTM B361
seamless
Aluminium, EN 754/755, EN...
ANSI B16.9
1111680308803
1111680308803
6 x 3
10/10S
168.3
3.40
88.9
3.05
140
0.719
Reducer eccentric, Alumin...
Reducers
Reducers, eccentric
ASTM B361
seamless
Aluminium, EN 754/755, EN...
ANSI B16.9
1111680708805
1111680708805
6 x 3
40/40
168.3
7.11
88.9
5.49
140
1.469
Reducer eccentric, Alumin...
Reducers
Reducers, eccentric
ASTM B361
seamless
Aluminium, EN 754/755, EN...
ANSI B16.9
1111680311403
1111680311403
6 x 4
10/10S
168.3
3.40
114.3
3.05
140
0.719
Reducer eccentric, Alumin...
Reducers
Reducers, eccentric
ASTM B361
seamless
Aluminium, EN 754/755, EN...
ANSI B16.9
1112190311403
1112190311403
8 x 4
10/10S
219.1
3.76
114.3
3.05
152
1.128
Reducer eccentric, Alumin...
Reducers
Reducers, eccentric
ASTM B361
seamless
Aluminium, EN 754/755, EN...
ANSI B16.9
1112190316803
1112190316803
8 x 6
10/10S
219.1
3.76
168.3
3.40
152
1.128
Reducer eccentric, Alumin...
Reducers
Reducers, eccentric
ASTM B361
seamless
Aluminium, EN 754/755, EN...
ANSI B16.9
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
0-133-xxxx - Conduit Ducts
HepcoMotion
20.12.2023
Reducer eccentric, Aluminium acc. to EN 755, EN AW 6060-T66, seamless, acc....
Huelsen
10.02.2021
Reducer eccentric, Aluminium acc. to EN 485, EN AW 1050A-0, welded, sim. to...
Huelsen
10.02.2021
Reducer concentric, Aluminium acc. to EN 754/755, EN AW 5083-0, seamless, a...
Huelsen
14.08.2019
1-243-xxx - End Caps
HepcoMotion
20.12.2023
ISC15ANP4 - OLED Pushbutton
NKK Switches
15.05.2024
HB Series - Subminiature Illuminated Pushbuttons
NKK Switches
15.05.2024
KP Series - Standard Caps Switch Assemblies
NKK Switches
15.05.2024
Panel Seal Illuminated Pushbuttons - Illuminated Pushbuttons - Series LB
NKK Switches
15.05.2024
MB2400 Series - Snap-Action Bushing Mount Pushbuttons
NKK Switches
15.05.2024
G3B Series - Ultra-Miniature Process Sealed SMT Pushbuttons
NKK Switches
15.05.2024
ND3 Series - 8mm Process Sealed SMT DIP Rotaries
NKK Switches
15.05.2024
SS3 Series - Ultra-Miniature SMT Slides
NKK Switches
15.05.2024
MB2000 Series - Large Bushing Mount - Custom Assembly - Miniature Pushbutto...
NKK Switches
15.05.2024
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表