您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
English
SF Type Metric - QD Bushing
Dodge
Bushing & Hubs
QD
QD Bushings
Powered by
CAD模型選擇
{dodge/bushing_and_hubs/qd/qd_bushings/pt_qdb_sf_metric.prj},{NB=120130},{PN=120130},{BS=SF-42},{MAT=Ductile Iron},{BORE=42},{BK=12x3.3},{SK=18x11},{W=18},{D1=4.4},{BTQ=1243},{A=16.0},{B=79.5},{CI=162.1},{CS=139.7},{D=117.6},{E=52.3},{F=31.8},{G=5.6},{WEIGHT=3.8},{BC=98.4},{NS=3},{SS=M10x1.5},{BL=50},{NDM=10.000},{KDM=8.376},{ST=34},{S=3.048},{LCO=23.114},{LC=73.914},{MCO=60.452},{MC=110.744},{LRO=61.722},{LR=112.522},{MRO=84.328},{MR=134.874}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
LINA
明細表
PN
Part Number
ⁿ/ₐ
BS
Bushing Symbol
ⁿ/ₐ
MAT
Material
ⁿ/ₐ
BORE
Bore
[mm]
BK
Bushing Keyway
[mm]
SK
Shaft Keyseat (Ref)
[mm]
BTQ
Bushing Torque Capacity
[Nm]
A
[mm]
B
B Diameter
[mm]
CI
C Hub Dia.-CI 30 Iron
[mm]
CS
C Hub Dia.-Steel
[mm]
D
D Diameter
[mm]
E
[mm]
F
[mm]
G
[mm]
BC
Bolt Circle
[mm]
NS
Bolt Quantity
ⁿ/ₐ
SS
Bolt Size
[mm]
BL
Bolt Lenght
[mm]
ST
Bolt Torque
[Nm]
LCO
Required Wrench Clearance L-Install Conventional Mounting Using Open-End Wrench
[mm]
LC
Required Wrench Clearence L-Install Conventional Mounting
[mm]
MCO
Required Wrench Clearance M-Remove Conventional Mounting Using Open-End Wrench
[mm]
MC
Required Wrench Clearance M-Remove Conventional Mounting
[mm]
LRO
Required Wrench Clearance L-Install Reverse Mounting Using Open-End Wrench
[mm]
LR
Required Wrench Clearance L-Install Reverse Mounting
[mm]
MRO
Required Wrench Clearance M-Remove Reverse Mounting Using Open-End Wrench
[mm]
MR
Required Wrench Clearance M-Remove Reverse Mounting
[mm]
120134
120134
SF-60
Ductile Iron
60
18x4.4
18x11
1243
16.0
79.5
162.1
139.7
117.6
52.3
31.8
5.6
98.4
3
M10x1.5
50
34
23.114
73.914
60.452
110.744
61.722
112.522
84.328
134.874
120133
120133
SF-55
Ductile Iron
55
16x4.3
18x11
1243
16.0
79.5
162.1
139.7
117.6
52.3
31.8
5.6
98.4
3
M10x1.5
50
34
23.114
73.914
60.452
110.744
61.722
112.522
84.328
134.874
120132
120132
SF-50
Ductile Iron
50
14x3.8
18x11
1243
16.0
79.5
162.1
139.7
117.6
52.3
31.8
5.6
98.4
3
M10x1.5
50
34
23.114
73.914
60.452
110.744
61.722
112.522
84.328
134.874
120131
120131
SF-48
Ductile Iron
48
14x3.8
18x11
1243
16.0
79.5
162.1
139.7
117.6
52.3
31.8
5.6
98.4
3
M10x1.5
50
34
23.114
73.914
60.452
110.744
61.722
112.522
84.328
134.874
120071
120071
SF-45
Ductile Iron
45
14x3.8
18x11
1243
16.0
79.5
162.1
139.7
117.6
52.3
31.8
5.6
98.4
3
M10x1.5
50
34
23.114
73.914
60.452
110.744
61.722
112.522
84.328
134.874
120130
120130
SF-42
Ductile Iron
42
12x3.3
18x11
1243
16.0
79.5
162.1
139.7
117.6
52.3
31.8
5.6
98.4
3
M10x1.5
50
34
23.114
73.914
60.452
110.744
61.722
112.522
84.328
134.874
120129
120129
SF-40
Ductile Iron
40
12x3.3
18x11
1243
16.0
79.5
162.1
139.7
117.6
52.3
31.8
5.6
98.4
3
M10x1.5
50
34
23.114
73.914
60.452
110.744
61.722
112.522
84.328
134.874
120128
120128
SF-38
Ductile Iron
38
10x3.3
18x11
1243
16.0
79.5
162.1
139.7
117.6
52.3
31.8
5.6
98.4
3
M10x1.5
50
34
23.114
73.914
60.452
110.744
61.722
112.522
84.328
134.874
120127
120127
SF-35
Ductile Iron
35
10x3.3
18x11
1243
16.0
79.5
162.1
139.7
117.6
52.3
31.8
5.6
98.4
3
M10x1.5
50
34
23.114
73.914
60.452
110.744
61.722
112.522
84.328
134.874
120126
120126
SF-32
Ductile Iron
32
10x3.3
18x11
1243
16.0
79.5
162.1
139.7
117.6
52.3
31.8
5.6
98.4
3
M10x1.5
50
34
23.114
73.914
60.452
110.744
61.722
112.522
84.328
134.874
120125
120125
SF-30
Ductile Iron
30
8x33
18x11
1243
16.0
79.5
162.1
139.7
117.6
52.3
31.8
5.6
98.4
3
M10x1.5
50
34
23.114
73.914
60.452
110.744
61.722
112.522
84.328
134.874
120124
120124
SF-28
Ductile Iron
28
8x33
18x11
1243
16.0
79.5
162.1
139.7
117.6
52.3
31.8
5.6
98.4
3
M10x1.5
50
34
23.114
73.914
60.452
110.744
61.722
112.522
84.328
134.874
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表