您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
English
H Type - QD Bushing
Baldor Reliance
Dodge
PT Components
QD Bushing
Powered by
CAD模型選擇
{baldor/dodge/pt_components/qd_bushings/pt_qdb_h.prj},{NB=122052},{PN=122052},{BS=H-7/8},{BORE=7/8},{BORE1=0.875000},{BK=3/16x3/32},{SK=3/16x3/32},{W=0.1875},{D1=0.09375},{BTQ=1.000},{A=0.25},{B=1.625},{CI=3.00},{CS=2.375},{D=2.50},{E=1.25},{F=0.87},{G=0.12},{WEIGHT=0.9},{BC=2.00},{NS=2},{SS=1/4-20x7/8},{NDM=0.250},{KDM=0.196},{ST=90},{S=0.080},{SDEPTH=0.938},{LCO=0.31},{LC=2.43},{MCO=1.03},{MC=3.15},{LRO=1.03},{LR=3.15},{MRO=1.46},{MR=3.58},{REF=1.573}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
LINA
明細表
PN
Part Number
ⁿ/ₐ
BS
Bushing Symbol
ⁿ/ₐ
BORE
Bore
[Inch]
BK
Bushing Keyway
[Inch]
SK
Shaft Keyseat (Ref)
[Inch]
BTQ
Bushing Torque Capacity
[Lb-in]
A
[Inch]
B
B Diameter
[Inch]
CI
C Hub Dia.-CI 30 Iron
[Inch]
CS
C Hub Dia.-Steel
[Inch]
D
D Diameter
[Inch]
E
[Inch]
F
[Inch]
G
[Inch]
WEIGHT
Average Weight
[Lbs]
BC
Bolt Circle
[Inch]
NS
Number of Screw
ⁿ/ₐ
SS
Screw Size
[Inch]
ST
Screw Torque
[Lb-in]
SDEPTH
Slot Depth
[Inch]
LCO
Required Wrench Clearance L-Install Conventional Mounting Using Open-End Wrench
[Inch]
LC
Required Wrench Clearence L-Install Conventional Mounting
[Inch]
MCO
Required Wrench Clearance M-Remove Conventional Mounting Using Open-End Wrench
[Inch]
MC
Required Wrench Clearance M-Remove Conventional Mounting
[Inch]
LRO
Required Wrench Clearance L-Install Reverse Mounting Using Open-End Wrench
[Inch]
LR
Required Wrench Clearance L-Install Reverse Mounting
[Inch]
MRO
Required Wrench Clearance M-Remove Reverse Mounting Using Open-End Wrench
[Inch]
MR
Required Wrench Clearance M-Remove Reverse Mounting
[Inch]
REF
Reference
[Inch]
121129
121129
H-3/8
3/8
N/A
N/A
1.000
0.25
1.625
3.00
2.375
2.50
1.25
0.87
0.12
0.9
2.00
2
1/4-20x7/8
90
0.938
0.31
2.43
1.03
3.15
1.03
3.15
1.46
3.58
1.573
121130
121130
H-7/16
7/16
N/A
N/A
1.000
0.25
1.625
3.00
2.375
2.50
1.25
0.87
0.12
0.9
2.00
2
1/4-20x7/8
90
0.938
0.31
2.43
1.03
3.15
1.03
3.15
1.46
3.58
1.573
121131
121131
H-1/2
1/2
1/8x1/16
1/8x1/16
1.000
0.25
1.625
3.00
2.375
2.50
1.25
0.87
0.12
0.9
2.00
2
1/4-20x7/8
90
0.938
0.31
2.43
1.03
3.15
1.03
3.15
1.46
3.58
1.573
121133
121133
H-9/16
9/16
1/8x1/16
1/8x1/16
1.000
0.25
1.625
3.00
2.375
2.50
1.25
0.87
0.12
0.9
2.00
2
1/4-20x7/8
90
0.938
0.31
2.43
1.03
3.15
1.03
3.15
1.46
3.58
1.573
122050
122050
H-5/8
5/8
3/16x3/32
3/16x3/32
1.000
0.25
1.625
3.00
2.375
2.50
1.25
0.87
0.12
0.9
2.00
2
1/4-20x7/8
90
0.938
0.31
2.43
1.03
3.15
1.03
3.15
1.46
3.58
1.573
121134
121134
H-11/16
11/16
3/16x3/32
3/16x3/32
1.000
0.25
1.625
3.00
2.375
2.50
1.25
0.87
0.12
0.9
2.00
2
1/4-20x7/8
90
0.938
0.31
2.43
1.03
3.15
1.03
3.15
1.46
3.58
1.573
122051
122051
H-3/4
3/4
3/16x3/32
3/16x3/32
1.000
0.25
1.625
3.00
2.375
2.50
1.25
0.87
0.12
0.9
2.00
2
1/4-20x7/8
90
0.938
0.31
2.43
1.03
3.15
1.03
3.15
1.46
3.58
1.573
121136
121136
H-13/16
13/16
3/16x3/32
3/16x3/32
1.000
0.25
1.625
3.00
2.375
2.50
1.25
0.87
0.12
0.9
2.00
2
1/4-20x7/8
90
0.938
0.31
2.43
1.03
3.15
1.03
3.15
1.46
3.58
1.573
122052
122052
H-7/8
7/8
3/16x3/32
3/16x3/32
1.000
0.25
1.625
3.00
2.375
2.50
1.25
0.87
0.12
0.9
2.00
2
1/4-20x7/8
90
0.938
0.31
2.43
1.03
3.15
1.03
3.15
1.46
3.58
1.573
121138
121138
H-15/16
15/16
1/4x1/8
1/4x1/8
1.000
0.25
1.625
3.00
2.375
2.50
1.25
0.87
0.12
0.9
2.00
2
1/4-20x7/8
90
0.938
0.31
2.43
1.03
3.15
1.03
3.15
1.46
3.58
1.573
122053
122053
H-1
1
1/4x1/8
1/4x1/8
1.000
0.25
1.625
3.00
2.375
2.50
1.25
0.87
0.12
0.9
2.00
2
1/4-20x7/8
90
0.938
0.31
2.43
1.03
3.15
1.03
3.15
1.46
3.58
1.573
121140
121140
H-1-1/16
1-1/16
1/4x1/8
1/4x1/8
1.000
0.25
1.625
3.00
2.375
2.50
1.25
0.87
0.12
0.9
2.00
2
1/4-20x7/8
90
0.938
0.31
2.43
1.03
3.15
1.03
3.15
1.46
3.58
1.573
122054
122054
H-1-1/8
1-1/8
1/4x1/8
1/4x1/8
1.000
0.25
1.625
3.00
2.375
2.50
1.25
0.87
0.12
0.9
2.00
2
1/4-20x7/8
90
0.938
0.31
2.43
1.03
3.15
1.03
3.15
1.46
3.58
1.573
122055
122055
H-1-3/16
1-3/16
1/4x1/8
1/4x1/8
1.000
0.25
1.625
3.00
2.375
2.50
1.25
0.87
0.12
0.9
2.00
2
1/4-20x7/8
90
0.938
0.31
2.43
1.03
3.15
1.03
3.15
1.46
3.58
1.573
122056
122056
H-1-1/4
1-1/4
1/4x1/8
1/4x1/8
1.000
0.25
1.625
3.00
2.375
2.50
1.25
0.87
0.12
0.9
2.00
2
1/4-20x7/8
90
0.938
0.31
2.43
1.03
3.15
1.03
3.15
1.46
3.58
1.573
121144
121144
H-1-5/16
1-5/16
5/16x1/16
5/16x7/32
1.000
0.25
1.625
3.00
2.375
2.50
1.25
0.87
0.12
0.9
2.00
2
1/4-20x7/8
90
0.938
0.31
2.43
1.03
3.15
1.03
3.15
1.46
3.58
1.573
121145
121145
H-1-3/8
1-3/8
5/16x1/16
5/16x7/32
1.000
0.25
1.625
3.00
2.375
2.50
1.25
0.87
0.12
0.9
2.00
2
1/4-20x7/8
90
0.938
0.31
2.43
1.03
3.15
1.03
3.15
1.46
3.58
1.573
121146
121146
H-1-7/16
1-7/16
3/8x1/16
3/8x1/4
1.000
0.25
1.625
3.00
2.375
2.50
1.25
0.87
0.12
0.9
2.00
2
1/4-20x7/8
90
0.938
0.31
2.43
1.03
3.15
1.03
3.15
1.46
3.58
1.573
121147
121147
H-1-1/2
1-1/2
3/8x1/16
3/8x1/4
1.000
0.25
1.625
3.00
2.375
2.50
1.25
0.87
0.12
0.9
2.00
2
1/4-20x7/8
90
0.938
0.31
2.43
1.03
3.15
1.03
3.15
1.46
3.58
1.573
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
JA Type - QD Bushing
Baldor Reliance
09.11.2021
Set Screw Flange Cartridge Inch Bore - SC Piloted Flange Bearings -(Normal ...
Baldor Reliance
09.11.2021
SD Type - QD Bushing
Baldor Reliance
09.11.2021
Set Screw Wide Slot Take Up Inch Bore - SC Take-Up Bearings -Wide Slot -(No...
Baldor Reliance
09.11.2021
Set Screw Two-Bolt Pillow Block Inch Bore - SC Pillow Block Bearings -(Norm...
Baldor Reliance
09.11.2021
Combination Tigear - Combination Tigear
Baldor Reliance
09.11.2021
Set Screw Light Duty Two-Bolt Pillow Block Inch Bore - SC Pillow Block Bear...
Baldor Reliance
09.11.2021
SH Type - QD Bushing
Baldor Reliance
09.11.2021
QD Hubs - QD Weld-on Hubs
Baldor Reliance
09.11.2021
SK Type - QD Bushing
Baldor Reliance
09.11.2021
SF Type - QD Bushing
Baldor Reliance
09.11.2021
HT-8mm - HT TAPER-LOCK Sprockets
Baldor Reliance
09.11.2021
QD HTD 8mm - QD HTD Sprockets
Baldor Reliance
09.11.2021
SDS Type - QD Bushing
Baldor Reliance
09.11.2021
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表