您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
English
QA認證資訊
目錄: Tecnorm
Created: 07.08.2016
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Tecnorm
1 2. Cutting punch DIN 9861, with ejector pin - Cutting element
Tecnorm
3 Cutting units
2 Tapered head
Powered by
CAD模型選擇
{tecnorm/03_schneidelement/02_kegeliger_kopf/1_2_schneidstempel_din9861.prj},{NB=122.0800.130.0320.010 (0 3.2 3.2 0)},{INFO=Online PDF},{AF=122.},{VS=S},{F=0},{D2=8.0},{PWMIN=3.20},{D3=10.0},{H=2.73},{RA=1.0},{L=130},{L1=10},{L1MIN=13},{MAT=HSS (1.3343)},{HRC1=64 ± 2},{HRC2=50 ± 5},{P=3.2},{W=3.2},{R=0}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
BESTNR
Code-No.
ⁿ/ₐ
D2
Cutting-Ø h6
[mm]
D3
Head-Ø ±0.05
[mm]
H
Head height +0.2
[mm]
L
Total length +0.5
[mm]
MAT
Material
ⁿ/ₐ
HRC1
Hardness - shank
[HRC]
HRC2
Hardness - head
[HRC]
122.0400.071.0100.010 (0 ...
122.0400.071.0100.010
4.0
5.5
1.80
71
HSS (1.3343)
64 ± 2
50 ± 5
122.0400.080.0100.010 (0 ...
122.0400.080.0100.010
4.0
5.5
1.80
80
HSS (1.3343)
64 ± 2
50 ± 5
122.0400.100.0100.010 (0 ...
122.0400.100.0100.010
4.0
5.5
1.80
100
HSS (1.3343)
64 ± 2
50 ± 5
122.0400.130.0100.010 (0 ...
122.0400.130.0100.010
4.0
5.5
1.80
130
HSS (1.3343)
64 ± 2
50 ± 5
122.0500.071.0200.010 (0 ...
122.0500.071.0200.010
5.0
6.5
1.80
71
HSS (1.3343)
64 ± 2
50 ± 5
122.0500.080.0200.010 (0 ...
122.0500.080.0200.010
5.0
6.5
1.80
80
HSS (1.3343)
64 ± 2
50 ± 5
122.0500.100.0200.010 (0 ...
122.0500.100.0200.010
5.0
6.5
1.80
100
HSS (1.3343)
64 ± 2
50 ± 5
122.0500.130.0200.010 (0 ...
122.0500.130.0200.010
5.0
6.5
1.80
130
HSS (1.3343)
64 ± 2
50 ± 5
122.0600.071.0250.010 (0 ...
122.0600.071.0250.010
6.0
8.0
2.23
71
HSS (1.3343)
64 ± 2
50 ± 5
122.0600.080.0250.010 (0 ...
122.0600.080.0250.010
6.0
8.0
2.23
80
HSS (1.3343)
64 ± 2
50 ± 5
122.0600.100.0250.010 (0 ...
122.0600.100.0250.010
6.0
8.0
2.23
100
HSS (1.3343)
64 ± 2
50 ± 5
122.0600.130.0250.010 (0 ...
122.0600.130.0250.010
6.0
8.0
2.23
130
HSS (1.3343)
64 ± 2
50 ± 5
122.0800.071.0320.010 (0 ...
122.0800.071.0320.010
8.0
10.0
2.73
71
HSS (1.3343)
64 ± 2
50 ± 5
122.0800.080.0320.010 (0 ...
122.0800.080.0320.010
8.0
10.0
2.73
80
HSS (1.3343)
64 ± 2
50 ± 5
122.0800.100.0320.010 (0 ...
122.0800.100.0320.010
8.0
10.0
2.73
100
HSS (1.3343)
64 ± 2
50 ± 5
122.0800.130.0320.010 (0 ...
122.0800.130.0320.010
8.0
10.0
2.73
130
HSS (1.3343)
64 ± 2
50 ± 5
122.1000.071.0450.010 (0 ...
122.1000.071.0450.010
10.0
12.0
2.73
71
HSS (1.3343)
64 ± 2
50 ± 5
122.1000.080.0450.010 (0 ...
122.1000.080.0450.010
10.0
12.0
2.73
80
HSS (1.3343)
64 ± 2
50 ± 5
122.1000.100.0450.010 (0 ...
122.1000.100.0450.010
10.0
12.0
2.73
100
HSS (1.3343)
64 ± 2
50 ± 5
122.1000.130.0450.010 (0 ...
122.1000.130.0450.010
10.0
12.0
2.73
130
HSS (1.3343)
64 ± 2
50 ± 5
122.1300.071.0600.010 (0 ...
122.1300.071.0600.010
13.0
15.0
2.73
71
HSS (1.3343)
64 ± 2
50 ± 5
122.1300.080.0600.010 (0 ...
122.1300.080.0600.010
13.0
15.0
2.73
80
HSS (1.3343)
64 ± 2
50 ± 5
122.1300.100.0600.010 (0 ...
122.1300.100.0600.010
13.0
15.0
2.73
100
HSS (1.3343)
64 ± 2
50 ± 5
122.1300.130.0600.010 (0 ...
122.1300.130.0600.010
13.0
15.0
2.73
130
HSS (1.3343)
64 ± 2
50 ± 5
122.1600.071.0720.010 (0 ...
122.1600.071.0720.010
16.0
18.0
3.23
71
HSS (1.3343)
64 ± 2
50 ± 5
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
269. - Punch with ejector pin, stepped, long point
FIBRO
21.07.2023
3_2. Cutting punch DIN 9861 - Cutting element
Tecnorm
08.02.2018
6_2. Cutting punch ISO 8020 - Cutting element
Tecnorm
08.02.2018
A8977. Cutting bushes without collar - Cutting elements
Tecnorm
05.10.2016
5_2. Piercing punches ISO 8020 - Cutting element
Tecnorm
08.02.2018
3789 - WN BOHRGEW.FR.DTMC SP
Gühring
11.02.2021
3792 - WN BOHRGEW.FR.DTMC SP
Gühring
11.02.2021
2741. - Punch, stepped, slot, with ejector pin, ISO 8020
FIBRO
21.07.2023
112. Cutting punch DIN 9861, with ejector pin, Form D - Cutting element
Tecnorm
08.02.2018
SZ 8568 - Clamping disc
Steinel Normalien
14.05.2024
239.1. - Ejector pin, hardened, DIN 1530-3 Shape D
FIBRO
22.11.2023
312. Cutting punch DIN 9861, Form D - Cutting element
Tecnorm
08.02.2018
LN22DA - Circular cutting punches DIN 9861 - form DA
Veith
13.03.2012
N270 form D - Standard punches according to DIN 9861 / ISO 6752 form D N27...
Intercom
15.07.2022
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表