您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
English
D-Lok Medium Duty Flange Cartridge Inch Bore - DLM Medium Duty Piloted Flange Bearings
Baldor Reliance
Dodge
Bearings
D-LOK
Piloted Flanges
Powered by
CAD模型選擇
{baldor/dodge/bearings/d_lok/piloted_flanges/fc_dlm_hi_asmtab.prj},{NB=128861},{SERIES=211},{SS=1-15/16},{SS1=1.93750},{PN=128861},{DESCRIPTION=FC-DLM-115},{BOD=3.937000},{W=8.0},{A=2.25},{A1=2.250000},{B=6.38},{B1=6.380000},{C=2.38},{C1=2.380000},{D=5.38},{D1=5.380000},{E=0.63},{E1=0.630000},{F=1/2},{F1=0.500000},{G=1.75},{G1=1.750000},{H=1.00},{H1=1.000000},{K=4.500/4.498},{K1=4.500000},{L=3.69},{L1=3.690000},{CAPS=5630},{CAPD=9975},{PPATH=fc_dlm_hi_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
LINA
明細表
SERIES
Series
ⁿ/ₐ
SS
Shaft Size
[Inch]
PN
Part Number
ⁿ/ₐ
DESCRIPTION
Description
ⁿ/ₐ
W
Weight
[lbs]
A
[Inch]
B
[Inch]
C
[Inch]
D
[Inch]
E
[Inch]
F
Bolt Diameter
[Inch]
G
[Inch]
H
[Inch]
K
[Inch]
L
[Inch]
128855
206
1
128855
FC-DLM-100
3.1
1.56
4.38
1.57
3.63
0.25
3/8
1.32
0.81
3.000/2.998
2.22
128856
207
1-3/16
128856
FC-DLM-103
4.1
1.75
5.00
1.82
4.13
0.38
3/8
1.44
0.84
3.375/3.373
2.69
128857
208
1-7/16
128857
FC-DLM-107
5.1
2.01
5.25
2.05
4.38
0.44
7/16
1.61
0.89
3.625/3.623
2.74
128858
209
1-1/2
128858
FC-DLM-108L
6.1
2.01
6.13
2.01
5.13
0.44
1/2
1.57
1.00
4.250/4.248
2.99
128859
210
1-11/16
128859
FC-DLM-111
6.2
2.01
6.13
2.05
5.13
0.47
1/2
1.58
0.92
4.250/4.248
3.24
128860
210
1-3/4
128860
FC-DLM-112
6.2
2.01
6.13
2.05
5.13
0.47
1/2
1.58
0.92
4.250/4.248
3.24
128861
211
1-15/16
128861
FC-DLM-115
8.0
2.25
6.38
2.38
5.38
0.63
1/2
1.75
1.00
4.500/4.498
3.69
128862
211
2
128862
FC-DLM-200
8.0
2.25
6.38
2.38
5.38
0.63
1/2
1.75
1.00
4.500/4.498
3.69
128863
212
2-3/16
128863
FC-DLM-203
11.6
2.38
7.13
2.61
6.00
0.88
1/2
1.73
1.00
5.000/4.998
4.11
128864
212
2-1/4
128864
FC-DLM-204
11.6
2.38
7.13
2.61
6.00
0.88
1/2
1.73
1.00
5.000/4.998
4.11
128865
214
2-7/16
128865
FC-DLM-207
13.9
2.60
7.63
2.86
6.50
1.13
1/2
1.73
1.06
5.500/5.498
4.38
128866
214
2-1/2
128866
FC-DLM-208
13.8
2.60
7.63
2.86
6.50
1.13
1/2
1.73
1.06
5.500/5.498
4.38
057475
216
2-15/16
057475
FC-DLM-215
18.8
2.62
8.75
3.26
7.50
1.25
5/8
2.01
1.19
6.375/6.373
4.99
062373
218
3-7/16
062373
FC-DLM-307
36.8
2.72
10.25
3.53
8.63
1.13
3/4
2.40
1.63
7.375/7.373
5.49
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表