您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
español
français
italiano
English
QA認證資訊
目錄: BEA Ingranaggi
Created: 04.12.2018
產品目錄的特殊屬性:
Changeable level-of-detail functionality considered
german, english
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 6.0
BEA Ingranaggi
Simplex sprockets ASA 100 - Sprockets for roller chains - DIN 8188 - ISO 606 - ANSI B 29.1
BEA Ingranaggi
Chain Drive
Sprockets and plate wheels ASA
Simplex sprockets ASA
Powered by
CAD模型選擇
{bea/chain_drive/sprockets_and_plate_weels_asa/simplex_sprockets_asa/simplex_sprockets_asa_100.prj},{NB=131100016},{Z=16},{DE=177.7},{DP=162.75},{CNSORDERNO=131100016},{DM=120},{D1=25},{A=50},{KG=5.25},{B1=17.6},{C=4},{R3=33.5}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
LINA
明細表
Z
Number of teeth
ⁿ/ₐ
DE
de
[mm]
DP
dp
[mm]
CNSORDERNO
Order number
ⁿ/ₐ
DM
dm
[mm]
D1
[mm]
A
[mm]
KG
[kg]
B1
[mm]
C
[mm]
R3
r3
[mm]
131100008
8
96.0
82.96
131100008
53
20
40
0.85
17.6
4
33.5
131100009
9
106.5
92.84
131100009
63
20
40
1.18
17.6
4
33.5
131100010
10
117.0
102.74
131100010
70
20
40
1.57
17.6
4
33.5
131100011
11
127.0
112.68
131100011
77
20
45
2.04
17.6
4
33.5
131100012
12
137.0
122.68
131100012
88
20
45
2.58
17.6
4
33.5
131100013
13
147.5
132.65
131100013
98
20
45
3.15
17.6
4
33.5
131100014
14
157.6
142.68
131100014
108
20
45
3.78
17.6
4
33.5
131100015
15
167.7
152.72
131100015
118
20
45
4.47
17.6
4
33.5
131100016
16
177.7
162.75
131100016
120
25
50
5.25
17.6
4
33.5
131100017
17
187.7
172.78
131100017
120
25
50
5.61
17.6
4
33.5
131100018
18
197.8
182.85
131100018
120
25
50
5.99
17.6
4
33.5
131100019
19
207.9
192.91
131100019
120
25
50
6.40
17.6
4
33.5
131100020
20
217.9
202.98
131100020
120
25
50
6.82
17.6
4
33.5
131100021
21
228.0
213.04
131100021
140
25
55
8.79
17.6
4
33.5
131100022
22
238.1
223.11
131100022
140
25
55
9.27
17.6
4
33.5
131100023
23
248.2
233.17
131100023
140
25
55
9.77
17.6
4
33.5
131100024
24
258.3
243.23
131100024
140
25
55
10.30
17.6
4
33.5
131100025
25
268.4
253.33
131100025
140
25
55
10.85
17.6
4
33.5
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
MAE-KR-KRL-16B-1-ST - Plate wheels KRL ,ISO 16 B-1, Pitch 1“ x 17.02 mm
MÄDLER
26.04.2024
Simplex sprockets ASA 120 - Sprockets for roller chains - DIN 8188 - ISO 60...
BEA Ingranaggi
06.07.2020
Simplex roller chains - Simplex roller chains according to ISO 606 (America...
Wippermann
10.12.2018
Sprockets ASA 100 simplex 1,75 x 19,05mm (20 A-1)
Haberkorn
19.07.2021
Simplex sprockets ASA 80 - Sprockets for roller chains - DIN 8188 - ISO 606...
BEA Ingranaggi
06.07.2020
Duplex sprockets ASA 80 - Sprockets for roller chains - DIN 8188 - ISO 606 ...
BEA Ingranaggi
06.07.2020
Sprockets - Sprockets for simplex roller chains
Wippermann
23.11.2021
VLN02 - Sprocket ??¡§¡§100 Series
Yiheda 3D Electronic Gallery
20.06.2024
E Type - QD Bushing
Dodge
14.06.2021
Simplex sprockets 10B-1 / ASA 50 - Sprockets for roller chains - DIN 8187/8...
BEA Ingranaggi
06.07.2020
Simplex chains Bea ASA - Roller chains american standard - DIN 8188 - ANSI ...
BEA Ingranaggi
06.07.2020
Simplex sprockets 12B-1 - Sprockets for roller chains - DIN 8187 - ISO 606
BEA Ingranaggi
06.07.2020
Simplex sprockets with hardened teeth 16B-1 - Sprockets for roller chains w...
BEA Ingranaggi
06.07.2020
Simplex plate wheels ASA 100 - Plate wheels for roller chains - DIN 8188 - ...
BEA Ingranaggi
06.07.2020
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表