您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
English
Eccentric Collar Low Backing Height Two-Bolt Pillow Block Inch Bore - Eccentric Collar Pillow Block Bearings -(Normal Duty) -Low Backing Height
Baldor Reliance
Dodge
Bearings
Eccentric Collar
SXR Normal Duty
Pillow Blocks
Powered by
CAD模型選擇
{baldor/dodge/bearings/eccentric_collar/sxr_normal_duty/pillow_blocks/p2b_sxrb_hi_asmtab.prj},{NB=131839},{SERIES=207},{SS=1-3/8},{SS1=1.375000},{PN=131839},{DESCRIPTION=P2B-SXRB-106},{BOD=2.83460},{WEIGHT=4.2},{A=1.95},{A1=1.9500000},{B=6.50},{B1=6.5000000},{C=1.75},{C1=1.7500000},{DMIN=4.68},{DMIN1=4.6800000},{DMAX=5.44},{DMAX1=5.4400000},{F=1/2},{F1=0.5000000},{G=0.94},{G1=0.9400000},{H=0.65},{H1=0.6500000},{J=3.69},{J1=3.6900000},{L=2.13},{L1=2.1300000},{M=1.81},{M1=1.8100000},{R=0.67},{R1=0.6700000},{S=1.28},{S1=1.2800000},{U=2.91},{U1=2.91},{V=5.82},{V1=5.82},{W=0.56},{W1=0.56},{X=0.12},{X1=0.12},{CAPS=3065},{CAPD=5759},{PPATH=p2b_sxrb_hi_templ.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
LINA
明細表
SERIES
Series
ⁿ/ₐ
SS
Shaft Size
[Inch]
PN
Part No.
ⁿ/ₐ
DESCRIPTION
Description
ⁿ/ₐ
WEIGHT
Weight
[lbs]
A
[Inch]
B
[Inch]
C
[Inch]
DMIN
Dmin
[Inch]
DMAX
Dmax
[Inch]
F
Bolt Diameter
[Inch]
G
[Inch]
H
[Inch]
J
[Inch]
L
[Inch]
M
[Inch]
R
[Inch]
S
[Inch]
U
[Inch]
V
[Inch]
W
[Inch]
X
[Inch]
131830
204
3/4
131830
P2B-SXRB-012
1.5
1.55
5.25
1.34
3.38
4.19
3/8
0.85
0.47
2.49
1.31
1.25
0.50
1.05
2.25
4.50
0.50
0.12
131831
205
7/8
131831
P2B-SXRB-014
1.8
1.62
5.50
1.40
3.69
4.50
3/8
0.85
0.45
2.64
1.50
1.31
0.56
1.06
2.50
5.00
0.50
0.12
131832
205
15/16
131832
P2B-SXRB-015
1.7
1.62
5.50
1.40
3.69
4.50
3/8
0.85
0.45
2.64
1.50
1.31
0.56
1.06
2.50
5.00
0.50
0.12
131833
205
1
131833
P2B-SXRB-100
1.6
1.62
5.50
1.40
3.69
4.50
3/8
0.85
0.45
2.64
1.50
1.31
0.56
1.06
2.50
5.00
0.50
0.12
131834
206
1-1/16
131834
P2B-SXRB-101
2.7
1.77
6.25
1.75
4.25
5.00
1/2
0.94
0.62
3.19
1.75
1.56
0.58
1.19
2.88
5.76
0.56
0.12
131835
206
1-1/8
131835
P2B-SXRB-102
2.6
1.77
6.25
1.75
4.25
5.00
1/2
0.94
0.62
3.19
1.75
1.56
0.58
1.19
2.88
5.76
0.56
0.12
131836
206
1-3/16
131836
P2B-SXRB-103
2.5
1.77
6.25
1.75
4.25
5.00
1/2
0.94
0.62
3.19
1.75
1.56
0.58
1.19
2.88
5.76
0.56
0.12
068743
206
1-1/4
068743
P2B-SXRB-104S
2.4
1.77
6.25
1.75
4.25
5.00
1/2
0.94
0.62
3.19
1.75
1.56
0.58
1.19
2.88
5.76
0.56
0.12
131837
207
1-1/4
131837
P2B-SXRB-104
4.4
1.95
6.50
1.75
4.68
5.44
1/2
0.94
0.65
3.69
2.13
1.81
0.67
1.28
2.91
5.82
0.56
0.12
131838
207
1-5/16
131838
P2B-SXRB-105
4.3
1.95
6.50
1.75
4.68
5.44
1/2
0.94
0.65
3.69
2.13
1.81
0.67
1.28
2.91
5.82
0.56
0.12
131839
207
1-3/8
131839
P2B-SXRB-106
4.2
1.95
6.50
1.75
4.68
5.44
1/2
0.94
0.65
3.69
2.13
1.81
0.67
1.28
2.91
5.82
0.56
0.12
131840
207
1-7/16
131840
P2B-SXRB-107
4.1
1.95
6.50
1.75
4.68
5.44
1/2
0.94
0.65
3.69
2.13
1.81
0.67
1.28
2.91
5.82
0.56
0.12
131841
208
1-1/2
131841
P2B-SXRB-108
5.0
2.12
7.25
1.93
5.18
5.88
1/2
0.91
0.75
4.00
2.38
1.94
0.75
1.37
3.26
6.52
0.69
0.12
131842
209
1-5/8
131842
P2B-SXRB-110
6.4
2.13
7.44
2.00
5.50
6.19
1/2
0.90
0.69
4.21
2.50
2.06
0.75
1.38
3.38
6.76
0.69
0.12
131843
209
1-11/16
131843
P2B-SXRB-111
6.3
2.13
7.44
2.00
5.50
6.19
1/2
0.90
0.69
4.21
2.50
2.06
0.75
1.38
3.38
6.76
0.69
0.12
131844
209
1-3/4
131844
P2B-SXRB-112
6.2
2.13
7.44
2.00
5.50
6.19
1/2
0.90
0.69
4.21
2.50
2.06
0.75
1.38
3.38
6.76
0.69
0.12
131845
210
1-15/16
131845
P2B-SXRB-115
7.2
2.25
8.12
2.25
6.00
6.68
5/8
1.02
0.68
4.47
2.75
2.19
0.75
1.50
3.69
7.38
0.81
0.12
131846
210
2
131846
P2B-SXRB-200
7.0
2.25
8.12
2.25
6.00
6.68
5/8
1.02
0.68
4.47
2.75
2.19
0.75
1.50
3.69
7.38
0.81
0.12
131340
211
2
131340
P2B-SXRB-200L
9.5
2.59
8.88
2.30
6.38
7.44
5/8
1.21
0.81
4.90
3.00
2.44
0.88
1.71
3.94
7.88
0.81
0.12
131847
211
2-3/16
131847
P2B-SXRB-203
9.0
2.59
8.88
2.30
6.38
7.44
5/8
1.21
0.81
4.90
3.00
2.44
0.88
1.71
3.94
7.88
0.81
0.12
131848
212
2-1/4
131848
P2B-SXRB-204
11.4
2.74
9.50
2.37
6.88
7.94
5/8
1.21
0.81
5.34
3.31
2.69
0.90
1.84
4.25
8.50
0.88
0.12
131849
212
2-7/16
131849
P2B-SXRB-207
10.4
2.74
9.50
2.37
6.88
7.94
5/8
1.21
0.81
5.34
3.31
2.69
0.90
1.84
4.25
8.50
0.88
0.12
131434
215
2-15/16
131434
P2B-SXRB-215
21.0
3.02
11.75
2.88
8.50
9.50
7/8
1.44
1.06
6.56
4.00
3.31
0.86
2.16
5.48
10.96
1.04
0.12
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表