您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
español
français
italiano
English
QA認證資訊
目錄: BEA Ingranaggi
Created: 04.12.2018
產品目錄的特殊屬性:
Changeable level-of-detail functionality considered
german, english
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 6.0
BEA Ingranaggi
Timing belt pulleys with pilot bore H150 - Timing belt pulleys - ISO 5294
BEA Ingranaggi
Pulleys
Timing Belt Pulleys
T. Belt Pulleys with Pilot Bore
Timing belt pulleys with pilot bore H
Powered by
CAD模型選擇
{bea/pulleys/timing_belt_pulleys/t_belt_pulleys_with_pilot_bore/t_belt_pulleys_with_pilot_bore_h/t_belt_pulleys_with_pilot_bore_h150_asmtab.prj},{NB=15150032},{DESCRIPTION=32 H 150},{CNSORDERNO=15150032},{TYPE=2F},{MAT=St},{Z=32},{DP=129.36},{DE=127.99},{DF=135},{DM=80},{F=46},{L=58},{D=18},{N=328},{KG=4.86},{I=111.0},{VER=150},{PPATH=t_belt_pulleys_with_pilot_bore_h_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
DESCRIPTION
Description
ⁿ/ₐ
CNSORDERNO
Order number
ⁿ/ₐ
TYPE
Type
ⁿ/ₐ
MAT
Material
ⁿ/ₐ
Z
Number of teeth
ⁿ/ₐ
DP
dp
[mm]
DE
de
[mm]
DF
Df
[mm]
DM
Dm
[mm]
F
[mm]
L
[mm]
D
d
[mm]
N
n°flange
ⁿ/ₐ
KG
[kg]
15150014
14 H 150
15150014
2F
St
14
56.59
55.22
63
40
46
58
18
309
0.81
15150015
15 H 150
15150015
2F
St
15
60.64
59.27
66
45
46
58
18
310
0.97
15150016
16 H 150
15150016
2F
St
16
64.68
63.31
71
45
46
58
18
311
1.11
15150017
17 H 150
15150017
2F
St
17
68.72
67.35
75
45
46
58
18
312
1.25
15150018
18 H 150
15150018
2F
St
18
72.77
71.39
79
55
46
58
18
313
1.48
15150019
19 H 150
15150019
2F
St
19
76.81
75.44
83
60
46
58
18
314
1.68
15150020
20 H 150
15150020
2F
St
20
80.85
79.48
87
62
46
58
18
315
1.88
15150021
21 H 150
15150021
2F
St
21
84.89
83.52
91
65
46
58
18
316
2.08
15150022
22 H 150
15150022
2F
St
22
88.94
87.56
93
68
46
58
18
317
2.30
15150023
23 H 150
15150023
2F
St
23
92.98
91.61
97
72
46
58
18
318
2.54
15150024
24 H 150
15150024
2F
St
24
97.03
95.65
103
72
46
58
18
320
2.75
15150025
25 H 150
15150025
2F
St
25
101.06
99.69
106
72
46
58
18
321
2.97
15150026
26 H 150
15150026
2F
St
26
105.11
103.73
111
80
46
58
18
322
3.29
15150027
27 H 150
15150027
2F
St
27
109.15
107.78
115
80
46
58
18
323
3.52
15150028
28 H 150
15150028
2F
St
28
113.19
111.82
119
80
46
58
18
325
3.78
15150029
29 H 150
15150029
2F
St
29
117.23
115.86
123
80
46
58
18
326
4.03
15150030
30 H 150
15150030
2F
St
30
121.29
119.90
127
80
46
58
18
327
4.29
15150032
32 H 150
15150032
2F
St
32
129.36
127.99
135
80
46
58
18
328
4.86
15150033
33 H 150
15150033
2F
St
33
133.40
132.03
140
80
46
58
18
330
5.15
15150034
34 H 150
15150034
2F
St
34
137.45
136.07
143
80
46
58
18
331
5.46
15150035
35 H 150
15150035
2F
St
35
141.49
140.12
148
80
46
58
18
333
5.78
15150036
36 H 150
15150036
2F
St
36
145.53
144.16
152
80
46
58
18
334
6.09
15150038
38 H 150
15150038
2F
St
38
153.62
152.24
158
80
46
58
18
335
6.74
15150040
40 H 150
15150040
2F
St
40
161.70
160.33
168
80
46
58
18
338
7.46
15150044
44 H 150
15150044
4F
GG
44
177.87
176.50
184
80
46
58
18
339
4.29
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
Timing belt pulleys with pilot bore H200 - Timing belt pulleys - ISO 5294
BEA Ingranaggi
06.07.2020
Timing belt pulleys with pilot bore H100 - Timing belt pulleys - ISO 5294
BEA Ingranaggi
06.07.2020
Timing belt pulleys with pilot bore H075 - Timing belt pulleys - ISO 5294
BEA Ingranaggi
06.07.2020
Timing belt pulleys with pilot bore H300 - Timing belt pulleys - ISO 5294
BEA Ingranaggi
06.07.2020
Timing belt pulleys for taper bushes H150 - Timing belt pulleys for taper b...
BEA Ingranaggi
06.07.2020
Timing belt pulleys with pilot bore 5M-15 - HTD Timing belt pulleys
BEA Ingranaggi
06.07.2020
Timing belt pulleys with pilot bore XL - Timing belt pulleys - ISO 5294
BEA Ingranaggi
06.07.2020
Timing belt pulleys with pilot bore XH300 - Timing belt pulleys - ISO 5294
BEA Ingranaggi
06.07.2020
Timing belt pulleys with pilot bore L075 - Timing belt pulleys - ISO 5294
BEA Ingranaggi
06.07.2020
Timing belt pulleys with pilot bore MXL - Timing belt pulleys - ISO 5294
BEA Ingranaggi
06.07.2020
Timing belt pulleys with pilot bore L050 - Timing belt pulleys - ISO 5294
BEA Ingranaggi
06.07.2020
Timing belt pulleys with pilot bore XH200 - Timing belt pulleys - ISO 5294
BEA Ingranaggi
06.07.2020
Timing belt pulleys with pilot bore 5M-9 - HTD Timing belt pulleys
BEA Ingranaggi
06.07.2020
Timing belt pulleys with pilot bore XH400 - Timing belt pulleys - ISO 5294
BEA Ingranaggi
06.07.2020
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表