您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
English
QA認證資訊
目錄: Eaton's CAD
Created: 19.09.2017
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Eaton's CAD
Power circuit-breaker for trafo/generator/installation protection [EC000228]
Eaton's CAD
Electrical circuit protection
23142
Moeller series NZM - Molded Case Circuit Breaker
Powered by
CAD模型選擇
{eaton_cad/23128/23142/23202/23519.prj},{NB=259138},{PLID=259138},{NETTO_WEIGHT=6.34000},{EF001389=400},{EF007048=150},{EF001377=0},{EF001376=0},{EF003531=0},{EF001391=3},{CUSTOMS_TARIFF_NUMBER1=85362090},{PREVIEW=../../../_pool_/1e/42/76/23519_preview_330.png},{MANUTYPEDESC=NZML3-VE400},{DESCSHORT=Circuit-breaker, 3p, 400A},{DESCLONG=Circuit-breaker NZM3, 3 pole, Switching capacity 400/415 V 50 Hz( Icu ): 150 kA, Rated current = rated uninterrupted current Rated current = rated uninterrupted current( In = Iu ): 400 A, Installation type: Fixed, Screw connection, Standard/Approval: IEC, Protective function: Systems, cable, selectivity and generator protection},{INTNO=4015082591380}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
PLID
ⁿ/ₐ
MANUTYPEDESC
Manufacturer Type Description
ⁿ/ₐ
DESCSHORT
Short Description
ⁿ/ₐ
DESCLONG
Long Description
ⁿ/ₐ
INTNO
International product number
ⁿ/ₐ
NETTO_WEIGHT
Netto weight
[kg]
ECLASS_13_0
ⁿ/ₐ
ETIM_9_0
ⁿ/ₐ
EF001389
Rated permanent current Iu
[A]
EF003977
Rated voltage
[V]
EF007048
Rated short-circuit breaking capacity lcu at 400 V, 50 Hz
[kA]
EF002336
Overload release current setting
[A]
EF007129
Adjustment range short-term delayed short-circuit release
[A]
EF007131
Adjustment range undelayed short-circuit release
[A]
EF005387
Power loss
[W]
EF008240
Device construction
ⁿ/ₐ
EF007296
Integrated earth fault protection
ⁿ/ₐ
EF006819
Type of electrical connection of main circuit
ⁿ/ₐ
EF007250
Suitable for DIN rail (top hat rail) mounting
ⁿ/ₐ
EF008904
DIN rail (top hat rail) mounting optional
ⁿ/ₐ
EF001377
Number of auxiliary contacts as normally closed contact
ⁿ/ₐ
EF001376
Number of auxiliary contacts as normally open contact
ⁿ/ₐ
EF003531
Number of auxiliary contacts as change-over contact
ⁿ/ₐ
EF007006
With switched-off indicator
ⁿ/ₐ
EF001390
With integrated under voltage release
ⁿ/ₐ
EF001391
Number of poles
ⁿ/ₐ
EF006671
Position of connection for main current circuit
ⁿ/ₐ
EF006976
Type of control element
ⁿ/ₐ
EF008906
Complete device with protection unit
ⁿ/ₐ
EF006697
Motor drive integrated
ⁿ/ₐ
EF007386
Motor drive optional
ⁿ/ₐ
EF005474
Degree of protection (IP)
ⁿ/ₐ
184963
184963
NZMH2-A250-FIA30-500AC
Circuit-breaker, 3p, 250A...
Circuit-breaker NZM2, 3 p...
4015081803712
4.77600
Circuit breaker for power...
Power circuit-breaker for...
250
50 - 500
150
200 - 250
0 - 0
0 - 0
58.1
Built-in device plug-in t...
false
Screw connection
false
false
0
0
0
false
false
3
Front side
Rocker lever
true
false
true
IP20
184960
184960
NZMH2-A125-FIA30-500AC
Circuit-breaker, 3p, 125A...
Circuit-breaker NZM2, 3 p...
4015081803682
4.73800
Circuit breaker for power...
Power circuit-breaker for...
125
50 - 500
150
100 - 125
0 - 0
0 - 0
27.6
Built-in device plug-in t...
false
Screw connection
false
false
0
0
0
false
false
3
Front side
Rocker lever
true
false
true
IP20
152543
152543
NZME1-1-AF40
Circuit-breaker, 1p, 40A
Circuit-breaker NZM1, 1 p...
4015081492893
0.38600
Circuit breaker for power...
Power circuit-breaker for...
40
230 - 230
18
40 - 40
0 - 0
340 - 340
10.7
Built-in device fixed bui...
false
Frame clamp
false
false
0
0
0
false
false
1
Front side
Rocker lever
true
false
false
IP20
155419
155419
NZML3-4-VE400-AVE
Circuit-breaker, 4p, 400A...
Circuit-breaker NZM3, 4 p...
4015081521296
22.40000
Circuit breaker for power...
Power circuit-breaker for...
400
690 - 690
150
200 - 400
400 - 4000
800 - 4400
-
Built-in device slide-in ...
false
Screw connection
false
false
0
0
0
false
false
4
Front side
Rocker lever
true
false
true
IP20
265969
265969
NZML3-4-VE400
Circuit-breaker, 4p, 400A
Circuit-breaker NZM3, 4 p...
4015082659691
8.40000
Circuit breaker for power...
Power circuit-breaker for...
400
690 - 690
150
200 - 400
400 - 4000
800 - 4400
-
Built-in device fixed bui...
false
Screw connection
false
false
0
0
0
false
false
4
Front side
Rocker lever
true
false
true
IP20
153380
153380
NZMB2-4-AF60-BT-NA
Circuit-breaker, 4p, 60A,...
Series NZM..-AF..NA circu...
4015081501502
3.75500
Circuit breaker for power...
Power circuit-breaker for...
60
440 - 440
25
60 - 60
0 - 0
6 - 10
-
Built-in device fixed bui...
false
Frame clamp
false
true
0
0
0
false
false
4
Front side
Rocker lever
true
false
true
IP20
153383
153383
NZMB2-4-AF90-BT-NA
Circuit-breaker, 4p, 90A,...
Series NZM..-AF..NA circu...
4015081501533
3.75500
Circuit breaker for power...
Power circuit-breaker for...
90
440 - 440
25
90 - 90
0 - 0
6 - 10
-
Built-in device fixed bui...
false
Frame clamp
false
true
0
0
0
false
false
4
Front side
Rocker lever
true
false
true
IP20
152547
152547
NZME1-1-AF100
Circuit-breaker, 1p, 100A
Circuit-breaker NZM1, 1 p...
4015081492930
0.38600
Circuit breaker for power...
Power circuit-breaker for...
100
230 - 230
18
100 - 100
0 - 0
1000 - 1000
21.9
Built-in device fixed bui...
false
Frame clamp
false
false
0
0
0
false
false
1
Front side
Rocker lever
true
false
false
IP20
153388
153388
NZMN2-4-AF80-BT-NA
Circuit-breaker, 4p, 80A,...
Series NZM..-AF..NA circu...
4015081501588
3.75500
Circuit breaker for power...
Power circuit-breaker for...
80
690 - 690
50
80 - 80
0 - 0
6 - 10
20.5
Built-in device fixed bui...
false
Frame clamp
false
true
0
0
0
false
false
4
Front side
Rocker lever
true
false
true
IP20
259137
259137
NZML3-VE250
Circuit-breaker, 3p, 250A
Circuit-breaker NZM3, 3 p...
4015082591373
6.34000
Circuit breaker for power...
Power circuit-breaker for...
250
690 - 690
150
125 - 250
250 - 2500
500 - 2750
-
Built-in device fixed bui...
false
Screw connection
false
false
0
0
0
false
false
3
Front side
Rocker lever
true
false
true
IP20
152538
152538
NZMB1-1-AF100
Circuit-breaker, 1p, 100A
Circuit-breaker NZM1, 1 p...
4015081492848
0.44200
Circuit breaker for power...
Power circuit-breaker for...
100
230 - 230
25
100 - 100
0 - 0
1000 - 1000
21.9
Built-in device fixed bui...
false
Frame clamp
false
false
0
0
0
false
false
1
Front side
Rocker lever
true
false
false
IP20
265952
265952
NZML2-4-VE160/100
Circuit-breaker, 4p, 160/...
Circuit-breaker NZM2, 4 p...
4015082659523
3.00000
Circuit breaker for power...
Power circuit-breaker for...
160
690 - 690
150
80 - 160
160 - 1600
1920 - 1920
21.12
Built-in device fixed bui...
false
Screw connection
false
true
0
0
0
false
false
4
Front side
Rocker lever
true
false
true
IP20
152536
152536
NZMB1-1-AF63
Circuit-breaker, 1p, 63A
Circuit-breaker NZM1, 1 p...
4015081492824
0.43800
Circuit breaker for power...
Power circuit-breaker for...
63
230 - 230
25
63 - 63
0 - 0
600 - 600
14.2
Built-in device fixed bui...
false
Frame clamp
false
false
0
0
0
false
false
1
Front side
Rocker lever
true
false
false
IP20
152548
152548
NZME1-1-AF125
Circuit-breaker, 1p, 125A
Circuit-breaker NZM1, 1 p...
4015081492947
0.38600
Circuit breaker for power...
Power circuit-breaker for...
125
230 - 230
18
125 - 125
0 - 0
1000 - 1000
26.7
Built-in device fixed bui...
false
Frame clamp
false
false
0
0
0
false
false
1
Front side
Rocker lever
true
false
false
IP20
184961
184961
NZMH2-A160-FIA30-500AC
Circuit-breaker, 3p, 160A...
Circuit-breaker NZM2, 3 p...
4015081803699
4.73800
Circuit breaker for power...
Power circuit-breaker for...
160
50 - 500
150
125 - 160
0 - 0
0 - 0
38.4
Built-in device plug-in t...
false
Screw connection
false
false
0
0
0
false
false
3
Front side
Rocker lever
true
false
true
IP20
152561
152561
NZME1-1-AF16
Circuit-breaker, 1p, 16A
Circuit-breaker NZM1, 1 p...
4015081493012
0.38600
Circuit breaker for power...
Power circuit-breaker for...
16
230 - 230
18
16 - 16
0 - 0
320 - 320
-
Built-in device fixed bui...
false
Frame clamp
false
false
0
0
0
false
false
1
Front side
Rocker lever
true
false
false
IP20
153389
153389
NZMN2-4-AF90-BT-NA
Circuit-breaker, 4p, 90A,...
Series NZM..-AF..NA circu...
4015081501595
3.75500
Circuit breaker for power...
Power circuit-breaker for...
90
690 - 690
50
90 - 90
0 - 0
6 - 10
-
Built-in device fixed bui...
false
Frame clamp
false
true
0
0
0
false
false
4
Front side
Rocker lever
true
false
true
IP20
153381
153381
NZMB2-4-AF70-BT-NA
Circuit-breaker, 4p, 70A,...
Series NZM..-AF..NA circu...
4015081501519
3.75500
Circuit breaker for power...
Power circuit-breaker for...
70
440 - 440
25
70 - 70
0 - 0
6 - 10
-
Built-in device fixed bui...
false
Frame clamp
false
true
0
0
0
false
false
4
Front side
Rocker lever
true
false
true
IP20
152535
152535
NZMB1-1-AF50
Circuit-breaker, 1p, 50A
Circuit-breaker NZM1, 1 p...
4015081492817
0.43900
Circuit breaker for power...
Power circuit-breaker for...
50
230 - 230
25
50 - 50
0 - 0
600 - 600
13.2
Built-in device fixed bui...
false
Frame clamp
false
false
0
0
0
false
false
1
Front side
Rocker lever
true
false
false
IP20
152541
152541
NZME1-1-AF25
Circuit-breaker, 1p, 25A
Circuit-breaker NZM1, 1 p...
4015081492879
0.38600
Circuit breaker for power...
Power circuit-breaker for...
25
230 - 230
18
25 - 25
0 - 0
320 - 320
8.8
Built-in device fixed bui...
false
Frame clamp
false
false
0
0
0
false
false
1
Front side
Rocker lever
true
false
false
IP20
153394
153394
NZMH2-4-AF80-BT-NA
Circuit-breaker, 4p, 80A,...
Series NZM..-AF..NA circu...
4015081501649
3.75500
Circuit breaker for power...
Power circuit-breaker for...
80
690 - 690
150
80 - 80
0 - 0
6 - 10
20.5
Built-in device fixed bui...
false
Frame clamp
false
true
0
0
0
false
false
4
Front side
Rocker lever
true
false
true
IP20
153386
153386
NZMN2-4-AF60-BT-NA
Circuit-breaker, 4p, 60A,...
Series NZM..-AF..NA circu...
4015081501564
3.75500
Circuit breaker for power...
Power circuit-breaker for...
60
690 - 690
50
60 - 60
0 - 0
6 - 10
-
Built-in device fixed bui...
false
Frame clamp
false
true
0
0
0
false
false
4
Front side
Rocker lever
true
false
true
IP20
265949
265949
NZML2-4-VE100
Circuit-breaker, 4p, 100A
Circuit-breaker NZM2, 4 p...
4015082659493
3.00000
Circuit breaker for power...
Power circuit-breaker for...
100
690 - 690
150
50 - 100
100 - 1000
1200 - 1200
-
Built-in device fixed bui...
false
Screw connection
false
true
0
0
0
false
false
4
Front side
Rocker lever
true
false
true
IP20
155430
155430
NZML3-4-VE400/250-AVE
Circuit-breaker, 4p, 400A...
Circuit-breaker NZM3, 4 p...
4015081521401
22.40000
Circuit breaker for power...
Power circuit-breaker for...
400
690 - 690
150
200 - 400
400 - 4000
800 - 4400
-
Built-in device slide-in ...
false
Screw connection
false
false
0
0
0
false
false
4
Front side
Rocker lever
true
false
true
IP20
184962
184962
NZMH2-A200-FIA30-500AC
Circuit-breaker, 3p, 200A...
Circuit-breaker NZM2, 3 p...
4015081803705
4.76000
Circuit breaker for power...
Power circuit-breaker for...
200
50 - 500
150
160 - 200
0 - 0
0 - 0
48
Built-in device plug-in t...
false
Screw connection
false
false
0
0
0
false
false
3
Front side
Rocker lever
true
false
true
IP20
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表