目錄: FIBRO
Created: 11.01.2022.
產品目錄的特殊屬性:
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
english, german, chinese, french, italian, chinese, spanish, polish, turkish
Additional documentation included
根据CADENAS设计手册进行建模 (CDM)
Coloured parts
Consistent variable names
Automatic dimensions
Materials included
ecological informations
Vendor locations included
eCl@ss 11.1
包含替代零部件的设计
English as original or default language
FIBRO
2016.11. - 下置式斜楔 FEAC
FIBRO
标准件
斜楔
标准斜锲系列
2016.11. 下置式斜楔 FEAC
Powered by
CAD模型選擇
{fibro/normalien/k/k02/k02_06/2016_11.prj},{NB=2016.11.00.100.080.1.2},{L=274},{B=175},{H=200},{HW=100},{L2=150},{L4=220},{D=250},{WA=0},{FW=80},{FR=1.33},{WT=45},{SW=80},{SP=80.0},{BCB=100},{GEW=39.000},{ZTC=84669400},{CAD=https://www.fibro.de/fileadmin/FIBRO/Schieber-CAD-Daten/2016.11/CATIA/w_0/b_100mm/2016.11.00.100.080.1.2__CM.CATPart.zip},{LINK=3D CATIA Model}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
LINA
明細表
BC
订购编号
ⁿ/ₐ
L
[mm]
B
[mm]
H
[mm]
HW
[mm]
L2
[mm]
L4
[mm]
D
[mm]
WA
β
[°]
FW
Working force
[kN]
FR
Return force
[kN]
WT
α
[°]
SW
冲程
[mm]
SP
[mm]
GEW
体重
[kg]
ZTC
海关税号
ⁿ/ₐ
2016.11.00.052.025.1.2
2016.11.00.052.025.1.2
142
98
140
65
80
120
120
0
27
0.60
45
25
25.0
9.300
84669400
2016.11.00.052.040.1.2
2016.11.00.052.040.1.2
157
98
140
65
90
135
135
0
27
0.60
45
40
40.0
9.300
84669400
2016.11.00.052.060.1.2
2016.11.00.052.060.1.2
202
98
140
65
110
180
180
0
27
0.60
45
60
60.0
12.200
84669400
2016.11.00.065.040.1.2
2016.11.00.065.040.1.2
167
130
160
70
100
145
140
0
36
0.75
45
40
40.0
16.600
84669400
2016.11.00.065.060.1.2
2016.11.00.065.060.1.2
212
130
160
70
110
180
190
0
36
0.75
45
60
60.0
18.000
84669400
2016.11.00.100.040.1.2
2016.11.00.100.040.1.2
214
175
200
100
120
190
190
0
80
1.15
45
40
40.0
33.500
84669400
2016.11.00.100.060.1.2
2016.11.00.100.060.1.2
234
175
200
100
140
190
210
0
80
1.15
45
60
60.0
35.400
84669400
2016.11.00.100.080.1.2
2016.11.00.100.080.1.2
274
175
200
100
150
220
250
0
80
1.33
45
80
80.0
39.000
84669400
2016.11.00.150.040.1.2
2016.11.00.150.040.1.2
216
260
220
100
120
190
190
0
120
1.88
45
40
40.0
50.000
84669400
2016.11.00.150.060.1.2
2016.11.00.150.060.1.2
236
260
220
100
140
200
210
0
120
1.90
45
60
60.0
53.700
84669400
2016.11.00.200.040.1.2
2016.11.00.200.040.1.2
226
310
240
110
130
200
200
0
176
2.80
45
40
40.0
76.600
84669400
2016.11.00.200.060.1.2
2016.11.00.200.060.1.2
246
310
240
110
150
210
220
0
176
2.80
45
60
60.0
76.600
84669400
2016.11.00.250.040.1.2
2016.11.00.250.040.1.2
236
360
270
130
140
200
210
0
176
3.69
45
40
40.0
102.500
84669400
2016.11.00.250.060.1.2
2016.11.00.250.060.1.2
256
360
270
130
160
220
230
0
260
3.72
45
60
60.0
110.000
84669400
2016.11.00.300.040.1.2
2016.11.00.300.040.1.2
236
410
270
130
140
200
210
0
260
3.69
45
40
40.0
117.300
84669400
2016.11.00.300.060.1.2
2016.11.00.300.060.1.2
256
410
270
130
160
220
230
0
312
3.72
45
60
60.0
124.700
84669400
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表